Introduction
-
-
Designed and manufactured in Boulder, Colorado, USA, the SparkPNT GNSSDO is the perfect solution for your high-precision timing needs. Based around the multi-constellation, multi-frequency, L5-ready mosaic-T from Septentrio, this is our most accurate GNSS timing product to date. It features a SiTime SiT5358 disciplined 10MHz Digitally-Controlled Temperature-Controlled Crystal Oscillator (DCTCXO) providing excellent clock accuracy, stability and holdover. The mosaic-T also has built-in on-module support for the Fugro AtomiChron L-band timing service.
Under the hood, the GNSSDO is based on the mosaic-T GNSS module from Septentrio, plus the Espressif ESP32-WROVER processor (16MB flash, 8MB PSRAM). The mosaic-T has USB-C connectivity (with Ethernet-over-USB), multiple UARTs and supports full Ethernet connectivity. You can connect the mosaic-T directly to your Ethernet network - our product supports Power-over-Ethernet too. The ESP32 rides shotgun, disciplining the DCTCXO and controlling the OLED display. The GNSSDO has multiple power options including USB-C, PoE and 9V-36V DC, making it easy to connect it to a battery-backed supply. Robust SMA connections and screw cage terminals provide access to the Pulse-Per-Second and 10MHz clock signals.
Features
- Septentrio mosaic-T multi-constellation, multi-frequency GNSS timing receiver
- Accurate and resilient with dedicated timing features
- Highly secure against jamming and spoofing with AIM+ unique interference mitigation technology combined with Fugro AtomiChron services
- Update rate of 10 Hz
- 448 hardware channels for simultaneous tracking of all visible supported satellite signals:
- GPS: L1C/A, L1PY, L2C, L2P, L5
- GLONASS: L1CA, L2CA, L2P, L3 CDMA
- Beidou: B1I, B1C, B2a, B2b, B2I, B3
- Galileo: E1, E5a, E5b, E5 AltBoc, E6
- QZSS: L1C/A, L1 C/B, L2C, L5
- NavIC: L5
- SBAS: Egnos, WAAS, GAGAN, MSAS, SDCM (L1, L5)
- On-module L-band
- Time pulse precision: 5ns
- Time pulse precision with AtomiChron (L-Band or IP): < 1ns
- Event accuracy: < 20ns
- Operating temperature: -40 to 85 °C
- USB-C interface (UART and Ethernet-over-USB)
- RTK is not supported
- ESP32-WROVER processor (16MB flash, 8MB PSRAM)
- USB-C interface (UART via CH340)
- SiT5358 disciplined 10MHz oscillator
- ±50ppb stability
- ±1ppb/°C frequency slope
- ±58ppb typical 20-year aging
- Digital frequency pulling via I²C
- Allan Deviation approaches 1E-14 at 10000 seconds with AtomiChron enabled
- Operating temperature: -40 to 85 °C (Industrial)
- microSD socket
- Connected directly to the mosaic-T for fast data logging
- OLED display
- 128x64 pixels
- Status LEDs
Connectivity Options
- SMA Connections:
- GNSS Antenna (L1/L2/L5/L-Band) - provides 3.3V for an active antenna
- 10MHz Output - disciplined, configurable for 5V / 3.3V / 2.8V / 1.8V and 50 Ohm
- 10MHz Input - switchable, input impedance 50Ω, detection level -14dBm, max supported level +12dBm
- Pulse-Per-Second Square Wave - configurable for 5V / 3.3V / 2.8V / 1.8V and 50 Ohm
- EventA Input - configurable for 5V / 3.3V / 2.8V / 1.8V and 50 Ohm
- 3.5mm Screw Cage Connections:
- 9V-36V DC input (isolated)
- GND
- mosaic-T COM2 (TX/RX/CTS/RTS) - 3.3V / 5V switchable
- CTS can be configured as a 3.3V / 5V power output via a solder jumper
- EventB input - 3.3V / 5V switchable
- I2C (SCL2 / SDA2) for an external TCXO / OCXO - 3.3V / 5V switchable
- Ethernet:
- KSZ8041NLI Ethernet PHY interface
- 10Base-T / 100Base-TX with auto-negotiate and Auto MDI/MDI-X
- Power Options:
- USB-C
- Power-over-Ethernet (PoE)
- 9V-36V DC input (fully isolated)
RTK Not Supported
The mosaic-T is a superb GNSS module designed for highly accurate timing applications. However, RTK is not supported.
- Septentrio mosaic-T multi-constellation, multi-frequency GNSS timing receiver
Product Comparison
Below is a simple comparison table between our breakout board and Septentrio's development and evaluation kits:
mosaic-T Development Kit
|
mosaic-go Evaluation Kit
|
mosaic-X5 GNSS Breakout
|
RTK mosaic-X5
|
GNSSDO
|
|
|---|---|---|---|---|---|
| RTK Rover | Yes | Yes | Yes | Yes | No |
| RTK Base | Yes | Yes | Yes | Yes | No |
| GNSS Antenna | Dual |
Single (mosaic-X5) Dual (mosaic-H) |
Single | Single | Single |
| USB Connector | micro-B | micro-B | Type-C | Type-C | Type-C |
| Ethernet |
Yes 10/100 Base-T |
No | No |
Yes 10/100 Base-T |
Yes 10/100 Base-T |
| WiFi | No | No | No |
Yes - Network Bridge 10 Base-T |
No |
| COM Ports | 4 | 2 | 4 |
1 - mosaic-X5 1 - ESP32 |
1 - mosaic-T 1 - ESP32 |
| µSD Card Slot | Yes | Yes | Yes | Yes | Yes |
| Reset/Log Buttons | Yes | No* | Yes | Yes | Yes |
| Logic-Level |
1.8V 3.3V |
3.3V | 3.3V |
3.3V 5V |
3.3V 5V |
| PPS Signal | Header Pin | 6-Pin JST Connector | SMA Connector | Screw Terminal | SMA Connector |
| 10MHz Signal |
SMA Connector In Only |
No | No | No |
SMA Connector In/Out |
| Enclosure Material | N/A | Metal | N/A | Aluminum | Aluminum |
| Dimensions | N/A | 71 x 59 x 12mm ± 1mm | 70.9 x 50.8 x 8mm |
180.6 x 101.8 x 41mm Enclosure Only |
180.6 x 101.8 x 41mm Enclosure Only |
| Weight | N/A | 58g ± 1g | 22.6g |
415.15g Enclosure Only |
415.15g Enclosure Only |
mosaic-go Evaluation Kit
The reset pin is exposed on 4-pin JST connector and the log pin is connected to the latch pin of the SD card slot.
Required Materials
The GNSSDO comes with everything you need to get up and running.
Kit Contents
- Quick Start Guide
- Cased GNSS Receiver
- L1/L2/L5 GNSS Surveying Antenna
- Reinforced RG58 TNC-SMA Cable (10m)
- 32GB microSD Card (Class 10)
- USB A and C Power Delivery (PD) Wall Adapter - 65W
- USB-C to USB-C Cable (Flexible Silicone, 3m)
- Ethernet Cable (CAT-6, 1m)
- SMA to BNC Cable (RG316, 1m)
- Silicone Bumpers - 5x11mm (4 Pack)
- The linked product does not include the front/rear panels and stickers for the GNSSDO. Additionally, the product only features a red anodized plating and is not powder coated in the Septentrio orange.
Mounting Hardware
This kit does not include any mounting hardware for the antenna. If you wish to permanently mount the antenna outside, we recommend the following products:
Tip
If needed, use an extension cable to reach your installation location. We have daisy chained up to three RG58 10m cables with a marginal loss in signal strength.
Extension Cables
Your GNSSDO is equally at home on your desk, lab bench, or in a server rack. But you're still going to want to put the GNSS antenna outdoors, so it will have the best view of the sky. Some extra SMA extension cables may be useful. The GNSS SMA antenna connection from the SparkPNT GNSSDO has a standard polarity.
For shorter extensions, we have RG178 cables in 1m and 25cm lengths. For longer extensions, we have higher quality, low-loss RG58 10m cables available in our catalog.
SMA Adapters
We have several adapters for users who need to connect to the EVENTA, PPS, and/or 10MHz signals for their server or test equipment. These SMA connections from the SparkPNT GNSSDO have a standard polarity.
Selecting an Outdoor Enclosure
The GNSSDO comes in a beautiful custom extruded aluminum enclosure, with machined end panels and matching stickers. The slotted flanges make it easy to install and secure the enclosure in many locations. But the enclosure only provides limited protection against the ingress of dust and water; it is designed to IP42. So, if you are going to permanently install it up on the roof too, you're going to need a suitable weatherproof box. We found a good one - the Orbit 57095 - also available from Amazon - back when we put together our very first DIY GNSS Reference Station.
AC Not Required!
The Orbit enclosure comes with a built-in power outlet, but you don't need it! The GNSSDO can be powered by Power-over-Ethernet (PoE), meaning all you really need to run up to the roof is a standard 8-core CAT-6 Ethernet cable. Choose a PoE Ethernet Switch that meets your needs. We have had good experiences with the TP-Link TL-SG1005P - available from many retailers including Amazon.
Suggested Reading
As a more sophisticated product, we will skip over the more fundamental tutorials (i.e. Ohm's Law and What is Electricity?). However, below are a few tutorials that may help users familiarize themselves with various aspects of the board.
-
GPS Basics
-
What is GPS RTK?
-
How to Build a DIY GNSS Reference Station
-
Setting up a Rover Base RTK System
-
RTK mosaic-X5 Hookup Guide
-
mosaic-X5 GNSS Breakout Board Hookup Guide
-
How to Install CH340 Drivers
-
Serial Terminal Basics
-
Serial Communication
-
Qwiic OLED 1.3" Hookup Guide
-
I2C
-
Logic Levels
-
How to Work with Jumper Pads and PCB Traces