Qwiic_BME280_Py
Python for SFE Qwiic BME280
Loading...
Searching...
No Matches
Qwiic_BME280_Py



follow on Twitter

SparkFun Qwiic Environmental Combo Breakout

Python module for the qwiic bme280 sensor, which is part of the SparkFun Qwiic Environmental Combo Breakout

This python package is a port of the existing SparkFun BME280 Arduino Library

This package can be used in conjunction with the overall SparkFun qwiic Python Package

New to qwiic? Take a look at the entire SparkFun qwiic ecosystem.

Contents

  • Supported Platforms
  • Dependencies
  • Installation
  • Documentation
  • Example Use

Supported Platforms

The qwiic BME280 Python package current supports the following platforms:

Dependencies

This driver package depends on the qwiic I2C driver: Qwiic_I2C_Py

Documentation

The SparkFun qwiic BME280 module documentation is hosted at ReadTheDocs

Installation

PyPi Installation

This repository is hosted on PyPi as the sparkfun-qwiic-bme280 package. On systems that support PyPi installation via pip, this library is installed using the following commands

For all users (note: the user must have sudo privileges):

sudo pip install sparkfun-qwiic-bme280

For the current user:

pip install sparkfun-qwiic-bme280

Local Installation

To install, make sure the setuptools package is installed on the system.

Direct installation at the command line:

python setup.py install

To build a package for use with pip:

python setup.py sdist

A package file is built and placed in a subdirectory called dist. This package file can be installed using pip.

cd dist
pip install sparkfun_qwiic_bme280-<version>.tar.gz

Example Use

See the examples directory for more detailed use examples.

import qwiic_bme280
import time
import sys
def runExample():
print("\nSparkFun BME280 Sensor Example 1\n")
if mySensor.connected == False:
print("The Qwiic BME280 device isn't connected to the system. Please check your connection", \
file=sys.stderr)
return
mySensor.begin()
while True:
print("Humidity:\t%.3f" % mySensor.humidity)
print("Pressure:\t%.3f" % mySensor.pressure)
print("Altitude:\t%.3f" % mySensor.altitude_feet)
print("Temperature:\t%.2f" % mySensor.temperature_fahrenheit)
print("")
time.sleep(1)
QwiicBme280.
Definition: qwiic_bme280.py:93

SparkFun - Start Something