Qwiic_MCP4725_Py  2.0.0-1-g900906e
Python for SFE Qwiic MCP4725
Loading...
Searching...
No Matches
Qwiic_MCP4725_Py

SparkFun Qwiic MCP4725 - Python Package

PyPi Version GitHub issues License X API

The SparkFun Qwiic Digital to Analog Converter MCP4725 Module provides a simple and cost effective solution for adding Digital to Analog Converter capabilities to your project. Implementing a SparkFun Qwiic I2C interface, these sensors can be rapidly added to any project with boards that are part of the SparkFun Qwiic ecosystem.

This repository implements a Python package for the SparkFun Qwiic MCP4725. This package works with Python, MicroPython and CircuitPython.

Contents

About the Package

This python package enables the user to access the features of the MCP4725 via a single Qwiic cable. This includes writing voltage, outputting a waveform, writing eeprom and more. The capabilities of the MCP4725 are each demonstrated in the included examples.

New to qwiic? Take a look at the entire SparkFun qwiic ecosystem.

Supported SparkFun Products

This Python package supports the following SparkFun qwiic products on Python, MicroPython and Circuit python.

Supported Platforms

Python Platform Boards
Python Linux Raspberry Pi , NVIDIA Jetson Orin Nano via the SparkFun Qwiic SHIM
MicroPython Raspberry Pi - RP2, ESP32 SparkFun Pro Micro RP2350, SparkFun IoT RedBoard ESP32, SparkFun IoT RedBoard RP2350
CircuitPython Raspberry Pi - RP2, ESP32 SparkFun Pro Micro RP2350, SparkFun IoT RedBoard ESP32, SparkFun IoT RedBoard RP2350

‍[!NOTE] The listed supported platforms and boards are the primary platform targets tested. It is fully expected that this package will work across a wide variety of Python enabled systems.

Installation

The first step to using this package is installing it on your system. The install method depends on the python platform. The following sections outline installation on Python, MicroPython and CircuitPython.

Python

PyPi Installation

The package is primarily installed using the pip3 command, downloading the package from the Python Index - "PyPi".

Note - the below instructions outline installation on a Linux-based (Raspberry Pi) system.

First, setup a virtual environment from a specific directory using venv:

python3 -m venv path/to/venv

You can pass any path as path/to/venv, just make sure you use the same one for all future steps. For more information on venv click here.

Next, install the qwiic package with:

path/to/venv/bin/pip3 install sparkfun-qwiic-mcp4725

Now you should be able to run any example or custom python scripts that have import qwiic_mcp4725 by running e.g.:

path/to/venv/bin/python3 example_script.py

MicroPython Installation

If not already installed, follow the instructions here to install mpremote on your computer.

Connect a device with MicroPython installed to your computer and then install the package directly to your device with mpremote mip.

mpremote mip install github:sparkfun/qwiic_mcp4725_py

If you would also like to install the examples for this repository, issue the following mip command as well:

mpremote mip install --target "" github:sparkfun/qwiic_mcp4725_py@examples

CircuitPython Installation

If not already installed, follow the instructions here to install CircUp on your computer.

Ensure that you have the latest version of the SparkFun Qwiic CircuitPython bundle.

circup bundle-add sparkfun/Qwiic_Py

Finally, connect a device with CircuitPython installed to your computer and then install the package directly to your device with circup.

circup install --py qwiic_mcp4725

If you would like to install any of the examples from this repository, issue the corresponding circup command from below. (NOTE: The below syntax assumes you are using CircUp on Windows. Linux and Mac will have different path seperators. See the CircUp "example" command documentation for more information)

circup example qwiic_mcp4725\qwiic_mcp4725_ex1_basic
circup example qwiic_mcp4725\qwiic_mcp4725_ex2_waveform
circup example qwiic_mcp4725\qwiic_mcp4725_ex3_write_eeprom
circup example qwiic_mcp4725\qwiic_mcp4725_ex4_read
circup example qwiic_mcp4725\qwiic_mcp4725_ex5_power_down
circup example qwiic_mcp4725\qwiic_mcp4725_ex6_fast_write

‍[!NOTE] Example 2 requires a decent stack size in order to run (larger than the CircuitPython default). If you are interested in this example, in a file named "settings.toml" in the base directory on your CircuitPython board, add the following line: CIRCUITPY_PYSTACK_SIZE=12288 (increase this value as needed). If you don't perform this step you will likely get "pystack exhausted" errors when trying to run that example.

Example Use

Below is a quickstart program to print readings from the MCP4725.

See the examples directory for more detailed use examples and examples/README.md for a summary of the available examples.

import qwiic_mcp4725
import sys
import time
def runExample():
print("\nQwiic Template Example 1 - Basic\n")
if myDac.is_connected() == False:
print("The device isn't connected to the system. Please check your connection", \
file=sys.stderr)
return
myDac.begin()
while True:
print("Writing 0V to DAC")
myDac.write_dac(0) # ~0V if VDD = 3.3V
time.sleep(2)
print("Writing 1.65V to DAC")
myDac.write_dac(2048) # ~1.65 V if VDD = 3.3V
time.sleep(2)
print("Writing 3.3V to DAC")
myDac.write_dac(4095) # ~3.3 V if VDD = 3.3V
time.sleep(2)
if __name__ == '__main__':
try:
runExample()
except (KeyboardInterrupt, SystemExit) as exErr:
print("\nEnding Example")
sys.exit(0)
Definition: qwiic_mcp4725.py:64

SparkFun - Start Something