SparkFun Qwiic Current Sensor - ADE7953  v1.0.0-3-g9a02684
Arduino Library for the SparkFun Qwiic Current Sensor (ADE7953)
Loading...
Searching...
No Matches
SparkFun Qwiic Current Sensor - ADE7953

SparkFun Qwiic Current Sensor - ADE7953

Arduino Library for the SparkFun Qwiic Current Sensor (ADE7953)

GitHub License Release Release Date Documentation - build Compile Test GitHub issues

The SparkFun Qwiic Current Sensor puts the Analog Devices ADE7953 single-phase energy metering IC on a Qwiic-enabled breakout, making clamp-on AC current measurement as simple as plugging in a cable. Paired with a current transformer (CT) clamp, the board measures RMS current without any electrical contact with the conductor being measured.

This library provides an easy-to-use interface to the ADE7953 over I2C, built on the SparkFun Toolkit. It handles the device setup for you and returns real-world current readings in amps, while still exposing the lower-level registers for advanced use.

Functionality

The library focuses on current measurement and the features most useful for it:

  • RMS current measurement on Channel A (primary CT input) and the optional Channel B
  • Real-world readings in amps, with built-in presets for common current clamps
  • Programmable gain (PGA) and fine digital-gain control
  • Software no-load calibration to remove the sensor's noise floor
  • Peak / inrush current detection
  • Zero-crossing detection and line-period (frequency) measurement
  • A full interrupt system (overcurrent, zero-crossing, sag, cycle-end, and more)
  • Sag detection and line-cycle accumulation configuration
  • Diagnostics for the device's last-operation registers

‍[!NOTE] This library targets current measurement via CT clamp. The ADE7953 is a full energy-metering IC (active/reactive/apparent power and energy), and the register map for those features is present in the driver, but the convenience API is centered on current. The lower-level register helpers can be used to access the additional features.

Hardware Connections

The sensor connects over I2C using the Qwiic connector — no soldering required. The ADE7953 uses a single fixed 7-bit I2C address of 0x38.

Pin / Header Use Notes
Qwiic / I2C Power + communication Standard 3.3V Qwiic connection
IAP / IAN Current Channel A input Connect your CT clamp here (primary channel)
IBP / IBN Current Channel B input Optional second CT clamp via the header pins
IRQ Interrupt request (active low) Optional — used for the interrupt examples
ZX Zero-crossing output Optional — pulses on each current zero crossing

A burden resistor (5.6 Ω on the board) converts the CT's secondary current to a voltage the ADE7953 measures. The library's amps conversion accounts for this burden resistor and the CT turns ratio.

Using the Library

Installation

Install through the Arduino Library Manager by searching for SparkFun ADE7953, or download this repository as a ZIP and add it via Sketch > Include Library > Add .ZIP Library. This library depends on the SparkFun Toolkit, which the Library Manager will offer to install alongside it.

Getting Started

The I2C interface to the sensor is provided by the SfeADE7953ArdI2C class. Declare a sensor object:

{c++}
#include <SparkFun_ADE7953.h>
// Declare our sensor object
SfeADE7953ArdI2C mySensor;

In setup(), start I2C and call begin(). begin() confirms the device is present, applies the datasheet-recommended performance configuration, and sets sensible defaults (4x PGA gain and the high-pass filter enabled) so a basic sketch works with no further setup:

{c++}
Wire.begin();
while (mySensor.begin() == false)
{
Serial.println("ADE7953 not connected, check your wiring!");
delay(1000);
}

At this point the sensor is ready for normal operation.

Reading Current

The simplest way to read current is getCurrentA(), which returns the RMS current on Channel A in amps:

{c++}
float amps = 0.0;
mySensor.getCurrentA(amps);
Serial.print("Current (A): ");
Serial.println(amps, 4);

Channel B (the optional second input) is read with getCurrentB(). If you only need the raw register value, getIRMSA() / getIRMSB() return the unscaled RMS reading.

A Note on Return Values and Error Handling

Most library methods return a SparkFun Toolkit error code (ksfTkErrOk on success, a negative value on failure) and pass the value back through a reference parameter. This lets you tell the difference between a real reading of zero and a communication failure. For simple sketches you can ignore the return value:

{c++}
float amps;
mySensor.getCurrentA(amps); // assume good data

For robust applications, check it:

{c++}
float amps;
if (mySensor.getCurrentA(amps) != ksfTkErrOk)
{
// Handle the communication error
}
else
{
// amps holds a valid reading
}

Selecting a Current Clamp

To get accurate amps, the library needs the CT's turns ratio. Two common clamps are built in — pass one to setCurrentClamp() and it applies both the turns ratio and a suitable PGA gain for the board's 5.6 Ω burden resistor:

{c++}
mySensor.setCurrentClamp(ADE7953_CLAMP_ECS1030); // SparkFun ECS1030-L72 (30A:15mA)
// or
mySensor.setCurrentClamp(ADE7953_CLAMP_SCT013); // SCT-013-000 (100A:50mA)

Using a different clamp? Enter the turns ratio directly:

{c++}
mySensor.setCurrentClamp(1800.0f); // custom turns ratio

Per-Channel Clamps

The methods above apply to both channels. To use a different clamp on each channel, use the A / B variants. For example, a 2000:1 clamp on Channel A and a direct (no transformer) measurement on Channel B:

{c++}
mySensor.setCurrentClampA(ADE7953_CLAMP_ECS1030); // Channel A: 2000:1 clamp
mySensor.setCurrentTransformerRatioB(1.0f); // Channel B: measure directly (ratio 1:1)

setCurrentClampA() / setCurrentClampB() set the turns ratio and PGA gain for that channel only. setCurrentTransformerRatioA() / setCurrentTransformerRatioB() set just the ratio (leaving gain untouched) — pass 1.0 to measure that channel directly with no current transformer.

Calibration

Even with no current flowing, the ADC reports a small nonzero reading due to noise. autoCalibrateA() measures that no-load baseline by averaging a number of samples (taken with no current flowing) and removes it from future getCurrentA() readings:

{c++}
// Run once at startup with NO load connected:
mySensor.autoCalibrateA(50); // average 50 no-load samples

The baseline is removed in the squared domain (sqrt(reading² − baseline²)), which is the correct way to subtract an RMS noise floor. Call clearCalibration() to reset it.

‍[!NOTE] The ADE7953 also has a hardware IRMS offset register (AIRMSOS), accessible via setIRMSOffsetA() / getIRMSOffsetA(). That register operates in the squared domain with a scaling factor that depends on the datasheet, so the library's autoCalibrate uses a software baseline instead, which is exact and portable.

Gain Configuration

The PGA gain is set per channel and is normally chosen for you by setCurrentClamp() or begin(). You can set it explicitly:

{c++}
mySensor.setGainIA(ADE7953_PGA_GAIN_4); // 1x, 2x, 4x, 8x, 16x, or 22x (current channels only)

A digital (fine) gain can be applied on top of the PGA. Use a floating-point multiplier (1.0 = unity) and the library converts it to the nearest valid register value:

{c++}
mySensor.setDigitalGainIA(1.1f); // +10%

Peak / Inrush Detection

The ADE7953 continuously tracks the highest instantaneous current since the last reset — useful for catching motor startup surges and inrush:

{c++}
uint32_t peak;
mySensor.getPeakIA(peak); // running peak (does not clear)
mySensor.readAndResetPeakIA(peak); // read and clear in one operation

Interrupts

Channel A and Channel B each have interrupt enable and status registers, exposed as a bitfield so you can set or test individual events by name:

{c++}
sfe_ade7953_irq_reg_t irqEnable = {};
irqEnable.oI = 1; // overcurrent
mySensor.setInterruptEnableA(irqEnable);
sfe_ade7953_irq_reg_t status = {};
mySensor.readAndResetInterruptStatusA(status);
if (status.oI)
Serial.println("Overcurrent!");

Zero-Crossing and Line Frequency

{c++}
mySensor.setZXISourceChannel(false); // Channel A drives the ZX output
mySensor.setZXEdge(ADE7953_ZX_EDGE_BOTH);
uint16_t period;
mySensor.getPeriod(period); // line period from the ZX detector

Examples

The library ships with a set of examples that build from the basics to more advanced features:

Documentation

API documentation is generated with Doxygen and published to GitHub Pages from the main branch.

Products That Use This Library

Contributing

If you would like to contribute to this library, please report issues and submit pull requests against the GitHub repository.

License Information

This product is open source!

This product is licensed using the MIT Open Source License

Please see LICENSE.md for more information.

  • Your friends at SparkFun