![]() |
SparkFun MY1690 MP3 Decoder Arduino Library
v1.0.0-3-g1b94a17
Library for SparkFun MY1690 MP3 Decoder boards
|
Arduino Library for the SparkFun MY1690 MP3 enabled breakout boards
This library provides full access to the functions of the MY1690 MP3 decoder through a serial connection and a "busy" pin. This library is very simple to use with either a hardware or software serial port. The simple dependencies (HardwareSerial and SoftwareSerial) make it suitable for use on any Arduino-compatible platform.
The MY1690 combines two functions needed to play .mp3 files into one package and adds a simple serial control interface. Normally to play a .mp3 file one would need to choose a decoder IC AND provide a method for storing and selecting the files. The MY1690 removes that complexity by combining an SD card interface and .mp3 decoder. Now in order to play a song all you need to do is save it to an SD card, plug it into the MY1690 breakout, and send a few commands over serial. This allows you to easily integrate sound into any Arduino project.
This library is intended for use with the following SparkFun Products - available at www.sparkfun.com.
| Product | Description |
|---|---|
| MY160 MP3 Audio Player - MY1690 Breakout board | The SparkFun Audio Player Breakout - M71690X-16S is a compact serial-controlled audio player designed around the MY1690X-16S decoder that supports both .WAV and .MP3 audio files played from a connected microSD card formatted to FAT16 or FAT32. |
| Serial MP3 Shield - MY1690 | The SparkFun Serial MP3 Player Shield - MY1690X is an awesome decoder with the capability of storing music files onto a standard microSD card, giving you the ability to add music or sound effects to any project |
| Reference | Description |
|---|---|
| Library Documentation | The full documentation and API for this Arduino library |
| SparkFun Serial MP3 Player Shield | Hardware GitHub Repository |
| Hook Up Guide - MP3 Player Shield | Hardware Overview and Quick Start for the Serial MP3 Player Shield - MY1690 |
| SparkFun Audio Player Beakout | Hardware GitHub Repository |
| Hook Up Guide - Audio Player Breakout | Hardware Overview and Quick Start for the Audio Player Breakout - MY1690 |
| MY1690 IC Datasheet | Datasheet for the MY1690 IC |
| Installing an Arduino Library Guide | Basic information on how to install an Arduino library |
The following examples are provided with the library
| Example | Description |
|---|---|
| Play File | Play a single .MP3 or .WAV file from the uSD card. |
| Kitchen Sink | The MY1690 has a large number of features. This example presents the user with a serial menu to control the all aspects of the IC. |
| Kitchen Sink ESP32 | Kitchen Sink example, using Hardware Serial on an ESP32 setup on pins 26 and 27. |
This product is open source!
This product is licensed using the MIT Open Source License.