Updating UM980 Firmware
- EVK:
- Facet mosaic:
- Postcard:
- Torch:
- TX2:
The UM980 is the GNSS receiver inside the RTK Torch. The following describes how to update the firmware on the UM980.
- Download the latest UM980 firmware. As of writing, the UM980 firmware is v11833. See the RTK Torch repo for the latest firmware.
-
Download and install UPrecise. UPrecise is the software created by Unicore to configure and view output from Unicore GNSS modules. v2 of the software can be downloaded here but newer versions may be available.
Entering direct connect via Serial Configuration -
Put the device into passthrough mode. From the main menu navigate to System 's'->Hardware 'h'->UM980 Direct Connect '13'. This will put the device into a pass-through mode, but with special character monitoring that allows the UM980 to be reset when bootloading is detected. Close the terminal connection so that UPrecise can connect to the COM port.
Startup message showing passthrough mode Note
The RTK device will stay in this passthrough mode until the external power button is pressed and released. The device will beep when exiting passthrough mode.
Connect button and connection settings in UPrecise -
Select the COM port and set the baud rate to 115200, then press 'Connect'
Receiver Upgrade Button -
Once connected, press the Receiver Upgrade button.
Firmware selection window -
Select the latest firmware file that was previously downloaded (See the RTK Torch repo for the latest firmware). Then press Start.
Firmware update process -
The update process can take multiple minutes. Once completed, close UPrecise, and press the Torch Power Button to exit the direct-connect mode.
Note
Once in the special UM980 direct connect mode, the firmware will stay in that mode until you give the Torch Power Button a single press. If you power-cycle the Torch while it is in direct connect mode, it returns to direct connect mode on power-up. Give the button a single press to exit.
-
After a restart, you will find the firmware updated. Open the System Menu to confirm the firmware version.
UM980 Firmware version shown in System Menu