Firmware Update Menu
- EVK:
- Facet mosaic:
- Postcard:
- Torch:
- TX2:

Firmware Update menu

The RTK EVK Web Config page - firmware update
From time to time SparkFun will release new firmware for the RTK product line to add and improve functionality. For most users, firmware can be upgraded over WiFi using the OTA method. For RTK EVU users, updates via Ethernet are also possible.
The Firmware Update menu allows users to check for and install updates. Turning on Automatic firmware updates will cause the device to periodically check and install updates when they become available. This can be helpful for remote stations that cannot have manual interventions.
For more details, see Update Firmware