![]() |
SparkFun Ambient Light Sensor - VEML7700
v2.0.0-1-g1693613
Library for the SparkFun Ambient Light Sensor - VEML7700
|
SparkFun Ambient Light Sensor - VEML7700 (QWIIC)
This library provides full access to the functions of the VEML7700 Ambient Light Sensor through an I2C connection using the SparkFun Qwiic connectors and cables.
[!NOTE] Version 2.0 and above of this library is not completely backward compatable with the original version 1.0 SparkX version.
Most operations will work, but the data types for
shutdownand methods usedinterruptshas changed to simplify the API. See the online documentation and examples for further information.
This library is intended for use with the following SparkFun Product - available at www.sparkfun.com.
| Product | Description |
|---|---|
| SparkFun Ambient Light Sensor - VEML7700 (Qwiic) | The SparkFun Qwiic VEML7700 Ambient Light Sensor provides accurate, 16-bit ambient light readings from 0 to 167,000 lux via the I2C interface. This miniature sensor (6.8mm x 3.0mm x 2.5mm) features a high-sensitivity photodiode, a low-noise amplifier, and a 16-bit analog-to-digital (A/D) converter. Its unshifted 7-bit I2C address is 0x10. |
| Reference | Description |
|---|---|
| Library Documentation | The full documentation and API for this Arduino library |
| SparkFun Ambient Light Sensor - VEML7700 (Qwiic) | Hardware GitHub Repository |
| Hook Up Guide - SparkFun Ambient Light Sensor - VEML7700 (Qwiic) | Hardware Overview and Quick Start for the Ambient Light Sensor - VEML7700 |
| SparkFun Ambient Light Sensor - VEML7700 (Qwiic) | Arduino Library - GitHub Repository |
| VEML7700 Datasheet | Datasheet for the VEML7700 IC |
| Installing an Arduino Library Guide | Basic information on how to install an Arduino library |
The following examples are provided with the library
| Example | Description |
|---|---|
| Read LUX Value | Take basic readings from the sensor - read the currently detect LUX value. |
| Change Settings | Change the operational settings of the sensor |
| Threshold Settings | Set threshold values and check for threshold triggered interrupts. |
| Power Settomgs | Shows how to shutdown and power up the sensor. |
| Production Test | Test used during board production |
This product is open source!
This product is licensed using the MIT Open Source License.