SparkFun_smol_Power_Board_Arduino_Library
|
This is the complete list of members for smolPowerAAA, including all inherited members.
begin(byte deviceAddress=SFE_SMOL_POWER_DEFAULT_I2C_ADDRESS, TwoWire &wirePort=Wire) | smolPowerAAA | |
computeCRC8(byte data[], byte len) | sfeSmolPowerBoard | |
getADCVoltageReference() | sfeSmolPowerBoard | |
getBatteryVoltage() | smolPowerAAA | |
getFirmwareVersion() | sfeSmolPowerBoard | |
getI2CAddress() | sfeSmolPowerBoard | |
getPowerDownDurationWDTInts(uint16_t *duration) | sfeSmolPowerBoard | |
getResetReason() | sfeSmolPowerBoard | |
getTemperature() | sfeSmolPowerBoard | |
getWatchdogTimerPrescaler() | sfeSmolPowerBoard | |
isConnected() | sfeSmolPowerBoard | |
measureVCC() | sfeSmolPowerBoard | |
powerDownNow() | sfeSmolPowerBoard | |
setADCVoltageReference(sfe_power_board_ADC_ref_e ref) | sfeSmolPowerBoard | |
setI2CAddress(byte address) | sfeSmolPowerBoard | |
setPowerdownDurationWDTInts(uint16_t duration) | sfeSmolPowerBoard | |
setWatchdogTimerPrescaler(sfe_power_board_WDT_prescale_e prescaler) | sfeSmolPowerBoard | |
smolPowerAAA() | smolPowerAAA | inline |
smolPowerBoard_io (defined in sfeSmolPowerBoard) | sfeSmolPowerBoard |