![]() |
flux sdk
v01.05.00-6-g190c94c
Embedded C++ SDK
|
This is the complete list of members for DeviceBuilder< DeviceType >, including all inherited members.
| connectedConfidence(void) | DeviceBuilder< DeviceType > | inlinevirtual |
| create() | DeviceBuilder< DeviceType > | inlinevirtual |
| destroy(flxDevice *oldDev) | flxDeviceBuilderI2C | inline |
| DeviceBuilder() | DeviceBuilder< DeviceType > | inline |
| getDefaultAddresses(void) | DeviceBuilder< DeviceType > | inlinevirtual |
| getDeviceKind(void) | DeviceBuilder< DeviceType > | inlinevirtual |
| getDeviceName(void) | DeviceBuilder< DeviceType > | inlinevirtual |
| isConnected(flxBusI2C &i2cDriver, uint8_t address) | DeviceBuilder< DeviceType > | inlinevirtual |