![]() |
flux sdk
v01.05.00-6-g190c94c
Embedded C++ SDK
|
This is the complete list of members for flxBusI2C, including all inherited members.
| begin(TwoWire &wirePort=Wire) | flxBusI2C | |
| flxBusI2C(void) | flxBusI2C | |
| getWirePort(void) | flxBusI2C | inline |
| initialized() | flxBusI2C | inline |
| ping(uint8_t i2c_address) | flxBusI2C | |
| readRegister(uint8_t i2c_address, uint8_t offset) | flxBusI2C | |
| readRegister(uint8_t i2c_address, uint8_t offset, uint8_t *outputPointer) | flxBusI2C | |
| readRegister16(uint8_t i2c_address, uint8_t offset, bool littleEndian=true) | flxBusI2C | |
| readRegister16(uint8_t i2c_address, uint8_t offset, uint16_t *value, bool littleEndian=true) | flxBusI2C | |
| readRegisterRegion(uint8_t i2c_address, uint8_t offset, uint8_t *outputPointer, uint8_t length) | flxBusI2C | |
| receiveResponse(uint8_t i2c_address, uint8_t *outputPointer, uint8_t length) | flxBusI2C | |
| write(uint8_t i2c_address, uint8_t offset) | flxBusI2C | |
| write(uint8_t i2c_address, uint8_t *pData, uint8_t length) | flxBusI2C | |
| writeRegister(uint8_t i2c_address, uint8_t offset, uint8_t dataToWrite) | flxBusI2C | |
| writeRegister16(uint8_t i2c_address, uint8_t offset, uint16_t dataToWrite) | flxBusI2C | |
| writeRegister24(uint8_t i2c_address, uint8_t offset, uint32_t value) | flxBusI2C | |
| writeRegisterRegion(uint8_t i2c_address, uint8_t offset, uint8_t *inputPointer, uint8_t length) | flxBusI2C |