![]() |
flux sdk
v01.05.00-6-g190c94c
Embedded C++ SDK
|
This is the complete list of members for flxFSFile, including all inherited members.
| available(void) | flxFSFile | inline |
| close(void) | flxFSFile | inline |
| filePointer(void) | flxFSFile | inline |
| flush(void) | flxFSFile | inline |
| flxFSFile() | flxFSFile | inline |
| getLastWrite(void) | flxFSFile | inline |
| getNextFilename(void) | flxFSFile | inline |
| isDirectory(void) | flxFSFile | inline |
| isValid(void) | flxFSFile | inline |
| name(void) | flxFSFile | inline |
| openNextFile(void) | flxFSFile | inline |
| operator bool() const | flxFSFile | inline |
| operator=(const flxFSFile &rhs) | flxFSFile | inline |
| read(uint8_t *buf, size_t size) | flxFSFile | inline |
| setIFile(std::shared_ptr< flxIFile > theFile) | flxFSFile | inline |
| size() | flxFSFile | inline |
| stream(void) | flxFSFile | inline |
| write(const uint8_t *buf, size_t size) | flxFSFile | inline |