![]() |
flux sdk
v01.05.00-6-g190c94c
Embedded C++ SDK
|
This is the complete list of members for flxIFile, including all inherited members.
| available(void)=0 | flxIFile | pure virtual |
| close(void)=0 | flxIFile | pure virtual |
| filePointer(void)=0 | flxIFile | pure virtual |
| flush(void)=0 | flxIFile | pure virtual |
| getLastWrite(void)=0 | flxIFile | pure virtual |
| getNextFilename(void)=0 | flxIFile | pure virtual |
| isDirectory(void)=0 | flxIFile | pure virtual |
| isValid(void)=0 | flxIFile | pure virtual |
| name(void)=0 | flxIFile | pure virtual |
| openNextFile(void)=0 | flxIFile | pure virtual |
| read(uint8_t *buf, size_t size)=0 | flxIFile | pure virtual |
| size(void)=0 | flxIFile | pure virtual |
| stream(void)=0 | flxIFile | pure virtual |
| write(const uint8_t *buf, size_t size)=0 | flxIFile | pure virtual |