__init__(self, address=None, i2c_driver=None) | qwiic_as7265x.QwiicAS7265x | |
address | qwiic_as7265x.QwiicAS7265x | |
available_addresses | qwiic_as7265x.QwiicAS7265x | static |
begin(self) | qwiic_as7265x.QwiicAS7265x | |
connected | qwiic_as7265x.QwiicAS7265x | static |
convert_bytes_to_float(self, myLong) | qwiic_as7265x.QwiicAS7265x | |
data_available(self) | qwiic_as7265x.QwiicAS7265x | |
device_name | qwiic_as7265x.QwiicAS7265x | static |
disable_bulb(self, device) | qwiic_as7265x.QwiicAS7265x | |
disable_indicator(self) | qwiic_as7265x.QwiicAS7265x | |
disable_interrupt(self) | qwiic_as7265x.QwiicAS7265x | |
enable_bulb(self, device) | qwiic_as7265x.QwiicAS7265x | |
enable_indicator(self) | qwiic_as7265x.QwiicAS7265x | |
enable_interrupt(self) | qwiic_as7265x.QwiicAS7265x | |
get_a(self) | qwiic_as7265x.QwiicAS7265x | |
get_b(self) | qwiic_as7265x.QwiicAS7265x | |
get_build_firmware_version(self) | qwiic_as7265x.QwiicAS7265x | |
get_c(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_a(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_b(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_c(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_d(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_e(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_f(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_g(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_h(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_i(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_j(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_k(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_l(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_r(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_s(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_t(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_u(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_v(self) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_value(self, calAddress, device) | qwiic_as7265x.QwiicAS7265x | |
get_calibrated_w(self) | qwiic_as7265x.QwiicAS7265x | |
get_channel(self, channelReg, device) | qwiic_as7265x.QwiicAS7265x | |
get_d(self) | qwiic_as7265x.QwiicAS7265x | |
get_device_type(self) | qwiic_as7265x.QwiicAS7265x | |
get_e(self) | qwiic_as7265x.QwiicAS7265x | |
get_f(self) | qwiic_as7265x.QwiicAS7265x | |
get_g(self) | qwiic_as7265x.QwiicAS7265x | |
get_h(self) | qwiic_as7265x.QwiicAS7265x | |
get_hardware_version(self) | qwiic_as7265x.QwiicAS7265x | |
get_i(self) | qwiic_as7265x.QwiicAS7265x | |
get_j(self) | qwiic_as7265x.QwiicAS7265x | |
get_k(self) | qwiic_as7265x.QwiicAS7265x | |
get_l(self) | qwiic_as7265x.QwiicAS7265x | |
get_major_firmware_version(self) | qwiic_as7265x.QwiicAS7265x | |
get_patch_firmware_version(self) | qwiic_as7265x.QwiicAS7265x | |
get_r(self) | qwiic_as7265x.QwiicAS7265x | |
get_s(self) | qwiic_as7265x.QwiicAS7265x | |
get_t(self) | qwiic_as7265x.QwiicAS7265x | |
get_temperature(self, device=0) | qwiic_as7265x.QwiicAS7265x | |
get_temperature_average(self) | qwiic_as7265x.QwiicAS7265x | |
get_u(self) | qwiic_as7265x.QwiicAS7265x | |
get_v(self) | qwiic_as7265x.QwiicAS7265x | |
get_w(self) | qwiic_as7265x.QwiicAS7265x | |
is_connected(self) | qwiic_as7265x.QwiicAS7265x | |
kAS72651Nir | qwiic_as7265x.QwiicAS7265x | static |
kAS72652Visible | qwiic_as7265x.QwiicAS7265x | static |
kAS72653Uv | qwiic_as7265x.QwiicAS7265x | static |
kCoefData0 | qwiic_as7265x.QwiicAS7265x | static |
kCoefData1 | qwiic_as7265x.QwiicAS7265x | static |
kCoefData2 | qwiic_as7265x.QwiicAS7265x | static |
kCoefData3 | qwiic_as7265x.QwiicAS7265x | static |
kCoefDataRead | qwiic_as7265x.QwiicAS7265x | static |
kCoefDataWrite | qwiic_as7265x.QwiicAS7265x | static |
kConfig | qwiic_as7265x.QwiicAS7265x | static |
kConfigDataReadyMask | qwiic_as7265x.QwiicAS7265x | static |
kConfigDataReadyShift | qwiic_as7265x.QwiicAS7265x | static |
kConfigFRSTMask | qwiic_as7265x.QwiicAS7265x | static |
kConfigFRSTShift | qwiic_as7265x.QwiicAS7265x | static |
kConfigGainMask | qwiic_as7265x.QwiicAS7265x | static |
kConfigGainShift | qwiic_as7265x.QwiicAS7265x | static |
kConfigIntMask | qwiic_as7265x.QwiicAS7265x | static |
kConfigIntShift | qwiic_as7265x.QwiicAS7265x | static |
kConfigModeMask | qwiic_as7265x.QwiicAS7265x | static |
kConfigModeShift | qwiic_as7265x.QwiicAS7265x | static |
kConfigSRSTMask | qwiic_as7265x.QwiicAS7265x | static |
kConfigSRSTShift | qwiic_as7265x.QwiicAS7265x | static |
kDeviceTemp | qwiic_as7265x.QwiicAS7265x | static |
kDevSelectControl | qwiic_as7265x.QwiicAS7265x | static |
kDevSelFirstSlaveMask | qwiic_as7265x.QwiicAS7265x | static |
kDevSelFirstSlaveShift | qwiic_as7265x.QwiicAS7265x | static |
kDevSelSecondSlaveMask | qwiic_as7265x.QwiicAS7265x | static |
kDevSelSecondSlaveShift | qwiic_as7265x.QwiicAS7265x | static |
kDevSelSelectMask | qwiic_as7265x.QwiicAS7265x | static |
kDevSelSelectShift | qwiic_as7265x.QwiicAS7265x | static |
kFwVersionHigh | qwiic_as7265x.QwiicAS7265x | static |
kFwVersionLow | qwiic_as7265x.QwiicAS7265x | static |
kGain16x | qwiic_as7265x.QwiicAS7265x | static |
kGain1x | qwiic_as7265x.QwiicAS7265x | static |
kGain37x | qwiic_as7265x.QwiicAS7265x | static |
kGain64x | qwiic_as7265x.QwiicAS7265x | static |
kHwVersionHigh | qwiic_as7265x.QwiicAS7265x | static |
kHwVersionLow | qwiic_as7265x.QwiicAS7265x | static |
kIndicatorCurrentLimit1mA | qwiic_as7265x.QwiicAS7265x | static |
kIndicatorCurrentLimit2mA | qwiic_as7265x.QwiicAS7265x | static |
kIndicatorCurrentLimit4mA | qwiic_as7265x.QwiicAS7265x | static |
kIndicatorCurrentLimit8mA | qwiic_as7265x.QwiicAS7265x | static |
kIntegrationTime | qwiic_as7265x.QwiicAS7265x | static |
kLedConfig | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigIndCurrentMask | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigIndCurrentShift | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigIndEnableMask | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigIndEnableShift | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigLedDrvMask | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigLedDrvShift | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigLedEnableMask | qwiic_as7265x.QwiicAS7265x | static |
kLedConfigLedEnableShift | qwiic_as7265x.QwiicAS7265x | static |
kLedCurrentLimit100mA | qwiic_as7265x.QwiicAS7265x | static |
kLedCurrentLimit12_5mA | qwiic_as7265x.QwiicAS7265x | static |
kLedCurrentLimit25mA | qwiic_as7265x.QwiicAS7265x | static |
kLedCurrentLimit50mA | qwiic_as7265x.QwiicAS7265x | static |
kLedIr | qwiic_as7265x.QwiicAS7265x | static |
kLedUv | qwiic_as7265x.QwiicAS7265x | static |
kLedWhite | qwiic_as7265x.QwiicAS7265x | static |
kMeasurementMode4Chan | qwiic_as7265x.QwiicAS7265x | static |
kMeasurementMode4Chan2 | qwiic_as7265x.QwiicAS7265x | static |
kMeasurementMode6ChanContinuous | qwiic_as7265x.QwiicAS7265x | static |
kMeasurementMode6ChanOneShot | qwiic_as7265x.QwiicAS7265x | static |
kPollingDelay | qwiic_as7265x.QwiicAS7265x | static |
kReadReg | qwiic_as7265x.QwiicAS7265x | static |
kRGA | qwiic_as7265x.QwiicAS7265x | static |
kRGACal | qwiic_as7265x.QwiicAS7265x | static |
kRxValid | qwiic_as7265x.QwiicAS7265x | static |
kSHB | qwiic_as7265x.QwiicAS7265x | static |
kSHBCal | qwiic_as7265x.QwiicAS7265x | static |
kStatusReg | qwiic_as7265x.QwiicAS7265x | static |
kTIC | qwiic_as7265x.QwiicAS7265x | static |
kTICCal | qwiic_as7265x.QwiicAS7265x | static |
kTxValid | qwiic_as7265x.QwiicAS7265x | static |
kTxValid | qwiic_as7265x.QwiicAS7265x | |
kUJD | qwiic_as7265x.QwiicAS7265x | static |
kUJDCal | qwiic_as7265x.QwiicAS7265x | static |
kVKE | qwiic_as7265x.QwiicAS7265x | static |
kVKECal | qwiic_as7265x.QwiicAS7265x | static |
kWLF | qwiic_as7265x.QwiicAS7265x | static |
kWLFCal | qwiic_as7265x.QwiicAS7265x | static |
kWriteReg | qwiic_as7265x.QwiicAS7265x | static |
select_device(self, device) | qwiic_as7265x.QwiicAS7265x | |
set_bulb_current(self, current, device) | qwiic_as7265x.QwiicAS7265x | |
set_gain(self, gain) | qwiic_as7265x.QwiicAS7265x | |
set_indicator_current(self, current) | qwiic_as7265x.QwiicAS7265x | |
set_integration_cycles(self, cycleValue) | qwiic_as7265x.QwiicAS7265x | |
set_measurement_mode(self, mode) | qwiic_as7265x.QwiicAS7265x | |
soft_reset(self) | qwiic_as7265x.QwiicAS7265x | |
take_measurements(self) | qwiic_as7265x.QwiicAS7265x | |
take_measurements_with_bulb(self) | qwiic_as7265x.QwiicAS7265x | |
virtual_read_register(self, virtualAddr) | qwiic_as7265x.QwiicAS7265x | |
virtual_write_register(self, virtualAddr, data) | qwiic_as7265x.QwiicAS7265x | |