__init__(self, address=None, i2c_driver=None) | qwiic_as726x.QwiicAS726x | |
address | qwiic_as726x.QwiicAS726x | |
available_addresses | qwiic_as726x.QwiicAS726x | static |
begin(self, gain=kGain64x, measurementMode=kMeasurementMode6ChanOneShot) | qwiic_as726x.QwiicAS726x | |
clear_data_available(self) | qwiic_as726x.QwiicAS726x | |
connected | qwiic_as726x.QwiicAS726x | static |
convert_bytes_to_float(self, myLong) | qwiic_as726x.QwiicAS726x | |
data_available(self) | qwiic_as726x.QwiicAS726x | |
device_name | qwiic_as726x.QwiicAS726x | static |
disable_bulb(self) | qwiic_as726x.QwiicAS726x | |
disable_indicator(self) | qwiic_as726x.QwiicAS726x | |
disable_interrupt(self) | qwiic_as726x.QwiicAS726x | |
enable_bulb(self) | qwiic_as726x.QwiicAS726x | |
enable_indicator(self) | qwiic_as726x.QwiicAS726x | |
enable_interrupt(self) | qwiic_as726x.QwiicAS726x | |
get_blue(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_blue(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_cct(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_duv1976(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_green(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_lux(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_orange(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_r(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_red(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_s(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_t(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_u(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_u1976(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_upri1976(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_v(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_v1976(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_value(self, calAddress) | qwiic_as726x.QwiicAS726x | |
get_calibrated_violet(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_vpri1976(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_w(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_x(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_x1931(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_y(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_y1931(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_yellow(self) | qwiic_as726x.QwiicAS726x | |
get_calibrated_z(self) | qwiic_as726x.QwiicAS726x | |
get_channel(self, channelReg) | qwiic_as726x.QwiicAS726x | |
get_clear(self) | qwiic_as726x.QwiicAS726x | |
get_dark(self) | qwiic_as726x.QwiicAS726x | |
get_gain(self) | qwiic_as726x.QwiicAS726x | |
get_green(self) | qwiic_as726x.QwiicAS726x | |
get_integration_time(self) | qwiic_as726x.QwiicAS726x | |
get_measurement_mode(self) | qwiic_as726x.QwiicAS726x | |
get_nir(self) | qwiic_as726x.QwiicAS726x | |
get_orange(self) | qwiic_as726x.QwiicAS726x | |
get_r(self) | qwiic_as726x.QwiicAS726x | |
get_red(self) | qwiic_as726x.QwiicAS726x | |
get_s(self) | qwiic_as726x.QwiicAS726x | |
get_t(self) | qwiic_as726x.QwiicAS726x | |
get_temperature(self, device) | qwiic_as726x.QwiicAS726x | |
get_temperature_f(self) | qwiic_as726x.QwiicAS726x | |
get_u(self) | qwiic_as726x.QwiicAS726x | |
get_v(self) | qwiic_as726x.QwiicAS726x | |
get_version(self) | qwiic_as726x.QwiicAS726x | |
get_violet(self) | qwiic_as726x.QwiicAS726x | |
get_w(self) | qwiic_as726x.QwiicAS726x | |
get_x(self) | qwiic_as726x.QwiicAS726x | |
get_y(self) | qwiic_as726x.QwiicAS726x | |
get_yellow(self) | qwiic_as726x.QwiicAS726x | |
get_z(self) | qwiic_as726x.QwiicAS726x | |
is_connected(self) | qwiic_as726x.QwiicAS726x | |
kAs7261CctCal | qwiic_as726x.QwiicAS726x | static |
kAs7261Clear | qwiic_as726x.QwiicAS726x | static |
kAs7261Dark | qwiic_as726x.QwiicAS726x | static |
kAs7261DuvCal | qwiic_as726x.QwiicAS726x | static |
kAs7261LuxCal | qwiic_as726x.QwiicAS726x | static |
kAs7261Nir | qwiic_as726x.QwiicAS726x | static |
kAs7261UCal | qwiic_as726x.QwiicAS726x | static |
kAs7261UpriCal | qwiic_as726x.QwiicAS726x | static |
kAs7261VCal | qwiic_as726x.QwiicAS726x | static |
kAs7261VpriCal | qwiic_as726x.QwiicAS726x | static |
kAs7261X | qwiic_as726x.QwiicAS726x | static |
kAs7261X1931Cal | qwiic_as726x.QwiicAS726x | static |
kAs7261XCal | qwiic_as726x.QwiicAS726x | static |
kAs7261Y | qwiic_as726x.QwiicAS726x | static |
kAs7261Y1931Cal | qwiic_as726x.QwiicAS726x | static |
kAs7261YCal | qwiic_as726x.QwiicAS726x | static |
kAs7261Z | qwiic_as726x.QwiicAS726x | static |
kAs7261ZCal | qwiic_as726x.QwiicAS726x | static |
kAs7262B | qwiic_as726x.QwiicAS726x | static |
kAs7262BCal | qwiic_as726x.QwiicAS726x | static |
kAs7262G | qwiic_as726x.QwiicAS726x | static |
kAs7262GCal | qwiic_as726x.QwiicAS726x | static |
kAs7262O | qwiic_as726x.QwiicAS726x | static |
kAs7262OCal | qwiic_as726x.QwiicAS726x | static |
kAs7262R | qwiic_as726x.QwiicAS726x | static |
kAs7262RCal | qwiic_as726x.QwiicAS726x | static |
kAs7262V | qwiic_as726x.QwiicAS726x | static |
kAs7262VCal | qwiic_as726x.QwiicAS726x | static |
kAs7262Y | qwiic_as726x.QwiicAS726x | static |
kAs7262YCal | qwiic_as726x.QwiicAS726x | static |
kAs7263R | qwiic_as726x.QwiicAS726x | static |
kAs7263RCal | qwiic_as726x.QwiicAS726x | static |
kAs7263S | qwiic_as726x.QwiicAS726x | static |
kAs7263SCal | qwiic_as726x.QwiicAS726x | static |
kAs7263T | qwiic_as726x.QwiicAS726x | static |
kAs7263TCal | qwiic_as726x.QwiicAS726x | static |
kAs7263U | qwiic_as726x.QwiicAS726x | static |
kAs7263UCal | qwiic_as726x.QwiicAS726x | static |
kAs7263V | qwiic_as726x.QwiicAS726x | static |
kAs7263VCal | qwiic_as726x.QwiicAS726x | static |
kAs7263W | qwiic_as726x.QwiicAS726x | static |
kAs7263WCal | qwiic_as726x.QwiicAS726x | static |
kConfig | qwiic_as726x.QwiicAS726x | static |
kConfigDataReadyMask | qwiic_as726x.QwiicAS726x | static |
kConfigDataReadyShift | qwiic_as726x.QwiicAS726x | static |
kConfigFRSTMask | qwiic_as726x.QwiicAS726x | static |
kConfigFRSTShift | qwiic_as726x.QwiicAS726x | static |
kConfigGainMask | qwiic_as726x.QwiicAS726x | static |
kConfigGainShift | qwiic_as726x.QwiicAS726x | static |
kConfigIntMask | qwiic_as726x.QwiicAS726x | static |
kConfigIntShift | qwiic_as726x.QwiicAS726x | static |
kConfigModeMask | qwiic_as726x.QwiicAS726x | static |
kConfigModeShift | qwiic_as726x.QwiicAS726x | static |
kConfigSRSTMask | qwiic_as726x.QwiicAS726x | static |
kConfigSRSTShift | qwiic_as726x.QwiicAS726x | static |
kDeviceTemp | qwiic_as726x.QwiicAS726x | static |
kDeviceType | qwiic_as726x.QwiicAS726x | static |
kGain16x | qwiic_as726x.QwiicAS726x | static |
kGain1x | qwiic_as726x.QwiicAS726x | static |
kGain37x | qwiic_as726x.QwiicAS726x | static |
kGain64x | qwiic_as726x.QwiicAS726x | static |
kHwVersion | qwiic_as726x.QwiicAS726x | static |
kIndicatorCurrentLimit1mA | qwiic_as726x.QwiicAS726x | static |
kIndicatorCurrentLimit2mA | qwiic_as726x.QwiicAS726x | static |
kIndicatorCurrentLimit4mA | qwiic_as726x.QwiicAS726x | static |
kIndicatorCurrentLimit8mA | qwiic_as726x.QwiicAS726x | static |
kIntegrationTime | qwiic_as726x.QwiicAS726x | static |
kLedConfig | qwiic_as726x.QwiicAS726x | static |
kLedConfigIndCurrentMask | qwiic_as726x.QwiicAS726x | static |
kLedConfigIndCurrentShift | qwiic_as726x.QwiicAS726x | static |
kLedConfigIndEnableMask | qwiic_as726x.QwiicAS726x | static |
kLedConfigIndEnableShift | qwiic_as726x.QwiicAS726x | static |
kLedConfigLedDrvMask | qwiic_as726x.QwiicAS726x | static |
kLedConfigLedDrvShift | qwiic_as726x.QwiicAS726x | static |
kLedConfigLedEnableMask | qwiic_as726x.QwiicAS726x | static |
kLedConfigLedEnableShift | qwiic_as726x.QwiicAS726x | static |
kLedCurrentLimit100mA | qwiic_as726x.QwiicAS726x | static |
kLedCurrentLimit12_5mA | qwiic_as726x.QwiicAS726x | static |
kLedCurrentLimit25mA | qwiic_as726x.QwiicAS726x | static |
kLedCurrentLimit50mA | qwiic_as726x.QwiicAS726x | static |
kMaxRetries | qwiic_as726x.QwiicAS726x | static |
kMeasurementMode4Chan | qwiic_as726x.QwiicAS726x | static |
kMeasurementMode4Chan2 | qwiic_as726x.QwiicAS726x | static |
kMeasurementMode6ChanContinuous | qwiic_as726x.QwiicAS726x | static |
kMeasurementMode6ChanOneShot | qwiic_as726x.QwiicAS726x | static |
kPollingDelay | qwiic_as726x.QwiicAS726x | static |
kReadReg | qwiic_as726x.QwiicAS726x | static |
kRxValid | qwiic_as726x.QwiicAS726x | static |
kSensorTypeAs7261 | qwiic_as726x.QwiicAS726x | static |
kSensorTypeAs7262 | qwiic_as726x.QwiicAS726x | static |
kSensorTypeAs7263 | qwiic_as726x.QwiicAS726x | static |
kStatusReg | qwiic_as726x.QwiicAS726x | static |
kTimeout | qwiic_as726x.QwiicAS726x | static |
kTxValid | qwiic_as726x.QwiicAS726x | static |
kTxValid | qwiic_as726x.QwiicAS726x | |
kWriteReg | qwiic_as726x.QwiicAS726x | static |
set_bulb_current(self, current) | qwiic_as726x.QwiicAS726x | |
set_gain(self, gain) | qwiic_as726x.QwiicAS726x | |
set_indicator_current(self, current) | qwiic_as726x.QwiicAS726x | |
set_integration_time(self, integrationValue) | qwiic_as726x.QwiicAS726x | |
set_measurement_mode(self, mode) | qwiic_as726x.QwiicAS726x | |
soft_reset(self) | qwiic_as726x.QwiicAS726x | |
take_measurements(self) | qwiic_as726x.QwiicAS726x | |
take_measurements_with_bulb(self) | qwiic_as726x.QwiicAS726x | |
virtual_read_register(self, virtualAddr) | qwiic_as726x.QwiicAS726x | |
virtual_write_register(self, virtualAddr, dataToWrite) | qwiic_as726x.QwiicAS726x | |