__init__(self, address=None, i2c_driver=None, device_type=kDeviceTypeMAX17043) | qwiic_max1704x.QwiicMAX1704X | |
address | qwiic_max1704x.QwiicMAX1704X | |
available_addresses | qwiic_max1704x.QwiicMAX1704X | static |
begin(self) | qwiic_max1704x.QwiicMAX1704X | |
clear_alert(self) | qwiic_max1704x.QwiicMAX1704X | |
clear_status_reg_bits(self, mask) | qwiic_max1704x.QwiicMAX1704X | |
connected | qwiic_max1704x.QwiicMAX1704X | static |
device_name | qwiic_max1704x.QwiicMAX1704X | static |
disable_alert(self) | qwiic_max1704x.QwiicMAX1704X | |
disable_comparator(self) | qwiic_max1704x.QwiicMAX1704X | |
disable_hibernate(self) | qwiic_max1704x.QwiicMAX1704X | |
disable_soc_alert(self) | qwiic_max1704x.QwiicMAX1704X | |
enable_alert(self) | qwiic_max1704x.QwiicMAX1704X | |
enable_comparator(self) | qwiic_max1704x.QwiicMAX1704X | |
enable_hibernate(self) | qwiic_max1704x.QwiicMAX1704X | |
enable_soc_alert(self) | qwiic_max1704x.QwiicMAX1704X | |
get_alert(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
get_change_rate(self) | qwiic_max1704x.QwiicMAX1704X | |
get_compensation(self) | qwiic_max1704x.QwiicMAX1704X | |
get_hibrt_act_thr(self) | qwiic_max1704x.QwiicMAX1704X | |
get_hibrt_act_thr_volts(self, threshold_volts) | qwiic_max1704x.QwiicMAX1704X | |
get_hibrt_hib_thr(self) | qwiic_max1704x.QwiicMAX1704X | |
get_hibrt_hib_thr_percent(self, threshold_percent) | qwiic_max1704x.QwiicMAX1704X | |
get_id(self) | qwiic_max1704x.QwiicMAX1704X | |
get_soc(self) | qwiic_max1704x.QwiicMAX1704X | |
get_status(self) | qwiic_max1704x.QwiicMAX1704X | |
get_threshold(self) | qwiic_max1704x.QwiicMAX1704X | |
get_valrt_max(self) | qwiic_max1704x.QwiicMAX1704X | |
get_valrt_min(self) | qwiic_max1704x.QwiicMAX1704X | |
get_version(self) | qwiic_max1704x.QwiicMAX1704X | |
get_voltage(self) | qwiic_max1704x.QwiicMAX1704X | |
is_change(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
is_connected(self) | qwiic_max1704x.QwiicMAX1704X | |
is_hibernating(self) | qwiic_max1704x.QwiicMAX1704X | |
is_low(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
is_reset(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
is_voltage_high(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
is_voltage_low(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
is_voltage_reset(self, clear=False) | qwiic_max1704x.QwiicMAX1704X | |
kConfigAlertMask | qwiic_max1704x.QwiicMAX1704X | static |
kConfigAlertShift | qwiic_max1704x.QwiicMAX1704X | static |
kConfigCompMask | qwiic_max1704x.QwiicMAX1704X | static |
kConfigCompShift | qwiic_max1704x.QwiicMAX1704X | static |
kConfigSleepMask | qwiic_max1704x.QwiicMAX1704X | static |
kConfigSleepShift | qwiic_max1704x.QwiicMAX1704X | static |
kConfigSocAlertMask | qwiic_max1704x.QwiicMAX1704X | static |
kConfigSocAlertShift | qwiic_max1704x.QwiicMAX1704X | static |
kConfigThresholdMask | qwiic_max1704x.QwiicMAX1704X | static |
kConfigThresholdShift | qwiic_max1704x.QwiicMAX1704X | static |
kDeviceTypeMAX17043 | qwiic_max1704x.QwiicMAX1704X | static |
kDeviceTypeMAX17044 | qwiic_max1704x.QwiicMAX1704X | static |
kDeviceTypeMAX17048 | qwiic_max1704x.QwiicMAX1704X | static |
kDeviceTypeMAX17049 | qwiic_max1704x.QwiicMAX1704X | static |
kMax17048HibRtDisHib | qwiic_max1704x.QwiicMAX1704X | static |
kMax17048HibRtEnHib | qwiic_max1704x.QwiicMAX1704X | static |
kModeEnSleep | qwiic_max1704x.QwiicMAX1704X | static |
kModeHibStat | qwiic_max1704x.QwiicMAX1704X | static |
kModeQuickStart | qwiic_max1704x.QwiicMAX1704X | static |
kRegCommand | qwiic_max1704x.QwiicMAX1704X | static |
kRegConfig | qwiic_max1704x.QwiicMAX1704X | static |
kRegCRate | qwiic_max1704x.QwiicMAX1704X | static |
kRegCValrt | qwiic_max1704x.QwiicMAX1704X | static |
kRegHibRt | qwiic_max1704x.QwiicMAX1704X | static |
kRegMode | qwiic_max1704x.QwiicMAX1704X | static |
kRegSoc | qwiic_max1704x.QwiicMAX1704X | static |
kRegStatus | qwiic_max1704x.QwiicMAX1704X | static |
kRegVcell | qwiic_max1704x.QwiicMAX1704X | static |
kRegVersion | qwiic_max1704x.QwiicMAX1704X | static |
kRegVResetId | qwiic_max1704x.QwiicMAX1704X | static |
kStatusEnVrMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusEnVrShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusHdMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusHdShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusRiMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusRiShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusScMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusScShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusVhMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusVhShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusVlMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusVlShift | qwiic_max1704x.QwiicMAX1704X | static |
kStatusVrMask | qwiic_max1704x.QwiicMAX1704X | static |
kStatusVrShift | qwiic_max1704x.QwiicMAX1704X | static |
kVResetIdComparatorDisMask | qwiic_max1704x.QwiicMAX1704X | static |
kVResetIdComparatorDisShift | qwiic_max1704x.QwiicMAX1704X | static |
kVResetIdVResetMask | qwiic_max1704x.QwiicMAX1704X | static |
kVResetIdVResetShift | qwiic_max1704x.QwiicMAX1704X | static |
quick_start(self) | qwiic_max1704x.QwiicMAX1704X | |
read16(self, address, register) | qwiic_max1704x.QwiicMAX1704X | |
reset(self) | qwiic_max1704x.QwiicMAX1704X | |
set_compensation(self, newCompensation) | qwiic_max1704x.QwiicMAX1704X | |
set_device(self, device_type) | qwiic_max1704x.QwiicMAX1704X | |
set_hibrt_act_thr(self, threshold) | qwiic_max1704x.QwiicMAX1704X | |
set_hibrt_hib_thr(self, threshold) | qwiic_max1704x.QwiicMAX1704X | |
set_reset_voltage_threshold(self, threshold) | qwiic_max1704x.QwiicMAX1704X | |
set_reset_voltage_volts(self, threshold_volts) | qwiic_max1704x.QwiicMAX1704X | |
set_threshold(self, percent=4) | qwiic_max1704x.QwiicMAX1704X | |
set_valrt_max(self, threshold=0xFF) | qwiic_max1704x.QwiicMAX1704X | |
set_valrt_max_volts(self, threshold_volts=5.1) | qwiic_max1704x.QwiicMAX1704X | |
set_valrt_min(self, threshold=0x00) | qwiic_max1704x.QwiicMAX1704X | |
set_valrt_min_volts(self, threshold_volts=0.0) | qwiic_max1704x.QwiicMAX1704X | |
sleep(self) | qwiic_max1704x.QwiicMAX1704X | |
wake(self) | qwiic_max1704x.QwiicMAX1704X | |
write16(self, address, register, data) | qwiic_max1704x.QwiicMAX1704X | |