![]() |
SparkFun Fingerprint Sensor - FPC2534 Pro
v0.9.9-3-g5d0d172
Library for the SparkFun Fingerprint Sensor - FPC2534 Pro
|
Payload definition of the Image response command. More...
#include <fpc_api.h>
Public Attributes | |
| fpc_cmd_hdr_t | cmd |
| uint32_t | image_size |
| uint16_t | image_width |
| uint16_t | image_height |
| uint16_t | type |
| uint16_t | max_chunk_size |
Payload definition of the Image response command.
| fpc_cmd_hdr_t fpc_cmd_image_response_t::cmd |
Command header.
| uint16_t fpc_cmd_image_response_t::image_height |
Image height.
| uint32_t fpc_cmd_image_response_t::image_size |
Image size.
| uint16_t fpc_cmd_image_response_t::image_width |
Image width.
| uint16_t fpc_cmd_image_response_t::max_chunk_size |
The maximal chunk size for the active interface
| uint16_t fpc_cmd_image_response_t::type |
Image request type