![]() |
Qwiic_Relay_Py
packaging_test1-7-g89157e1
Python for SFE Qwiic Relay
|
Classes | |
| class | QwiicRelay |
| QwiicRelay. More... | |
Variables | |
| int | SINGLE_RELAY_DEFUALT_ADDR = 0x18 |
| int | SINGLE_RELAY_JUMPER_CLOSE_ADDR = 0x19 |
| int | QUAD_RELAY_DEFUALT_ADDR = 0x6D |
| int | QUAD_RELAY_JUMPER_CLOSE_ADDR = 0x6C |
| int | DUAL_SOLID_STATE_RELAY_DEFUALT_ADDR = 0x0A |
| int | DUAL_SOLID_STATE_RELAY_JUMPER_CLOSE_ADDR = 0x0B |
| int | QUAD_SOLID_STATE_RELAY_DEFUALT_ADDR = 0x08 |
| int | QUAD_SOLID_STATE_RELAY_JUMPER_CLOSE_ADDR = 0x09 |
| int | SINGLE_CHANGE_ADDRESS = 0x03 |
| int | QUAD_CHANGE_ADDRESS = 0xC7 |
| int | RELAY_ONE = 1 |
| int | RELAY_TWO = 2 |
| int | RELAY_THREE = 3 |
| int | RELAY_FOUR = 4 |
| int | DUAL_QUAD_TOGGLE_BASE = 0x00 |
| int | STATUS_BASE = 0x04 |
| int | DUAL_QUAD_PWM_BASE = 0x0F |
| int | TURN_ALL_OFF = 0x0A |
| int | TURN_ALL_ON = 0x0B |
| int | TOGGLE_ALL = 0x0C |
| int | SINGLE_OFF = 0x00 |
| int | SINGLE_ON = 0x01 |
| int | SINGLE_FIRMWARE_VERSION = 0x04 |
| int | SINGLE_STATUS = 0x05 |
| int | STATUS_OFF = 0 |
| int qwiic_relay.DUAL_QUAD_PWM_BASE = 0x0F |
| int qwiic_relay.DUAL_QUAD_TOGGLE_BASE = 0x00 |
| int qwiic_relay.DUAL_SOLID_STATE_RELAY_DEFUALT_ADDR = 0x0A |
| int qwiic_relay.DUAL_SOLID_STATE_RELAY_JUMPER_CLOSE_ADDR = 0x0B |
| int qwiic_relay.QUAD_CHANGE_ADDRESS = 0xC7 |
| int qwiic_relay.QUAD_RELAY_DEFUALT_ADDR = 0x6D |
| int qwiic_relay.QUAD_RELAY_JUMPER_CLOSE_ADDR = 0x6C |
| int qwiic_relay.QUAD_SOLID_STATE_RELAY_DEFUALT_ADDR = 0x08 |
| int qwiic_relay.QUAD_SOLID_STATE_RELAY_JUMPER_CLOSE_ADDR = 0x09 |
| int qwiic_relay.RELAY_FOUR = 4 |
| int qwiic_relay.RELAY_ONE = 1 |
| int qwiic_relay.RELAY_THREE = 3 |
| int qwiic_relay.RELAY_TWO = 2 |
| int qwiic_relay.SINGLE_CHANGE_ADDRESS = 0x03 |
| int qwiic_relay.SINGLE_FIRMWARE_VERSION = 0x04 |
| int qwiic_relay.SINGLE_OFF = 0x00 |
| int qwiic_relay.SINGLE_ON = 0x01 |
| int qwiic_relay.SINGLE_RELAY_DEFUALT_ADDR = 0x18 |
| int qwiic_relay.SINGLE_RELAY_JUMPER_CLOSE_ADDR = 0x19 |
| int qwiic_relay.SINGLE_STATUS = 0x05 |
| int qwiic_relay.STATUS_BASE = 0x04 |
| int qwiic_relay.STATUS_OFF = 0 |
| int qwiic_relay.TOGGLE_ALL = 0x0C |
| int qwiic_relay.TURN_ALL_OFF = 0x0A |
| int qwiic_relay.TURN_ALL_ON = 0x0B |