![]() |
SparkFun Spectral UV Sensor - AS7331
v2.1.2-21-g3e22fb4
Library for the SparkFun Spectral UV Sensor - AS7331
|
Header file for the SparkFun Spectral UV Sensor - AS7331. More...
#include <stdint.h>#include <sfTk/sfToolkit.h>#include <sfTk/sfTkII2C.h>Go to the source code of this file.
Classes | |
| union | sfe_as7331_reg_cfg_osr_t |
| union | sfe_as7331_reg_cfg_agen_t |
| union | sfe_as7331_reg_cfg_creg1_t |
| union | sfe_as7331_reg_cfg_creg2_t |
| union | sfe_as7331_reg_cfg_creg3_t |
| union | sfe_as7331_reg_cfg_optreg_t |
| union | sfe_as7331_reg_meas_osr_status_t |
| class | sfDevAS7331 |
Enumerations | |
| enum | as7331_dev_op_state_t { DEVICE_MODE_CFG = 0x2 , DEVICE_MODE_MEAS = 0x3 } |
| enum | as7331_gain_t { GAIN_2048 = 0x0000 , GAIN_1024 , GAIN_512 , GAIN_256 , GAIN_128 , GAIN_64 , GAIN_32 , GAIN_16 , GAIN_8 , GAIN_4 , GAIN_2 , GAIN_1 } |
| enum | as7331_conv_clk_freq_t { CCLK_1_024_MHZ = 0x00 , CCLK_2_048_MHZ , CCLK_4_096_MHZ , CCLK_8_192_MHZ } |
| enum | as7331_meas_mode_t { MEAS_MODE_CONT = 0x0 , MEAS_MODE_CMD , MEAS_MODE_SYNS , MEAS_MODE_SYND } |
| enum | as7331_conv_time_t { TIME_1MS = 0x0 , TIME_2MS , TIME_4MS , TIME_8MS , TIME_16MS , TIME_32MS , TIME_64MS , TIME_128MS , TIME_256MS , TIME_512MS , TIME_1024MS , TIME_2048MS , TIME_4096MS , TIME_8192MS , TIME_16384MS } |
| enum | as7331_divider_val_t { DIV_2 = 0x0 , DIV_4 , DIV_8 , DIV_16 , DIV_32 , DIV_64 , DIV_128 , DIV_256 } |
| enum | as7331_uv_type { AS7331_UVA , AS7331_UVB , AS7331_UVC } |
Variables | |
| const uint8_t | kDefaultAS7331Addr = 0x74 |
| const uint8_t | kSecondaryAS7331Addr = 0x75 |
| const uint8_t | kTertiaryAS7331Addr = 0x76 |
| const uint8_t | kQuaternaryAS7331Addr = 0x77 |
| const uint8_t | kDefaultAS7331DeviceID = 0x21 |
| const uint8_t | kAS7331DeviceIDTopNibble = 0x2 |
| const uint8_t | kSfeAS7331RegCfgOsr = 0x00 |
| const uint8_t | kSfeAS7331RegCfgAgen = 0x02 |
| const uint8_t | kSfeAS7331RegCfgCreg1 = 0x06 |
| const uint8_t | kSfeAS7331RegCfgCreg2 = 0x07 |
| const uint8_t | kSfeAS7331RegCfgCreg3 = 0x08 |
| const uint8_t | kSfeAS7331RegCfgBreak = 0x09 |
| const uint8_t | kSfeAS7331RegCfgEdges = 0x0A |
| const uint8_t | kSfeAS7331RegCfgOptReg = 0x0B |
| const uint8_t | kSfeAS7331RegMeasOsrStatus = 0x00 |
| const uint8_t | kSfeAS7331RegMeasTemp = 0x01 |
| const uint8_t | kSfeAS7331RegMeasMres1 = 0x02 |
| const uint8_t | kSfeAS7331RegMeasMres2 = 0x03 |
| const uint8_t | kSfeAS7331RegMeasMres3 = 0x04 |
| const uint8_t | kSfeAS7331RegMeasOutConvL = 0x05 |
| const uint8_t | kSfeAS7331RegMeasOutConvH = 0x06 |
Header file for the SparkFun Spectral UV Sensor - AS7331.
This file contains the class definitions, constants, and enums for interacting with the AS7331 sensor.
SfeAS7331Driver is a comms-agnostic driver for the AS7331 Spectral UV sensor that uses the SparkFun Toolkit. The SfeAS7331ArdI2C class defines the Arduino specific behavior for initializing and interacting with devices.
7-bit address defined as [1, 1, 1, 0, 1, A1, A0] where A1/A0 are the physical address pins tied high or low.
SPDX-License-Identifier: MIT
https://github.com/sparkfun/SparkFun_AS7331_Arduino_Library
| enum as7331_conv_time_t |
| enum as7331_divider_val_t |
| enum as7331_gain_t |
| enum as7331_meas_mode_t |
| enum as7331_uv_type |
| const uint8_t kAS7331DeviceIDTopNibble = 0x2 |
| const uint8_t kDefaultAS7331Addr = 0x74 |
| const uint8_t kDefaultAS7331DeviceID = 0x21 |
| const uint8_t kQuaternaryAS7331Addr = 0x77 |
| const uint8_t kSecondaryAS7331Addr = 0x75 |
| const uint8_t kSfeAS7331RegCfgAgen = 0x02 |
| const uint8_t kSfeAS7331RegCfgBreak = 0x09 |
| const uint8_t kSfeAS7331RegCfgCreg1 = 0x06 |
| const uint8_t kSfeAS7331RegCfgCreg2 = 0x07 |
| const uint8_t kSfeAS7331RegCfgCreg3 = 0x08 |
| const uint8_t kSfeAS7331RegCfgEdges = 0x0A |
| const uint8_t kSfeAS7331RegCfgOptReg = 0x0B |
| const uint8_t kSfeAS7331RegCfgOsr = 0x00 |
| const uint8_t kSfeAS7331RegMeasMres1 = 0x02 |
| const uint8_t kSfeAS7331RegMeasMres2 = 0x03 |
| const uint8_t kSfeAS7331RegMeasMres3 = 0x04 |
| const uint8_t kSfeAS7331RegMeasOsrStatus = 0x00 |
| const uint8_t kSfeAS7331RegMeasOutConvH = 0x06 |
| const uint8_t kSfeAS7331RegMeasOutConvL = 0x05 |
| const uint8_t kSfeAS7331RegMeasTemp = 0x01 |
| const uint8_t kTertiaryAS7331Addr = 0x76 |