SparkFun Capacitive Soil Moisture Sensor - CY8CMBR3 Arduino Library  v1.0.0-1-g5d40d36
Library for the SparkFun Capacitive Soil Moisture Sensor - CY8CMBR3
Loading...
Searching...
No Matches
sfe_cy8cmbr3_reg_device_cfg0_t Union Reference

#include <sfDevCY8CMBR3.h>

Public Attributes

struct {
   uint8_t   MED_EN: 1
 
   uint8_t   IIR_EN: 1
 
   uint8_t   RESERVED: 6
 
}; 
 
uint8_t byte
 

Member Data Documentation

◆ 

struct { ... } sfe_cy8cmbr3_reg_device_cfg0_t::@45

◆ byte

uint8_t sfe_cy8cmbr3_reg_device_cfg0_t::byte

◆ IIR_EN

uint8_t sfe_cy8cmbr3_reg_device_cfg0_t::IIR_EN

◆ MED_EN

uint8_t sfe_cy8cmbr3_reg_device_cfg0_t::MED_EN

◆ RESERVED

uint8_t sfe_cy8cmbr3_reg_device_cfg0_t::RESERVED

The documentation for this union was generated from the following file: