SparkFun Capacitive Soil Moisture Sensor - CY8CMBR3 Arduino Library  v1.0.0-1-g5d40d36
Library for the SparkFun Capacitive Soil Moisture Sensor - CY8CMBR3
Loading...
Searching...
No Matches
sfe_cy8cmbr3_reg_device_cfg2_t Union Reference

#include <sfDevCY8CMBR3.h>

Public Attributes

struct {
   uint8_t   SHIELD_EN: 1
 
   uint8_t   GUARD_EN: 1
 
   uint8_t   EMC_EN: 1
 
   uint8_t   ATH_EN: 1
 
   uint8_t   BUTTON_SLD_ARST: 2
 
   uint8_t   PROXIMITY_ARST: 2
 
}; 
 
uint8_t byte
 

Member Data Documentation

◆ 

struct { ... } sfe_cy8cmbr3_reg_device_cfg2_t::@49

◆ ATH_EN

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::ATH_EN

◆ BUTTON_SLD_ARST

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::BUTTON_SLD_ARST

◆ byte

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::byte

◆ EMC_EN

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::EMC_EN

◆ GUARD_EN

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::GUARD_EN

◆ PROXIMITY_ARST

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::PROXIMITY_ARST

◆ SHIELD_EN

uint8_t sfe_cy8cmbr3_reg_device_cfg2_t::SHIELD_EN

The documentation for this union was generated from the following file: