SparkFun Capacitive Soil Moisture Sensor - CY8CMBR3 Arduino Library
Library for the SparkFun Capacitive Soil Moisture Sensor - CY8CMBR3
Loading...
Searching...
No Matches
sfe_cy8cmbr3_reg_gpo_output_state_t Union Reference

#include <sfDevCY8CMBR3.h>

Public Attributes

struct {
   uint8_t   GPO0: 1
 
   uint8_t   GPO1: 1
 
   uint8_t   GPO2: 1
 
   uint8_t   GPO3: 1
 
   uint8_t   GPO4: 1
 
   uint8_t   GPO5: 1
 
   uint8_t   GPO6: 1
 
   uint8_t   GPO7: 1
 
}; 
 
uint8_t byte
 

Member Data Documentation

◆ 

struct { ... } sfe_cy8cmbr3_reg_gpo_output_state_t::@61

◆ byte

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::byte

◆ GPO0

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO0

◆ GPO1

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO1

◆ GPO2

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO2

◆ GPO3

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO3

◆ GPO4

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO4

◆ GPO5

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO5

◆ GPO6

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO6

◆ GPO7

uint8_t sfe_cy8cmbr3_reg_gpo_output_state_t::GPO7

The documentation for this union was generated from the following file: