![]() |
SparkFun INA2XX Arduino Library
v1.0.0-3-gc9007d6
Arduino Library for the SparkFun Qwiic Power Monitor (INA228 / INA237)
|
INA237 power monitor driver (also covers the register-compatible INA238). More...
#include <sfDevINA237.h>
Public Member Functions | |
| sfDevINA237 () | |
| sfTkError_t | calibrate (float shuntResOhms, float maxCurrentA) |
| Calibrate the device for current and power measurements. More... | |
| sfTkError_t | getShuntVoltage_mV (float &milliVolts) |
| Read the shunt voltage in millivolts (16-bit VSHUNT). More... | |
| sfTkError_t | getBusVoltage_V (float &volts) |
| Read the bus voltage in Volts (16-bit VBUS, 3.125 mV/LSB). More... | |
| sfTkError_t | getCurrent_A (float &s) |
| Read the calculated current in Amps (16-bit CURRENT, scaled by CURRENT_LSB). More... | |
| sfTkError_t | getPower_W (float &watts) |
| Read the calculated power in Watts (24-bit POWER, scaled by 0.2 * CURRENT_LSB). More... | |
| sfTkError_t | getDieTemp_C (float &celsius) |
| Read the die temperature in degrees Celsius. More... | |
| sfTkError_t | getShuntVoltageRaw (int16_t &value) |
| Read the raw 16-bit shunt voltage value. More... | |
| sfTkError_t | getBusVoltageRaw (uint16_t &value) |
| Read the raw 16-bit bus voltage value. More... | |
| sfTkError_t | getCurrentRaw (int16_t &value) |
| Read the raw 16-bit current value. More... | |
| sfTkError_t | getPowerRaw (uint32_t &value) |
| Read the raw 24-bit power value. More... | |
Public Member Functions inherited from sfDevINA2XX | |
| sfDevINA2XX () | |
| sfTkError_t | begin (sfTkIBus *theBus=nullptr) |
| Initialize the device driver with the given bus. More... | |
| void | setCommunicationBus (sfTkIBus *theBus) |
| Set the communication bus pointer. More... | |
| sfTkError_t | getManufacturerID (uint16_t &id) |
| Read the Manufacturer ID register (0x3E). More... | |
| sfTkError_t | getDeviceID (uint16_t &id) |
| Read the Device ID register (0x3F). More... | |
| sfTkError_t | reset (void) |
| Perform a full system reset via the RST bit in CONFIG. More... | |
| sfTkError_t | resetAccumulators (void) |
| Reset the energy and charge accumulators (INA228 RSTACC bit). More... | |
| sfTkError_t | setADCRange (bool reducedRange) |
| Set the ADC full-scale shunt range. More... | |
| sfTkError_t | getADCRange (bool &reducedRange) |
| Get the current ADC range setting. More... | |
| sfTkError_t | setConversionDelay (uint8_t delay2ms) |
| Set the initial conversion delay in 2ms steps. More... | |
| sfTkError_t | getConversionDelay (uint8_t &delay2ms) |
| Get the current conversion delay setting. More... | |
| sfTkError_t | enableTempCompensation (bool enable) |
| Enable or disable shunt temperature compensation. More... | |
| sfTkError_t | getTempCompensation (bool &enabled) |
| Get the temperature compensation enable state. More... | |
| sfTkError_t | setADCMode (sfe_ina2xx_mode_t mode) |
| Set the ADC operating mode. More... | |
| sfTkError_t | getADCMode (sfe_ina2xx_mode_t &mode) |
| Get the current ADC operating mode. More... | |
| sfTkError_t | setBusVoltageConvTime (sfe_ina2xx_conv_time_t time) |
| Set the bus voltage conversion time. More... | |
| sfTkError_t | getBusVoltageConvTime (sfe_ina2xx_conv_time_t &time) |
| Get the bus voltage conversion time. More... | |
| sfTkError_t | setShuntVoltageConvTime (sfe_ina2xx_conv_time_t time) |
| Set the shunt voltage conversion time. More... | |
| sfTkError_t | getShuntVoltageConvTime (sfe_ina2xx_conv_time_t &time) |
| Get the shunt voltage conversion time. More... | |
| sfTkError_t | setTempConvTime (sfe_ina2xx_conv_time_t time) |
| Set the temperature conversion time. More... | |
| sfTkError_t | getTempConvTime (sfe_ina2xx_conv_time_t &time) |
| Get the temperature conversion time. More... | |
| sfTkError_t | setAveragingCount (sfe_ina2xx_avg_count_t count) |
| Set the ADC averaging count. More... | |
| sfTkError_t | getAveragingCount (sfe_ina2xx_avg_count_t &count) |
| Get the current ADC averaging count. More... | |
| sfTkError_t | setShuntCal (uint16_t calValue) |
| Write a raw value to the SHUNT_CAL register. More... | |
| sfTkError_t | getShuntCal (uint16_t &calValue) |
| Read the current SHUNT_CAL register value. More... | |
| sfTkError_t | setShuntTempCoefficient (uint16_t ppmPerDegC) |
| Set the shunt temperature coefficient for temperature compensation. More... | |
| sfTkError_t | getShuntTempCoefficient (uint16_t &ppmPerDegC) |
| Get the shunt temperature coefficient. More... | |
| sfTkError_t | getDiagnosticFlags (sfe_ina2xx_diag_alrt_reg_t &flags) |
| Read the full DIAG_ALRT register. More... | |
| sfTkError_t | setAlertLatch (bool latched) |
| Enable or disable alert latching. More... | |
| sfTkError_t | getAlertLatch (bool &latched) |
| Get the alert latch setting. More... | |
| sfTkError_t | setConversionReadyAlert (bool enable) |
| Enable conversion ready flag on the ALERT pin. More... | |
| sfTkError_t | getConversionReadyAlert (bool &enabled) |
| Get the conversion ready alert enable state. More... | |
| sfTkError_t | setSlowAlert (bool enable) |
| Enable alert comparison on averaged (vs. More... | |
| sfTkError_t | getSlowAlert (bool &enabled) |
| Get the slow alert enable state. More... | |
| sfTkError_t | setAlertPolarity (bool activeHigh) |
| Set the ALERT pin polarity. More... | |
| sfTkError_t | getAlertPolarity (bool &activeHigh) |
| Get the ALERT pin polarity setting. More... | |
| sfTkError_t | isEnergyOverflow (bool &overflow) |
| Check if the energy register has overflowed (INA228 only). More... | |
| sfTkError_t | isChargeOverflow (bool &overflow) |
| Check if the charge register has overflowed (INA228 only). More... | |
| sfTkError_t | isMathOverflow (bool &overflow) |
| Check if a math overflow has occurred in current/power calculations. More... | |
| sfTkError_t | isTempOverLimit (bool &overLimit) |
| Check if the temperature over-limit flag is set. More... | |
| sfTkError_t | isShuntOverVoltage (bool &overVoltage) |
| Check if the shunt overvoltage flag is set. More... | |
| sfTkError_t | isShuntUnderVoltage (bool &underVoltage) |
| Check if the shunt undervoltage flag is set. More... | |
| sfTkError_t | isBusOverVoltage (bool &overVoltage) |
| Check if the bus overvoltage flag is set. More... | |
| sfTkError_t | isBusUnderVoltage (bool &underVoltage) |
| Check if the bus undervoltage flag is set. More... | |
| sfTkError_t | isPowerOverLimit (bool &overLimit) |
| Check if the power over-limit flag is set. More... | |
| sfTkError_t | isConversionReady (bool &ready) |
| Check if a conversion has completed. More... | |
| sfTkError_t | isMemoryValid (bool &valid) |
| Check the memory checksum status. More... | |
| sfTkError_t | setShuntOverVoltageThreshold (int16_t threshold) |
| Set the shunt overvoltage threshold. More... | |
| sfTkError_t | getShuntOverVoltageThreshold (int16_t &threshold) |
| Get the shunt overvoltage threshold. More... | |
| sfTkError_t | setShuntUnderVoltageThreshold (int16_t threshold) |
| Set the shunt undervoltage threshold. More... | |
| sfTkError_t | getShuntUnderVoltageThreshold (int16_t &threshold) |
| Get the shunt undervoltage threshold. More... | |
| sfTkError_t | setBusOverVoltageThreshold (uint16_t threshold) |
| Set the bus overvoltage threshold. More... | |
| sfTkError_t | getBusOverVoltageThreshold (uint16_t &threshold) |
| Get the bus overvoltage threshold. More... | |
| sfTkError_t | setBusUnderVoltageThreshold (uint16_t threshold) |
| Set the bus undervoltage threshold. More... | |
| sfTkError_t | getBusUnderVoltageThreshold (uint16_t &threshold) |
| Get the bus undervoltage threshold. More... | |
| sfTkError_t | setTempLimitThreshold (int16_t threshold) |
| Set the temperature over-limit threshold. More... | |
| sfTkError_t | getTempLimitThreshold (int16_t &threshold) |
| Get the temperature over-limit threshold. More... | |
| sfTkError_t | setPowerLimitThreshold (uint16_t threshold) |
| Set the power over-limit threshold. More... | |
| sfTkError_t | getPowerLimitThreshold (uint16_t &threshold) |
| Get the power over-limit threshold. More... | |
Static Protected Attributes | |
| static constexpr float | kCalScale = 819.2e6f |
| Calibration scale constant. More... | |
| static constexpr float | kShuntLSBDefault = 5.0e-6f |
| Shunt LSB in volts (ADCRANGE = 0). More... | |
| static constexpr float | kShuntLSBReduced = 1.25e-6f |
| Shunt LSB in volts (ADCRANGE = 1). More... | |
| static constexpr float | kBusLSB = 3.125e-3f |
| Bus voltage LSB in volts. More... | |
| static constexpr float | kTempLSB = 125.0e-3f |
| Die temperature LSB in deg-C. More... | |
| static constexpr float | kCurrentFullScale = 32768.0f |
| 2^15, positive half of the 16-bit ADC. More... | |
| static constexpr float | kPowerLSBScale = 0.2f |
| Power LSB = 0.2 x CURRENT_LSB. More... | |
| static constexpr uint8_t | kDieTempShift = 4 |
| DIETEMP data is a 12-bit value in [15:4]. More... | |
Static Protected Attributes inherited from sfDevINA2XX | |
| static const uint8_t | kI2CAddress = 0x40 |
| Default 7-bit I2C address for the SparkFun Qwiic Power Monitor board. More... | |
| static const uint8_t | kRegConfig = 0x00 |
| Configuration register (16-bit, R/W) More... | |
| static const uint8_t | kRegAdcConfig = 0x01 |
| ADC Configuration register (16-bit, R/W) More... | |
| static const uint8_t | kRegShuntCal = 0x02 |
| Shunt Calibration register (16-bit, R/W) More... | |
| static const uint8_t | kRegShuntTempCo = 0x03 |
| Shunt Temperature Coefficient (16-bit, R/W) More... | |
| static const uint8_t | kRegVShunt = 0x04 |
| Shunt Voltage Measurement (24/16-bit, R) More... | |
| static const uint8_t | kRegVBus = 0x05 |
| Bus Voltage Measurement (24/16-bit, R) More... | |
| static const uint8_t | kRegDieTemp = 0x06 |
| Die Temperature Measurement (16-bit, R) More... | |
| static const uint8_t | kRegCurrent = 0x07 |
| Current Result (24/16-bit, R) More... | |
| static const uint8_t | kRegPower = 0x08 |
| Power Result (24-bit, R) More... | |
| static const uint8_t | kRegEnergy = 0x09 |
| Energy Result (40-bit, R) – INA228 only. More... | |
| static const uint8_t | kRegCharge = 0x0A |
| Charge Result (40-bit, R) – INA228 only. More... | |
| static const uint8_t | kRegDiagAlrt = 0x0B |
| Diagnostic Flags and Alert (16-bit, R/W) More... | |
| static const uint8_t | kRegSOVL = 0x0C |
| Shunt Overvoltage Threshold (16-bit, R/W) More... | |
| static const uint8_t | kRegSUVL = 0x0D |
| Shunt Undervoltage Threshold (16-bit, R/W) More... | |
| static const uint8_t | kRegBOVL = 0x0E |
| Bus Overvoltage Threshold (16-bit, R/W) More... | |
| static const uint8_t | kRegBUVL = 0x0F |
| Bus Undervoltage Threshold (16-bit, R/W) More... | |
| static const uint8_t | kRegTempLimit = 0x10 |
| Temperature Over-Limit Threshold (16-bit, R/W) More... | |
| static const uint8_t | kRegPowerLimit = 0x11 |
| Power Over-Limit Threshold (16-bit, R/W) More... | |
| static const uint8_t | kRegManufacturerID = 0x3E |
| Manufacturer ID (16-bit, R) – reads 0x5449 ("TI") More... | |
| static const uint8_t | kRegDeviceID = 0x3F |
| Device ID (16-bit, R) More... | |
| static const uint16_t | kShuntCalMask = 0x7FFF |
| SHUNT_CAL valid bits [14:0] (bit 15 reserved) More... | |
| static const uint16_t | kBusThresholdMask = 0x7FFF |
| BOVL/BUVL valid bits [14:0] (bit 15 reserved) More... | |
| static const uint16_t | kShuntTempCoMask = 0x3FFF |
| TEMPCO field mask, bits [13:0]. More... | |
| static const uint16_t | kINA228DeviceIDValue = 0x2280 |
| INA228 device ID (upper 12 bits) More... | |
| static const uint16_t | kINA237DeviceIDValue = 0x2370 |
| INA237 device ID (upper 12 bits) More... | |
| static const uint16_t | kINA238DeviceIDValue = 0x2380 |
| INA238 device ID (register-compatible with INA237) More... | |
| static const uint16_t | kDeviceIDMask = 0xFFF0 |
| Mask for device ID (ignore revision) More... | |
| static const uint16_t | kManufacturerIDValue = 0x5449 |
| "TI" in ASCII More... | |
Additional Inherited Members | |
Protected Member Functions inherited from sfDevINA2XX | |
| sfTkError_t | readRegister24 (uint8_t reg, uint32_t &value) |
| Read 3 bytes (24-bit) from a register into a uint32_t. More... | |
| sfTkError_t | readRegister40 (uint8_t reg, uint64_t &value) |
| Read 5 bytes (40-bit) from a register into a uint64_t. More... | |
| sfTkError_t | calibrateImpl (float shuntResOhms, float maxCurrentA, float calScale, float currentFullScale) |
| Shared calibration math; only the two scale constants differ per device. More... | |
| sfTkError_t | powerToWatts (float &watts, float powerLSBScale) |
Shared POWER -> watts conversion. powerLSBScale is 3.2 (INA228) or 0.2 (INA237). More... | |
| sfTkError_t | dieTemperatureToCelsius (float &celsius, uint8_t shift, float tempLSB) |
| Shared DIETEMP -> Celsius conversion. More... | |
| sfTkError_t | readPowerRaw (uint32_t &value) |
| Shared raw POWER read (24-bit, unsigned) — identical on both devices. More... | |
| template<typename T , bool Wide> | |
| sfTkError_t | readSignedMeasurementRaw (uint8_t reg, T &value) |
| Shared raw read for a signed measurement register (shunt voltage, current). More... | |
| template<typename T , bool Wide> | |
| sfTkError_t | readUnsignedMeasurementRaw (uint8_t reg, T &value) |
| Shared raw read for an unsigned measurement register (bus voltage). More... | |
| template<typename T , bool Wide> | |
| sfTkError_t | shuntVoltageToMilliVolts (float &milliVolts, float lsbDefault, float lsbReduced) |
| Shared VSHUNT -> millivolts conversion (reads raw, then scales by the range LSB). More... | |
| template<typename T , bool Wide> | |
| sfTkError_t | busVoltageToVolts (float &volts, float busLSB) |
| Shared VBUS -> volts conversion. More... | |
| template<typename T , bool Wide> | |
| sfTkError_t | currentToAmps (float &s) |
| Shared CURRENT -> amps conversion (scales by the calibrated CURRENT_LSB). More... | |
Protected Attributes inherited from sfDevINA2XX | |
| sfTkIBus * | _theBus |
| Pointer to the communication bus device. More... | |
| float | _currentLSB |
| Current measurement LSB in Amps, set during calibration. More... | |
| bool | _adcRange |
| Cached ADC range: false = +/-163.84mV, true = +/-40.96mV. More... | |
| float | _shuntRes |
| Shunt resistance in Ohms, stored during calibration. More... | |
INA237 power monitor driver (also covers the register-compatible INA238).
Inherits shared configuration from sfDevINA2XX and forwards each measurement to the matching shared helper (templated on the INA237's 16-bit register width). Unlike the INA228, the INA237 has no energy or charge accumulation registers.
|
inline |
|
inline |
Calibrate the device for current and power measurements.
Computes CURRENT_LSB from maxCurrent and the 16-bit ADC range (2^15), then calculates SHUNT_CAL = 819.2e6 * CURRENT_LSB * Rshunt (x4 if ADCRANGE=1).
| shuntResOhms | Shunt resistance in Ohms (e.g., 0.015 for 15 mOhm). |
| maxCurrentA | Maximum expected current in Amps. |
|
inline |
Read the bus voltage in Volts (16-bit VBUS, 3.125 mV/LSB).
| volts | Output reference that receives the bus voltage in V. |
|
inline |
Read the raw 16-bit bus voltage value.
| value | Output reference that receives the unsigned 16-bit value. |
|
inline |
Read the calculated current in Amps (16-bit CURRENT, scaled by CURRENT_LSB).
| amps | Output reference that receives the current in A. |
|
inline |
Read the raw 16-bit current value.
| value | Output reference that receives the signed 16-bit value. |
|
inline |
Read the die temperature in degrees Celsius.
DIETEMP data is a 12-bit two's complement value in bits [15:4]; scales by 125 m-deg-C/LSB.
| celsius | Output reference that receives the temperature in deg-C. |
|
inline |
Read the calculated power in Watts (24-bit POWER, scaled by 0.2 * CURRENT_LSB).
| watts | Output reference that receives the power in W. |
|
inline |
Read the raw 24-bit power value.
| value | Output reference that receives the unsigned 24-bit value. |
|
inline |
Read the shunt voltage in millivolts (16-bit VSHUNT).
Scales by 5 uV/LSB (ADCRANGE=0) or 1.25 uV/LSB (ADCRANGE=1).
| milliVolts | Output reference that receives the shunt voltage in mV. |
|
inline |
Read the raw 16-bit shunt voltage value.
| value | Output reference that receives the signed 16-bit value. |
|
staticconstexprprotected |
Bus voltage LSB in volts.
|
staticconstexprprotected |
Calibration scale constant.
|
staticconstexprprotected |
2^15, positive half of the 16-bit ADC.
|
staticconstexprprotected |
DIETEMP data is a 12-bit value in [15:4].
|
staticconstexprprotected |
Power LSB = 0.2 x CURRENT_LSB.
|
staticconstexprprotected |
Shunt LSB in volts (ADCRANGE = 0).
|
staticconstexprprotected |
Shunt LSB in volts (ADCRANGE = 1).
|
staticconstexprprotected |
Die temperature LSB in deg-C.