SparkFun Pulsed Coherent Radar Sensor  v2.0.0-3-g4d2d89c
Library for the SparkFun Pulsed Coherent Radar Sensor
Loading...
Searching...
No Matches
sfDevXM125PresenceV1 Class Reference

#include <sfDevXM125PresenceV1.h>

Inheritance diagram for sfDevXM125PresenceV1:

Public Member Functions

sfTkError_t begin (sfTkII2C *theBus=nullptr)
 Initializes the Presence detector device. More...
 
sfTkError_t presenceDetectorStart (uint32_t start=1000, uint32_t end=5000)
 This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing. More...
 
sfTkError_t getPresenceDistanceValuemm (uint32_t &presenceVal)
 This function returns the presence value of the register with all the checks in place as per the I2C Datasheet. More...
 
sfTkError_t getPresenceDetectorVersion (uint32_t &major, uint32_t &minor, uint32_t &patch)
 This function returns the RSS version number. More...
 
sfTkError_t getPresenceDetectorError (uint32_t &error)
 This function returns the protocol state error. More...
 
sfTkError_t getPresenceMeasureCounter (uint32_t &counter)
 This function returns the measure counter; the number of measurements performed since restart. More...
 
sfTkError_t getPresenceDetectorStatus (uint32_t &status)
 This function returns the detector status flags. See page 17, section 6.2.4 Detector Status. More...
 
sfTkError_t getPresenceDetectorErrorStatus (uint32_t &status)
 This function returns the error status according to the bit mask value for the presence devices errors and busy bit. More...
 
sfTkError_t getPresenceDetectorPresenceDetected (uint32_t &detected)
 This function returns if there was presence detected. More...
 
sfTkError_t getPresenceDetectorPresenceStickyDetected (uint32_t &sticky)
 This function returns if there was presence detected, sticky bit with clear on read. More...
 
sfTkError_t getPresenceDetectorRegError (uint32_t &error)
 This function returns the indication that the presence detector failed. More...
 
sfTkError_t getPresenceTemperature (uint32_t &temp)
 This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements. More...
 
sfTkError_t getPresenceDistance (uint32_t &distance)
 This function returns the distance, in millimeters, for the detected presence. More...
 
sfTkError_t getPresenceIntraPresenceScore (uint32_t &intra)
 This function returns the measure of amount of fast motion detected. More...
 
sfTkError_t getPresenceInterPresenceScore (uint32_t &inter)
 This function returns the measure of amount of slow motion detected. More...
 
sfTkError_t getPresenceSweepsPerFrame (uint32_t &sweeps)
 This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More...
 
sfTkError_t setPresenceSweepsPerFrame (uint32_t sweeps)
 This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More...
 
sfTkError_t getPresenceInterFramePresenceTimeout (uint32_t &time)
 Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More...
 
sfTkError_t setPresenceInterFramePresenceTimeout (uint32_t time)
 Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More...
 
sfTkError_t getPresenceInterPhaseBoostEnabled (bool &en)
 This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More...
 
sfTkError_t setPresenceInterPhaseBoostEnabled (bool en)
 This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More...
 
sfTkError_t getPresenceIntraDetectionEnabled (bool &en)
 This function returns the bit to enable to detect faster movements inside frames. Default Value: true. More...
 
sfTkError_t setPresenceInterDetectionEnabled (bool en)
 This function returns the bit to enable to detect slower movements between frames. Default Value: true. More...
 
sfTkError_t getPresenceFrameRate (uint32_t &rate)
 This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More...
 
sfTkError_t setPresenceFrameRate (uint32_t rate)
 This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More...
 
sfTkError_t getPresenceIntraDetectionThreshold (uint32_t &thresh)
 This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More...
 
sfTkError_t setPresenceIntraDetectionThreshold (uint32_t thresh)
 This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More...
 
sfTkError_t getPresenceInterDetectionThreshold (uint32_t &thresh)
 This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More...
 
sfTkError_t setPresenceInterDetectionThreshold (uint32_t thresh)
 This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More...
 
sfTkError_t getPresenceInterFrameDeviationTime (uint32_t &time)
 This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More...
 
sfTkError_t setPresenceInterFrameDeviationTime (uint32_t time)
 This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More...
 
sfTkError_t getPresenceInterFrameFastCutoff (uint32_t &cut)
 This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More...
 
sfTkError_t setPresenceInterFrameFastCutoff (uint32_t cut)
 This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More...
 
sfTkError_t getPresenceInterFrameSlowCutoff (uint32_t &cut)
 This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More...
 
sfTkError_t setPresenceInterFrameSlowCutoff (uint32_t cut)
 This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More...
 
sfTkError_t getPresenceIntraFrameTimeConst (uint32_t &time)
 This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More...
 
sfTkError_t setPresenceIntraFrameTimeConst (uint32_t time)
 This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More...
 
sfTkError_t getPresenceIntraOutputTimeConst (uint32_t &time)
 This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More...
 
sfTkError_t setPresenceIntraOutputTimeConst (uint32_t time)
 This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More...
 
sfTkError_t getPresenceInterOutputTimeConst (uint32_t &time)
 This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More...
 
sfTkError_t setPresenceInterOutputTimeConst (uint32_t time)
 This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More...
 
sfTkError_t getPresenceAutoProfileEn (bool &en)
 This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true. More...
 
sfTkError_t setPresenceAutoProfileEn (bool en)
 This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true. More...
 
sfTkError_t getPresenceAutoStepLengthEn (bool &en)
 This function returns the Enable/Disable automatic selection of step length based on the profile. More...
 
sfTkError_t setPresenceAutoStepLengthEn (bool en)
 This function Enables/Disables automatic selection of step length based on the profile. More...
 
sfTkError_t getPresenceManualProfile (uint32_t &prof)
 This function returns the profile in use. The profile will only be used if profile auto selection was disabled. More...
 
sfTkError_t setPresenceManualProfile (uint32_t prof)
 This function sets the profile to use. The profile will only be used if profile auto selection was disabled. More...
 
sfTkError_t getPresenceManualStepLength (uint32_t &length)
 THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More...
 
sfTkError_t setPresenceManualStepLength (uint32_t length)
 THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More...
 
sfTkError_t getPresenceStart (uint32_t &start)
 This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More...
 
sfTkError_t setPresenceStart (uint32_t start)
 This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More...
 
sfTkError_t getPresenceEnd (uint32_t &end)
 This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More...
 
sfTkError_t setPresenceEnd (uint32_t end)
 This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More...
 
sfTkError_t getPresenceResetFilters (bool &reset)
 This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true. More...
 
sfTkError_t setPresenceResetFilters (bool reset)
 This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true. More...
 
sfTkError_t getPresenceHWAAS (uint32_t &avg)
 This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32. More...
 
sfTkError_t setPresenceHWAAS (uint32_t avg)
 This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32. More...
 
sfTkError_t getPresenceDetectionOnGPIO (uint32_t &detected)
 This function returns the output presence detection on generic GPIO. More...
 
sfTkError_t setPresenceDetectionOnGPIO (uint32_t detected)
 This function sets the output presence detection on generic GPIO. More...
 
sfTkError_t setPresenceCommand (uint32_t cmd)
 This function sets the execute command. More...
 
sfTkError_t presenceApplyConfiguration ()
 This function applies the configuration to the device by writing the defined value to the presence command register. More...
 
sfTkError_t presenceStart ()
 This function starts the device by writing the defined start value to the presence command register. More...
 
sfTkError_t presenceStop ()
 This function stops the device by writing the defined stop value to the presence command register. More...
 
sfTkError_t presenceEnableUartLogs ()
 This function enables the uart logs of the device by writing the defined value to the presence command register. More...
 
sfTkError_t presenceDisableUartLogs ()
 This function disables the uart logs of the device by writing the defined value to the presence command register. More...
 
sfTkError_t presenceLogConfiguration ()
 This function enables the configuration log of the device by writing the defined value to the presence command register. More...
 
sfTkError_t presenceReset ()
 This function resets the presence detector settings of the device. More...
 
sfTkError_t getPresenceBusy (uint32_t &busy)
 This function returns the busy bit of the presence status register. More...
 
sfTkError_t presenceBusyWait ()
 Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone. More...
 
sfTkError_t detectorStart (uint32_t start=1000, uint32_t end=5000)
 This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing. More...
 
sfTkError_t getDistanceValuemm (uint32_t &presenceVal)
 This function returns the presence value of the register with all the checks in place as per the I2C Datasheet. More...
 
sfTkError_t getDetectorVersion (uint32_t &major, uint32_t &minor, uint32_t &patch)
 This function returns the RSS version number. More...
 
sfTkError_t getDetectorError (uint32_t &error)
 This function returns the protocol state erorr. More...
 
sfTkError_t getMeasureCounter (uint32_t &counter)
 This function returns the measure counter; the number of measurements performed since restart. More...
 
sfTkError_t getDetectorStatus (uint32_t &status)
 This function returns the detector status flags. See page 17, section 6.2.4 Detector Status. More...
 
sfTkError_t getDetectorErrorStatus (uint32_t &status)
 This function returns the error status according to the bit mask value for the presence devices errors and busy bit. More...
 
sfTkError_t getDetectorPresenceDetected (uint32_t &detected)
 This function returns if there was presence detected. More...
 
sfTkError_t getDetectorPresenceStickyDetected (uint32_t &sticky)
 This function returns if there was presence detected, sticky bit with clear on read. More...
 
sfTkError_t getDetectorRegError (uint32_t &error)
 This function returns the indication that the presence detector failed. More...
 
sfTkError_t getTemperature (uint32_t &temp)
 This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements. More...
 
sfTkError_t getDistance (uint32_t &distance)
 This function returns the distance, in millimeters, for the detected presence. More...
 
sfTkError_t getIntraPresenceScore (uint32_t &intra)
 This function returns the measure of amount of fast motion detected. More...
 
sfTkError_t getInterPresenceScore (uint32_t &inter)
 This function returns the measure of amount of slow motion detected. More...
 
sfTkError_t getSweepsPerFrame (uint32_t &sweeps)
 This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More...
 
sfTkError_t setSweepsPerFrame (uint32_t sweeps)
 This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More...
 
sfTkError_t getInterFramePresenceTimeout (uint32_t &time)
 Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More...
 
sfTkError_t setInterFramePresenceTimeout (uint32_t time)
 Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More...
 
sfTkError_t getInterPhaseBoostEnabled (bool &en)
 This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More...
 
sfTkError_t setInterPhaseBoostEnabled (bool en)
 This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More...
 
sfTkError_t getIntraDetectionEnabled (bool &en)
 This function returns the bit to enable to detect faster movements inside frames. Default Value: true. More...
 
sfTkError_t setInterDetectionEnabled (bool en)
 This function returns the bit to enable to detect slower movements between frames. Default Value: true. More...
 
sfTkError_t getFrameRate (uint32_t &rate)
 This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More...
 
sfTkError_t setFrameRate (uint32_t rate)
 This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More...
 
sfTkError_t getIntraDetectionThreshold (uint32_t &thresh)
 This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More...
 
sfTkError_t setIntraDetectionThreshold (uint32_t thresh)
 This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More...
 
sfTkError_t getInterDetectionThreshold (uint32_t &thresh)
 This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More...
 
sfTkError_t setInterDetectionThreshold (uint32_t thresh)
 This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More...
 
sfTkError_t getInterFrameDeviationTime (uint32_t &time)
 This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More...
 
sfTkError_t setInterFrameDeviationTime (uint32_t time)
 This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More...
 
sfTkError_t getInterFrameFastCutoff (uint32_t &cut)
 This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More...
 
sfTkError_t setInterFrameFastCutoff (uint32_t cut)
 This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More...
 
sfTkError_t getInterFrameSlowCutoff (uint32_t &cut)
 This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More...
 
sfTkError_t setInterFrameSlowCutoff (uint32_t cut)
 This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More...
 
sfTkError_t getIntraFrameTimeConst (uint32_t &time)
 This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More...
 
sfTkError_t setIntraFrameTimeConst (uint32_t time)
 This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More...
 
sfTkError_t getIntraOutputTimeConst (uint32_t &time)
 This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More...
 
sfTkError_t setIntraOutputTimeConst (uint32_t time)
 This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More...
 
sfTkError_t getInterOutputTimeConst (uint32_t &time)
 This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More...
 
sfTkError_t setInterOutputTimeConst (uint32_t time)
 This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More...
 
sfTkError_t getAutoProfileEn (bool &en)
 This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true. More...
 
sfTkError_t setAutoProfileEn (bool en)
 This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true. More...
 
sfTkError_t getAutoStepLengthEn (bool &en)
 This function returns the Enable/Disable automatic selection of step length based on the profile. More...
 
sfTkError_t setAutoStepLengthEn (bool en)
 This function Enables/Disables automatic selection of step length based on the profile. More...
 
sfTkError_t getManualProfile (uint32_t &prof)
 This function returns the profile in use. The profile will only be used if profile auto selection was disabled. More...
 
sfTkError_t setManualProfile (uint32_t prof)
 This function sets the profile to use. The profile will only be used if profile auto selection was disabled. More...
 
sfTkError_t getManualStepLength (uint32_t &length)
 THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More...
 
sfTkError_t setManualStepLength (uint32_t length)
 THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More...
 
sfTkError_t getStart (uint32_t &start)
 This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More...
 
sfTkError_t setStart (uint32_t start)
 This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More...
 
sfTkError_t getEnd (uint32_t &end)
 This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More...
 
sfTkError_t setEnd (uint32_t end)
 This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More...
 
sfTkError_t getResetFilters (bool &reset)
 This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true. More...
 
sfTkError_t setResetFilters (bool reset)
 This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true. More...
 
sfTkError_t getHWAAS (uint32_t &avg)
 This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32. More...
 
sfTkError_t setHWAAS (uint32_t avg)
 This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32. More...
 
sfTkError_t getDetectionOnGPIO (uint32_t &detected)
 This function returns the output presence detection on generic GPIO. More...
 
sfTkError_t setDetectionOnGPIO (uint32_t detected)
 This function returns the output presence detection on generic GPIO. More...
 
sfTkError_t setCommand (uint32_t cmd)
 This function sets the execute command. More...
 
sfTkError_t applyConfiguration ()
 This function applies the configuration to the device by writing the defined value to the presence command register. More...
 
sfTkError_t start ()
 This function starts the device by writing the defined start value to the presence command register. More...
 
sfTkError_t stop ()
 This function stops the device by writing the defined stop value to the presence command register. More...
 
sfTkError_t enableUartLogs ()
 This function enables the uart logs of the device by writing the defined value to the presence command register. More...
 
sfTkError_t disableUartLogs ()
 This function disables the uart logs of the device by writing the defined value to the presence command register. More...
 
sfTkError_t logConfiguration ()
 This function enables the configuration log of the device by writing the defined value to the presence command register. More...
 
sfTkError_t reset ()
 This function resets the presence detector settings of the device. More...
 
sfTkError_t getBusy (uint32_t &busy)
 This function returns the busy bit of the presence status register. More...
 
sfTkError_t busyWait ()
 Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone. More...
 
sfTkError_t init (sfTkII2C *theBus=nullptr)
 This function begins the examples/communication. More...
 

Protected Attributes

sfTkII2C * _theBus
 

Member Function Documentation

◆ applyConfiguration()

sfTkError_t sfDevXM125Presence::applyConfiguration ( )
inherited

This function applies the configuration to the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ begin()

sfTkError_t sfDevXM125PresenceV1::begin ( sfTkII2C *  theBus = nullptr)
inline

Initializes the Presence detector device.

This function sets up the I2C communication and performs initial checks to ensure the device is ready for operation.

Parameters
theBusPointer to the I2C bus object. If nullptr, the default bus is used.
Returns
ksfTkErrOk on success, or error code (value < -1) on failure.

◆ busyWait()

sfTkError_t sfDevXM125Presence::busyWait ( )
inherited

Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ detectorStart()

sfTkError_t sfDevXM125Presence::detectorStart ( uint32_t  start = 1000,
uint32_t  end = 5000 
)
inherited

This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing.

Parameters
startStart value for presence sensing in mm - default value is 1000
endEnd value for presence sensing in mm - default value is 5000
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ disableUartLogs()

sfTkError_t sfDevXM125Presence::disableUartLogs ( )
inherited

This function disables the uart logs of the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ enableUartLogs()

sfTkError_t sfDevXM125Presence::enableUartLogs ( )
inherited

This function enables the uart logs of the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getAutoProfileEn()

sfTkError_t sfDevXM125Presence::getAutoProfileEn ( bool &  en)
inherited

This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true.

Parameters
enenable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getAutoStepLengthEn()

sfTkError_t sfDevXM125Presence::getAutoStepLengthEn ( bool &  en)
inherited

This function returns the Enable/Disable automatic selection of step length based on the profile.

Parameters
enEnable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getBusy()

sfTkError_t sfDevXM125Presence::getBusy ( uint32_t &  busy)
inherited

This function returns the busy bit of the presence status register.

Parameters
busyDevice busy or not
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectionOnGPIO()

sfTkError_t sfDevXM125Presence::getDetectionOnGPIO ( uint32_t &  detected)
inherited

This function returns the output presence detection on generic GPIO.

Parameters
detectedOutput presence detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorError()

sfTkError_t sfDevXM125Presence::getDetectorError ( uint32_t &  error)
inherited

This function returns the protocol state erorr.

Parameters
stateError code for device 0 = Protocol state error 1 = Packet length error 2 = Address error 3 = Write failed 4 = Write to read only
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorErrorStatus()

sfTkError_t sfDevXM125Presence::getDetectorErrorStatus ( uint32_t &  status)
inherited

This function returns the error status according to the bit mask value for the presence devices errors and busy bit.

Parameters
statusError status of device (see function for exact error)
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorPresenceDetected()

sfTkError_t sfDevXM125Presence::getDetectorPresenceDetected ( uint32_t &  detected)
inherited

This function returns if there was presence detected.

Parameters
detectedPresence Detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorPresenceStickyDetected()

sfTkError_t sfDevXM125Presence::getDetectorPresenceStickyDetected ( uint32_t &  sticky)
inherited

This function returns if there was presence detected, sticky bit with clear on read.

Parameters
stickySticky Presence Detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorRegError()

sfTkError_t sfDevXM125Presence::getDetectorRegError ( uint32_t &  error)
inherited

This function returns the indication that the presence detector failed.

Parameters
calibrateIndication of sensor calibration
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorStatus()

sfTkError_t sfDevXM125Presence::getDetectorStatus ( uint32_t &  status)
inherited

This function returns the detector status flags. See page 17, section 6.2.4 Detector Status.

Parameters
statusStatus detector flag
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDetectorVersion()

sfTkError_t sfDevXM125Presence::getDetectorVersion ( uint32_t &  major,
uint32_t &  minor,
uint32_t &  patch 
)
inherited

This function returns the RSS version number.

Parameters
versionVersion number
patchPatch version number
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDistance()

sfTkError_t sfDevXM125Presence::getDistance ( uint32_t &  distance)
inherited

This function returns the distance, in millimeters, for the detected presence.

Parameters
distancedistance in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getDistanceValuemm()

sfTkError_t sfDevXM125Presence::getDistanceValuemm ( uint32_t &  presenceVal)
inherited

This function returns the presence value of the register with all the checks in place as per the I2C Datasheet.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getEnd()

sfTkError_t sfDevXM125Presence::getEnd ( uint32_t &  end)
inherited

This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.

Parameters
endEnd point of measurement in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getFrameRate()

sfTkError_t sfDevXM125Presence::getFrameRate ( uint32_t &  rate)
inherited

This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.

Parameters
rateFrame rate, in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getHWAAS()

sfTkError_t sfDevXM125Presence::getHWAAS ( uint32_t &  avg)
inherited

This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32.

Parameters
avgaverage samples
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterDetectionThreshold()

sfTkError_t sfDevXM125Presence::getInterDetectionThreshold ( uint32_t &  thresh)
inherited

This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterFrameDeviationTime()

sfTkError_t sfDevXM125Presence::getInterFrameDeviationTime ( uint32_t &  time)
inherited

This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.

Parameters
timetime in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterFrameFastCutoff()

sfTkError_t sfDevXM125Presence::getInterFrameFastCutoff ( uint32_t &  cut)
inherited

This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterFramePresenceTimeout()

sfTkError_t sfDevXM125Presence::getInterFramePresenceTimeout ( uint32_t &  time)
inherited

Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.

Parameters
timeNumber of seconds
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterFrameSlowCutoff()

sfTkError_t sfDevXM125Presence::getInterFrameSlowCutoff ( uint32_t &  cut)
inherited

This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterOutputTimeConst()

sfTkError_t sfDevXM125Presence::getInterOutputTimeConst ( uint32_t &  time)
inherited

This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterPhaseBoostEnabled()

sfTkError_t sfDevXM125Presence::getInterPhaseBoostEnabled ( bool &  en)
inherited

This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.

Parameters
enEnables increased detection Default Value: false
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getInterPresenceScore()

sfTkError_t sfDevXM125Presence::getInterPresenceScore ( uint32_t &  inter)
inherited

This function returns the measure of amount of slow motion detected.

Parameters
interMeasure of slow motion
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getIntraDetectionEnabled()

sfTkError_t sfDevXM125Presence::getIntraDetectionEnabled ( bool &  en)
inherited

This function returns the bit to enable to detect faster movements inside frames. Default Value: true.

Parameters
enEnables faster detection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getIntraDetectionThreshold()

sfTkError_t sfDevXM125Presence::getIntraDetectionThreshold ( uint32_t &  thresh)
inherited

This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getIntraFrameTimeConst()

sfTkError_t sfDevXM125Presence::getIntraFrameTimeConst ( uint32_t &  time)
inherited

This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getIntraOutputTimeConst()

sfTkError_t sfDevXM125Presence::getIntraOutputTimeConst ( uint32_t &  time)
inherited

This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getIntraPresenceScore()

sfTkError_t sfDevXM125Presence::getIntraPresenceScore ( uint32_t &  intra)
inherited

This function returns the measure of amount of fast motion detected.

Parameters
intraMeasure of fast motion
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getManualProfile()

sfTkError_t sfDevXM125Presence::getManualProfile ( uint32_t &  prof)
inherited

This function returns the profile in use. The profile will only be used if profile auto selection was disabled.

Parameters
profProfile to use (enum)
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getManualStepLength()

sfTkError_t sfDevXM125Presence::getManualStepLength ( uint32_t &  length)
inherited

THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.

Parameters
lengthnumber of steps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getMeasureCounter()

sfTkError_t sfDevXM125Presence::getMeasureCounter ( uint32_t &  counter)
inherited

This function returns the measure counter; the number of measurements performed since restart.

Parameters
counternumber of measurements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceAutoProfileEn()

sfTkError_t sfDevXM125PresenceV1::getPresenceAutoProfileEn ( bool &  en)
inline

This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true.

Parameters
enenable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceAutoStepLengthEn()

sfTkError_t sfDevXM125PresenceV1::getPresenceAutoStepLengthEn ( bool &  en)
inline

This function returns the Enable/Disable automatic selection of step length based on the profile.

Parameters
enEnable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceBusy()

sfTkError_t sfDevXM125PresenceV1::getPresenceBusy ( uint32_t &  busy)
inline

This function returns the busy bit of the presence status register.

Parameters
busyDevice busy or not
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectionOnGPIO()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectionOnGPIO ( uint32_t &  detected)
inline

This function returns the output presence detection on generic GPIO.

Parameters
detectedOutput presence detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorError()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorError ( uint32_t &  error)
inline

This function returns the protocol state error.

Parameters
stateError code for device 0 = Protocol state error 1 = Packet length error 2 = Address error 3 = Write failed 4 = Write to read only
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorErrorStatus()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorErrorStatus ( uint32_t &  status)
inline

This function returns the error status according to the bit mask value for the presence devices errors and busy bit.

Parameters
statusError status of device (see function for exact error)
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorPresenceDetected()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorPresenceDetected ( uint32_t &  detected)
inline

This function returns if there was presence detected.

Parameters
detectedPresence Detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorPresenceStickyDetected()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorPresenceStickyDetected ( uint32_t &  sticky)
inline

This function returns if there was presence detected, sticky bit with clear on read.

Parameters
stickySticky Presence Detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorRegError()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorRegError ( uint32_t &  error)
inline

This function returns the indication that the presence detector failed.

Parameters
calibrateIndication of sensor calibration
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorStatus()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorStatus ( uint32_t &  status)
inline

This function returns the detector status flags. See page 17, section 6.2.4 Detector Status.

Parameters
statusStatus detector flag
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDetectorVersion()

sfTkError_t sfDevXM125PresenceV1::getPresenceDetectorVersion ( uint32_t &  major,
uint32_t &  minor,
uint32_t &  patch 
)
inline

This function returns the RSS version number.

Parameters
versionVersion number
patchPatch version number
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDistance()

sfTkError_t sfDevXM125PresenceV1::getPresenceDistance ( uint32_t &  distance)
inline

This function returns the distance, in millimeters, for the detected presence.

Parameters
distancedistance in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceDistanceValuemm()

sfTkError_t sfDevXM125PresenceV1::getPresenceDistanceValuemm ( uint32_t &  presenceVal)
inline

This function returns the presence value of the register with all the checks in place as per the I2C Datasheet.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceEnd()

sfTkError_t sfDevXM125PresenceV1::getPresenceEnd ( uint32_t &  end)
inline

This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.

Parameters
endEnd point of measurement in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceFrameRate()

sfTkError_t sfDevXM125PresenceV1::getPresenceFrameRate ( uint32_t &  rate)
inline

This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.

Parameters
rateFrame rate, in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceHWAAS()

sfTkError_t sfDevXM125PresenceV1::getPresenceHWAAS ( uint32_t &  avg)
inline

This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32.

Parameters
avgaverage samples
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterDetectionThreshold()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterDetectionThreshold ( uint32_t &  thresh)
inline

This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterFrameDeviationTime()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterFrameDeviationTime ( uint32_t &  time)
inline

This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.

Parameters
timetime in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterFrameFastCutoff()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterFrameFastCutoff ( uint32_t &  cut)
inline

This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterFramePresenceTimeout()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterFramePresenceTimeout ( uint32_t &  time)
inline

Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.

Parameters
timeNumber of seconds
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterFrameSlowCutoff()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterFrameSlowCutoff ( uint32_t &  cut)
inline

This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterOutputTimeConst()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterOutputTimeConst ( uint32_t &  time)
inline

This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterPhaseBoostEnabled()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterPhaseBoostEnabled ( bool &  en)
inline

This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.

Parameters
enEnables increased detection Default Value: false
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceInterPresenceScore()

sfTkError_t sfDevXM125PresenceV1::getPresenceInterPresenceScore ( uint32_t &  inter)
inline

This function returns the measure of amount of slow motion detected.

Parameters
interMeasure of slow motion
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceIntraDetectionEnabled()

sfTkError_t sfDevXM125PresenceV1::getPresenceIntraDetectionEnabled ( bool &  en)
inline

This function returns the bit to enable to detect faster movements inside frames. Default Value: true.

Parameters
enEnables faster detection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceIntraDetectionThreshold()

sfTkError_t sfDevXM125PresenceV1::getPresenceIntraDetectionThreshold ( uint32_t &  thresh)
inline

This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceIntraFrameTimeConst()

sfTkError_t sfDevXM125PresenceV1::getPresenceIntraFrameTimeConst ( uint32_t &  time)
inline

This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceIntraOutputTimeConst()

sfTkError_t sfDevXM125PresenceV1::getPresenceIntraOutputTimeConst ( uint32_t &  time)
inline

This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceIntraPresenceScore()

sfTkError_t sfDevXM125PresenceV1::getPresenceIntraPresenceScore ( uint32_t &  intra)
inline

This function returns the measure of amount of fast motion detected.

Parameters
intraMeasure of fast motion
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceManualProfile()

sfTkError_t sfDevXM125PresenceV1::getPresenceManualProfile ( uint32_t &  prof)
inline

This function returns the profile in use. The profile will only be used if profile auto selection was disabled.

Parameters
profProfile to use (enum)
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceManualStepLength()

sfTkError_t sfDevXM125PresenceV1::getPresenceManualStepLength ( uint32_t &  length)
inline

THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.

Parameters
lengthnumber of steps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceMeasureCounter()

sfTkError_t sfDevXM125PresenceV1::getPresenceMeasureCounter ( uint32_t &  counter)
inline

This function returns the measure counter; the number of measurements performed since restart.

Parameters
counternumber of measurements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceResetFilters()

sfTkError_t sfDevXM125PresenceV1::getPresenceResetFilters ( bool &  reset)
inline

This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true.

Parameters
resetenabled/disabled
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceStart()

sfTkError_t sfDevXM125PresenceV1::getPresenceStart ( uint32_t &  start)
inline

This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.

Parameters
startmeasured start interval in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceSweepsPerFrame()

sfTkError_t sfDevXM125PresenceV1::getPresenceSweepsPerFrame ( uint32_t &  sweeps)
inline

This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.

Parameters
sweepsNumber of sweeps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getPresenceTemperature()

sfTkError_t sfDevXM125PresenceV1::getPresenceTemperature ( uint32_t &  temp)
inline

This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements.

Parameters
tempRelative temperature
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getResetFilters()

sfTkError_t sfDevXM125Presence::getResetFilters ( bool &  reset)
inherited

This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true.

Parameters
resetenabled/disabled
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getStart()

sfTkError_t sfDevXM125Presence::getStart ( uint32_t &  start)
inherited

This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.

Parameters
startmeasured start interval in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getSweepsPerFrame()

sfTkError_t sfDevXM125Presence::getSweepsPerFrame ( uint32_t &  sweeps)
inherited

This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.

Parameters
sweepsNumber of sweeps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ getTemperature()

sfTkError_t sfDevXM125Presence::getTemperature ( uint32_t &  temp)
inherited

This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements.

Parameters
tempRelative temperature
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ init()

sfTkError_t sfDevXM125Core::init ( sfTkII2C *  theBus = nullptr)
inherited

This function begins the examples/communication.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ logConfiguration()

sfTkError_t sfDevXM125Presence::logConfiguration ( )
inherited

This function enables the configuration log of the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceApplyConfiguration()

sfTkError_t sfDevXM125PresenceV1::presenceApplyConfiguration ( )
inline

This function applies the configuration to the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceBusyWait()

sfTkError_t sfDevXM125PresenceV1::presenceBusyWait ( )
inline

Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceDetectorStart()

sfTkError_t sfDevXM125PresenceV1::presenceDetectorStart ( uint32_t  start = 1000,
uint32_t  end = 5000 
)
inline

This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing.

Parameters
startStart value for presence sensing in mm - default value is 1000
endEnd value for presence sensing in mm - default value is 5000
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceDisableUartLogs()

sfTkError_t sfDevXM125PresenceV1::presenceDisableUartLogs ( )
inline

This function disables the uart logs of the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceEnableUartLogs()

sfTkError_t sfDevXM125PresenceV1::presenceEnableUartLogs ( )
inline

This function enables the uart logs of the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceLogConfiguration()

sfTkError_t sfDevXM125PresenceV1::presenceLogConfiguration ( )
inline

This function enables the configuration log of the device by writing the defined value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceReset()

sfTkError_t sfDevXM125PresenceV1::presenceReset ( )
inline

This function resets the presence detector settings of the device.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceStart()

sfTkError_t sfDevXM125PresenceV1::presenceStart ( )
inline

This function starts the device by writing the defined start value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ presenceStop()

sfTkError_t sfDevXM125PresenceV1::presenceStop ( )
inline

This function stops the device by writing the defined stop value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ reset()

sfTkError_t sfDevXM125Presence::reset ( )
inherited

This function resets the presence detector settings of the device.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setAutoProfileEn()

sfTkError_t sfDevXM125Presence::setAutoProfileEn ( bool  en)
inherited

This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true.

Parameters
enenable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setAutoStepLengthEn()

sfTkError_t sfDevXM125Presence::setAutoStepLengthEn ( bool  en)
inherited

This function Enables/Disables automatic selection of step length based on the profile.

Parameters
enEnable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setCommand()

sfTkError_t sfDevXM125Presence::setCommand ( uint32_t  cmd)
inherited

This function sets the execute command.

Parameters
cmdcommand to send to device
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setDetectionOnGPIO()

sfTkError_t sfDevXM125Presence::setDetectionOnGPIO ( uint32_t  detected)
inherited

This function returns the output presence detection on generic GPIO.

Parameters
detectedOutput presence detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setEnd()

sfTkError_t sfDevXM125Presence::setEnd ( uint32_t  end)
inherited

This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.

Parameters
endEnd point of measurement in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setFrameRate()

sfTkError_t sfDevXM125Presence::setFrameRate ( uint32_t  rate)
inherited

This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.

Parameters
rateFrame rate, in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setHWAAS()

sfTkError_t sfDevXM125Presence::setHWAAS ( uint32_t  avg)
inherited

This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32.

Parameters
avgaverage samples
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterDetectionEnabled()

sfTkError_t sfDevXM125Presence::setInterDetectionEnabled ( bool  en)
inherited

This function returns the bit to enable to detect slower movements between frames. Default Value: true.

Parameters
enEnables faster detection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterDetectionThreshold()

sfTkError_t sfDevXM125Presence::setInterDetectionThreshold ( uint32_t  thresh)
inherited

This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterFrameDeviationTime()

sfTkError_t sfDevXM125Presence::setInterFrameDeviationTime ( uint32_t  time)
inherited

This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.

Parameters
timetime in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterFrameFastCutoff()

sfTkError_t sfDevXM125Presence::setInterFrameFastCutoff ( uint32_t  cut)
inherited

This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterFramePresenceTimeout()

sfTkError_t sfDevXM125Presence::setInterFramePresenceTimeout ( uint32_t  time)
inherited

Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.

Parameters
timeNumber of seconds
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterFrameSlowCutoff()

sfTkError_t sfDevXM125Presence::setInterFrameSlowCutoff ( uint32_t  cut)
inherited

This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterOutputTimeConst()

sfTkError_t sfDevXM125Presence::setInterOutputTimeConst ( uint32_t  time)
inherited

This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setInterPhaseBoostEnabled()

sfTkError_t sfDevXM125Presence::setInterPhaseBoostEnabled ( bool  en)
inherited

This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.

Parameters
enEnables increased detection Default Value: false
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setIntraDetectionThreshold()

sfTkError_t sfDevXM125Presence::setIntraDetectionThreshold ( uint32_t  thresh)
inherited

This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setIntraFrameTimeConst()

sfTkError_t sfDevXM125Presence::setIntraFrameTimeConst ( uint32_t  time)
inherited

This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setIntraOutputTimeConst()

sfTkError_t sfDevXM125Presence::setIntraOutputTimeConst ( uint32_t  time)
inherited

This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setManualProfile()

sfTkError_t sfDevXM125Presence::setManualProfile ( uint32_t  prof)
inherited

This function sets the profile to use. The profile will only be used if profile auto selection was disabled.

Parameters
profProfile to use (enum)
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setManualStepLength()

sfTkError_t sfDevXM125Presence::setManualStepLength ( uint32_t  length)
inherited

THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.

Parameters
lengthnumber of steps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceAutoProfileEn()

sfTkError_t sfDevXM125PresenceV1::setPresenceAutoProfileEn ( bool  en)
inline

This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true.

Parameters
enenable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceAutoStepLengthEn()

sfTkError_t sfDevXM125PresenceV1::setPresenceAutoStepLengthEn ( bool  en)
inline

This function Enables/Disables automatic selection of step length based on the profile.

Parameters
enEnable/disable selection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceCommand()

sfTkError_t sfDevXM125PresenceV1::setPresenceCommand ( uint32_t  cmd)
inline

This function sets the execute command.

Parameters
cmdcommand to send to device
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceDetectionOnGPIO()

sfTkError_t sfDevXM125PresenceV1::setPresenceDetectionOnGPIO ( uint32_t  detected)
inline

This function sets the output presence detection on generic GPIO.

Parameters
detectedOutput presence detected
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceEnd()

sfTkError_t sfDevXM125PresenceV1::setPresenceEnd ( uint32_t  end)
inline

This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.

Parameters
endEnd point of measurement in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceFrameRate()

sfTkError_t sfDevXM125PresenceV1::setPresenceFrameRate ( uint32_t  rate)
inline

This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.

Parameters
rateFrame rate, in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceHWAAS()

sfTkError_t sfDevXM125PresenceV1::setPresenceHWAAS ( uint32_t  avg)
inline

This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32.

Parameters
avgaverage samples
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterDetectionEnabled()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterDetectionEnabled ( bool  en)
inline

This function returns the bit to enable to detect slower movements between frames. Default Value: true.

Parameters
enEnables faster detection
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterDetectionThreshold()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterDetectionThreshold ( uint32_t  thresh)
inline

This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterFrameDeviationTime()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterFrameDeviationTime ( uint32_t  time)
inline

This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.

Parameters
timetime in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterFrameFastCutoff()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterFrameFastCutoff ( uint32_t  cut)
inline

This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterFramePresenceTimeout()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterFramePresenceTimeout ( uint32_t  time)
inline

Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.

Parameters
timeNumber of seconds
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterFrameSlowCutoff()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterFrameSlowCutoff ( uint32_t  cut)
inline

This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.

Parameters
cutcutoff frequency in mHz
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterOutputTimeConst()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterOutputTimeConst ( uint32_t  time)
inline

This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceInterPhaseBoostEnabled()

sfTkError_t sfDevXM125PresenceV1::setPresenceInterPhaseBoostEnabled ( bool  en)
inline

This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.

Parameters
enEnables increased detection Default Value: false
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceIntraDetectionThreshold()

sfTkError_t sfDevXM125PresenceV1::setPresenceIntraDetectionThreshold ( uint32_t  thresh)
inline

This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.

Parameters
threshthreshold for faster movements
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceIntraFrameTimeConst()

sfTkError_t sfDevXM125PresenceV1::setPresenceIntraFrameTimeConst ( uint32_t  time)
inline

This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceIntraOutputTimeConst()

sfTkError_t sfDevXM125PresenceV1::setPresenceIntraOutputTimeConst ( uint32_t  time)
inline

This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.

Parameters
timetime const in ms
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceManualProfile()

sfTkError_t sfDevXM125PresenceV1::setPresenceManualProfile ( uint32_t  prof)
inline

This function sets the profile to use. The profile will only be used if profile auto selection was disabled.

Parameters
profProfile to use (enum)
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceManualStepLength()

sfTkError_t sfDevXM125PresenceV1::setPresenceManualStepLength ( uint32_t  length)
inline

THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.

Parameters
lengthnumber of steps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceResetFilters()

sfTkError_t sfDevXM125PresenceV1::setPresenceResetFilters ( bool  reset)
inline

This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true.

Parameters
resetenabled/disabled
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceStart()

sfTkError_t sfDevXM125PresenceV1::setPresenceStart ( uint32_t  start)
inline

This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.

Parameters
startmeasured start interval in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setPresenceSweepsPerFrame()

sfTkError_t sfDevXM125PresenceV1::setPresenceSweepsPerFrame ( uint32_t  sweeps)
inline

This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.

Parameters
sweepsNumber of sweeps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setResetFilters()

sfTkError_t sfDevXM125Presence::setResetFilters ( bool  reset)
inherited

This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true.

Parameters
resetenabled/disabled
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setStart()

sfTkError_t sfDevXM125Presence::setStart ( uint32_t  start)
inherited

This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.

Parameters
startmeasured start interval in mm
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ setSweepsPerFrame()

sfTkError_t sfDevXM125Presence::setSweepsPerFrame ( uint32_t  sweeps)
inherited

This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.

Parameters
sweepsNumber of sweeps
Returns
ksfTkErrOk on success, or error code (value < -1)

◆ start()

sfTkError_t sfDevXM125Presence::start ( )
inherited

This function starts the device by writing the defined start value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

◆ stop()

sfTkError_t sfDevXM125Presence::stop ( )
inherited

This function stops the device by writing the defined stop value to the presence command register.

Returns
ksfTkErrOk on success, or error code (value < -1)

Member Data Documentation

◆ _theBus

sfTkII2C* sfDevXM125Core::_theBus
protectedinherited

The documentation for this class was generated from the following file: