SparkFun Pulsed Coherent Radar Sensor  v2.0.0-3-g4d2d89c
Library for the SparkFun Pulsed Coherent Radar Sensor
Loading...
Searching...
No Matches
sfe_xm125_distance_result_t Struct Reference

#include <sfDevXM125Distance.h>

Public Attributes

uint32_t distance_num_distances: 4
 
uint32_t rsvd1: 4
 
uint32_t distance_near_start_edge: 1
 
uint32_t distance_calibration_needed: 1
 
uint32_t distance_measure_distance_error: 1
 
uint32_t reserved1: 5
 
uint32_t distance_temperature: 16
 

Member Data Documentation

◆ distance_calibration_needed

uint32_t sfe_xm125_distance_result_t::distance_calibration_needed

◆ distance_measure_distance_error

uint32_t sfe_xm125_distance_result_t::distance_measure_distance_error

◆ distance_near_start_edge

uint32_t sfe_xm125_distance_result_t::distance_near_start_edge

◆ distance_num_distances

uint32_t sfe_xm125_distance_result_t::distance_num_distances

◆ distance_temperature

uint32_t sfe_xm125_distance_result_t::distance_temperature

◆ reserved1

uint32_t sfe_xm125_distance_result_t::reserved1

◆ rsvd1

uint32_t sfe_xm125_distance_result_t::rsvd1

The documentation for this struct was generated from the following file: