![]() |
Xbee Arduino
Arduino Driver for Xbee
|
Header file for XBee API frame handling. More...
Go to the source code of this file.
Classes | |
| struct | xbee_api_frame_t |
| Structure to represent an XBee API frame. More... | |
Macros | |
| #define | XBEE_MAX_FRAME_DATA_SIZE 256 |
| #define | API_SEND_SUCCESS 0 |
| #define | API_SEND_ERROR_TIMEOUT -1 |
| #define | API_SEND_ERROR_INVALID_COMMAND -2 |
| #define | API_SEND_ERROR_UART_FAILURE -3 |
| #define | API_SEND_ERROR_FRAME_TOO_LARGE -4 |
| #define | API_SEND_AT_CMD_ERROR -5 |
| #define | API_SEND_AT_CMD_RESONSE_TIMEOUT -6 |
Functions | |
| api_receive_status_t | apiReceiveApiFrame (XBee *self, xbee_api_frame_t *frame) |
| Checks for and receives an XBee API frame, populating the provided frame pointer. More... | |
| int | apiSendAtCommand (XBee *self, at_command_t command, const uint8_t *parameter, uint8_t paramLength) |
| Sends an AT command through an API frame. More... | |
| int | apiSendFrame (XBee *self, uint8_t frame_type, const uint8_t *data, uint16_t len) |
| Sends an XBee API frame. More... | |
| int | apiSendAtCommandAndGetResponse (XBee *self, at_command_t command, const uint8_t *parameter, uint8_t paramLength, uint8_t *responseBuffer, uint8_t *responseLength, uint32_t timeoutMs) |
| Sends an AT command via an API frame and waits for the response. More... | |
| void | apiHandleFrame (XBee *self, xbee_api_frame_t frame) |
| Calls registered handlers based on the received API frame type. More... | |
| void | xbeeHandleAtResponse (XBee *self, xbee_api_frame_t *frame) |
| void | xbeeHandleModemStatus (XBee *self, xbee_api_frame_t *frame) |
| void | xbeeHandleRxPacket (XBee *self, xbee_api_frame_t *frame) |
Header file for XBee API frame handling.
This file defines the interface for creating, parsing, and handling XBee API frames. API frames are the primary method for structured data exchange with XBee modules, enabling the control and configuration of the modules as well as data transmission. This file includes prototypes for functions that manage the construction, validation, and interpretation of these frames.
@license MIT Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"), to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense, and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
The above copyright notice and this permission notice shall be included in all copies or substantial portions of the Software.
THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
| #define API_SEND_AT_CMD_ERROR -5 |
| #define API_SEND_AT_CMD_RESONSE_TIMEOUT -6 |
| #define API_SEND_ERROR_FRAME_TOO_LARGE -4 |
| #define API_SEND_ERROR_INVALID_COMMAND -2 |
| #define API_SEND_ERROR_TIMEOUT -1 |
| #define API_SEND_ERROR_UART_FAILURE -3 |
| #define API_SEND_SUCCESS 0 |
| #define XBEE_MAX_FRAME_DATA_SIZE 256 |
| enum api_receive_status_t |
Enumeration of status codes for receiving XBee API frames.
This enum defines the possible status codes that can be returned by the api_receive_api_frame function. These status codes indicate whether the frame was successfully received or if there was an error, and if so, what type of error occurred.
Enumeration of XBee API frame types.
This enumeration defines the various API frame types used in XBee communication. API frames are structured data packets that facilitate communication between the host (e.g., microcontroller) and the XBee module. Different frame types serve different purposes, such as sending commands, receiving data, controlling GPIOs, or reading ADC values.
The frame types are divided into common frames, specific frames for XBee LR, XBee 3 RF, XBee Cellular, and GPIO/ADC-related frames.
| Enumerator | |
|---|---|
| XBEE_API_TYPE_AT_COMMAND | Frame for sending AT commands. XBee Common API Frames Frame type for sending AT commands to the XBee module. The command is executed locally by the module. |
| XBEE_API_TYPE_TX_REQUEST | Frame for transmitting data. Frame type for transmitting data to another device in the network. This frame initiates the transmission of a data packet. |
| XBEE_API_TYPE_MODEM_STATUS | Frame for modem status reports. Frame type that reports the status of the modem (e.g., hardware reset, network join). This frame is automatically generated by the XBee module. |
| XBEE_API_TYPE_AT_RESPONSE | Frame for receiving AT command responses. Frame type for receiving the response to a previously sent AT command. It contains the result of the command execution. |
| XBEE_API_TYPE_TX_STATUS | Frame for delivery status reports. XBee LR Specific API Frames Frame type that reports the delivery status of a previously sent TX Request. This frame provides feedback on whether the transmission was successful or failed. |
| XBEE_API_TYPE_LR_JOIN_REQUEST | Frame for LoRaWAN join requests. Frame type specific to XBee LR modules for sending a Join Request in a LoRaWAN network. This frame is used to join the network. |
| XBEE_API_TYPE_LR_TX_REQUEST | Frame for transmitting data in LoRaWAN. Frame type specific to XBee LR modules for transmitting data in a LoRaWAN network. It initiates the transmission of a data packet within the LoRaWAN. |
| XBEE_API_TYPE_LR_RX_PACKET | Frame for receiving data packets in LoRaWAN. Frame type specific to XBee LR modules for receiving data packets from the LoRaWAN network. This frame carries the payload received from another device. |
| XBEE_API_TYPE_LR_EXPLICIT_RX_PACKET | Frame for receiving explicitly addressed packets in LoRaWAN. Frame type specific to XBee LR modules for receiving explicitly addressed data packets from the LoRaWAN network. It provides additional addressing information with the payload. |
| XBEE_API_TYPE_LR_EXPLICIT_TX_STATUS | Frame for explicit TX status in LoRaWAN. XBee 3 RF Specific API Frames |
| XBEE_API_TYPE_3RF_REMOTE_AT_COMMAND | Frame for sending remote AT commands (XBee 3 RF) Frame type specific to XBee 3 RF modules for sending remote AT commands to another device in the network. This allows configuration of remote devices. |
| XBEE_API_TYPE_3RF_REMOTE_AT_RESPONSE | Frame for receiving remote AT responses (XBee 3 RF) Frame type specific to XBee 3 RF modules for receiving responses to remote AT commands. It contains the result of the remote command execution. |
| XBEE_API_TYPE_3RF_RX_PACKET | Frame for receiving data packets (XBee 3 RF) Frame type specific to XBee 3 RF modules for receiving data packets from another device in the network. This frame carries the received payload. |
| XBEE_API_TYPE_3RF_RX_EXPLICIT_PACKET | Frame for receiving explicitly addressed packets (XBee 3 RF) XBee Cellular Specific API Frames Frame type specific to XBee 3 RF modules for receiving explicitly addressed data packets. It includes addressing information along with the received payload. |
| XBEE_API_TYPE_CELLULAR_TX_IPV4 | Frame for transmitting IPv4 data (XBee Cellular) Frame type specific to XBee Cellular modules for transmitting IPv4 data packets. It initiates the transmission of an IPv4 packet over the cellular network. |
| XBEE_API_TYPE_CELLULAR_RX_IPV4 | Frame for receiving IPv4 data (XBee Cellular) Frame type specific to XBee Cellular modules for receiving IPv4 data packets. It carries the received IPv4 packet from the cellular network. |
| XBEE_API_TYPE_CELLULAR_MODEM_STATUS | Frame for cellular modem status (XBee Cellular) XBee GPIO/ADC Related API Frames Frame type specific to XBee Cellular modules that reports the status of the cellular modem, including network registration, signal strength, and other modem status information. |
| XBEE_API_TYPE_IO_DATA_SAMPLE_RX | Frame for receiving IO data samples (GPIO/ADC) Frame type for receiving IO data samples. This frame contains the values read from the GPIOs and ADCs of the remote XBee module. |
| XBEE_API_TYPE_REMOTE_AT_COMMAND | Frame for sending remote AT commands (GPIO/ADC) Frame type for sending remote AT commands related to GPIO/ADC configuration or control. This allows configuration of remote XBee modules. |
| XBEE_API_TYPE_REMOTE_AT_RESPONSE | Frame for receiving remote AT command responses (GPIO/ADC) Frame type for receiving responses to remote AT commands related to GPIO/ADC configuration or control. It contains the result of the command execution. |
| XBEE_API_TYPE_IO_SAMPLE_RX_INDICATOR | Frame for receiving IO samples with explicit addressing (GPIO/ADC) Frame type for receiving IO samples with explicit addressing. This frame includes GPIO and ADC readings from a specific XBee module and additional addressing information. Additional frame types can be added to this enumeration as needed to support new functionality or XBee modules. |
Delivery status codes for XBee Transmit Status frames (0x89).
This enumeration defines the possible delivery status codes that can be returned in the Transmit Status frame (0x89) by the XBee module. These codes indicate the result of a data transmission, helping to determine whether the transmission was successful or if an error occurred.
The status codes can be used to troubleshoot issues in communication by identifying the specific reason for a transmission failure.
| Enumerator | |
|---|---|
| XBEE_DELIVERY_STATUS_SUCCESS | Indicates that the transmission was successful. The packet was delivered to the intended recipient without any errors. |
| XBEE_DELIVERY_STATUS_NO_ACK | Indicates that no acknowledgment was received from the recipient. This typically means that the packet was not successfully received or acknowledged. |
| XBEE_DELIVERY_STATUS_CCA_FAILURE | Indicates a Clear Channel Assessment (CCA) failure. The XBee module was unable to transmit because the channel was not clear (e.g., due to interference). |
| XBEE_DELIVERY_STATUS_PURGED | Indicates that the transmission was purged from the queue and not sent. This may occur if the module was unable to transmit the packet within the allowed timeframe. |
| XBEE_DELIVERY_STATUS_INVALID_DEST | Indicates that the destination endpoint was invalid. The packet could not be delivered because the specified destination was not valid. |
| XBEE_DELIVERY_STATUS_NET_ACK_FAILURE | Indicates a network acknowledgment failure. The packet was not acknowledged at the network level, suggesting that it was not delivered successfully. |
| XBEE_DELIVERY_STATUS_NOT_JOINED | Indicates that the module is not joined to a network. Transmission failed because the XBee module is not part of a network. |
| XBEE_DELIVERY_STATUS_SELF_ADDRESSED | Indicates that the transmission was attempted to the module's own address, which is not allowed. |
| XBEE_DELIVERY_STATUS_ADDRESS_NOT_FOUND | Indicates that the destination address was not found. The XBee module could not find the specified address in the network. |
| XBEE_DELIVERY_STATUS_ROUTE_NOT_FOUND | Indicates that no route to the destination was found. The module could not find a valid path to the destination address within the network. |
| XBEE_DELIVERY_STATUS_PAYLOAD_TOO_LARGE | Indicates that the payload was too large for transmission. The size of the data exceeded the maximum allowed payload size for the XBee module. |
| void apiHandleFrame | ( | XBee * | self, |
| xbee_api_frame_t | frame | ||
| ) |
Calls registered handlers based on the received API frame type.
This function processes a received XBee API frame by calling the appropriate handler function based on the frame's type. It supports handling AT responses, modem status, transmit status, and received packet frames. For each frame type, the corresponding handler function is invoked if it is registered in the XBee virtual table (vtable). If the frame type is unknown, a debug message is printed.
| [in] | self | Pointer to the XBee instance. |
| [in] | frame | The received API frame to be handled. |
| api_receive_status_t apiReceiveApiFrame | ( | XBee * | self, |
| xbee_api_frame_t * | frame | ||
| ) |
Checks for and receives an XBee API frame, populating the provided frame pointer.
This function attempts to read and receive an XBee API frame from the UART interface. It validates the received data by checking the start delimiter, frame length, and checksum. If the frame is successfully received and validated, the frame structure is populated with the received data. The function returns API_RECEIVE_SUCCESS if successful, or an error code from api_receive_status_t if any step in the process fails, including timeout.
| [in] | self | Pointer to the XBee instance. |
| [out] | frame | Pointer to an xbee_api_frame_t structure where the received frame data will be stored. |
| int apiSendAtCommand | ( | XBee * | self, |
| at_command_t | command, | ||
| const uint8_t * | parameter, | ||
| uint8_t | paramLength | ||
| ) |
Sends an AT command through an API frame.
This function constructs and sends an AT command in API frame mode. It prepares the frame by including the frame ID, the AT command, and any optional parameters. The function checks for various errors, such as invalid commands or parameters that are too large, and returns appropriate error codes. If the AT command is successfully sent, the function returns 0.
| [in] | self | Pointer to the XBee instance. |
| [in] | command | The AT command to be sent, specified as an at_command_t enum. |
| [in] | parameter | Pointer to the parameter data to be included with the AT command (can be NULL). |
| [in] | paramLength | Length of the parameter data in bytes (0 if no parameters). |
API_SEND_SUCCESS) if the AT command is successfully sent, or a non-zero error code if there is a failure (API_SEND_ERROR_FRAME_TOO_LARGE, API_SEND_ERROR_INVALID_COMMAND, etc.). | int apiSendAtCommandAndGetResponse | ( | XBee * | self, |
| at_command_t | command, | ||
| const uint8_t * | parameter, | ||
| uint8_t | paramLength, | ||
| uint8_t * | responseBuffer, | ||
| uint8_t * | responseLength, | ||
| uint32_t | timeoutMs | ||
| ) |
Sends an AT command via an API frame and waits for the response.
This function sends an AT command using an XBee API frame and then waits for a response from the XBee module within a specified timeout period. The response is captured and stored in the provided response buffer. The function continuously checks for incoming frames and processes them until the expected AT response frame is received or the timeout period elapses.
| [in] | self | Pointer to the XBee instance. |
| [in] | command | The AT command to be sent, specified as an at_command_t enum. |
| [in] | parameter | Pointer to the parameter data to be included with the AT command (can be NULL). |
| [out] | responseBuffer | Pointer to a buffer where the AT command response will be stored. |
| [out] | responseLength | Pointer to a variable where the length of the response will be stored. |
| [in] | timeoutMs | The timeout period in milliseconds within which the response must be received. |
API_SEND_SUCCESS) if the AT command is successfully sent and a valid response is received, or a non-zero error code if there is a failure (API_SEND_AT_CMD_ERROR, API_SEND_AT_CMD_RESPONSE_TIMEOUT, etc.). | int apiSendFrame | ( | XBee * | self, |
| uint8_t | frameType, | ||
| const uint8_t * | data, | ||
| uint16_t | len | ||
| ) |
Sends an XBee API frame.
This function constructs and sends an XBee API frame over the UART. The frame includes a start delimiter, length, frame type, data, and a checksum to ensure data integrity. The function increments the frame ID counter with each call, ensuring that frame IDs are unique. If the frame is successfully sent, the function returns 0; otherwise, it returns an error code indicating the failure.
| [in] | self | Pointer to the XBee instance. |
| [in] | frameType | The type of the API frame to send. |
| [in] | data | Pointer to the frame data to be included in the API frame. |
| [in] | len | Length of the frame data in bytes. |
API_SEND_SUCCESS) if the frame is successfully sent, or a non-zero error code (API_SEND_ERROR_UART_FAILURE) if there is a failure. | void xbeeHandleAtResponse | ( | XBee * | self, |
| xbee_api_frame_t * | frame | ||
| ) |
| void xbeeHandleModemStatus | ( | XBee * | self, |
| xbee_api_frame_t * | frame | ||
| ) |
| void xbeeHandleRxPacket | ( | XBee * | self, |
| xbee_api_frame_t * | frame | ||
| ) |