flux sdk  v01.05.00-6-g190c94c
Embedded C++ SDK
Loading...
Searching...
No Matches
flxDataArray Member List

This is the complete list of members for flxDataArray, including all inherited members.

_dimensionsflxDataArrayprotected
_n_dimsflxDataArrayprotected
dimensions()flxDataArrayinline
flxDataArray()flxDataArrayinline
kMaxArrayDimsflxDataArrayprotectedstatic
n_dimensions()flxDataArrayinline
reset()flxDataArrayinlineprotectedvirtual
setDimensions(uint16_t d0)flxDataArrayinlineprotected
setDimensions(uint16_t d0, uint16_t d1)flxDataArrayinlineprotected
setDimensions(uint16_t d0, uint16_t d1, uint16_t d2)flxDataArrayinlineprotected
size(void)flxDataArrayinline
type()=0flxDataArraypure virtual
~flxDataArray()flxDataArrayinlinevirtual