flux sdk  v01.05.00-6-g190c94c
Embedded C++ SDK
Loading...
Searching...
No Matches
flxFSSDFile Member List

This is the complete list of members for flxFSSDFile, including all inherited members.

available(void)flxFSSDFilevirtual
close(void)flxFSSDFilevirtual
filePointer(void)flxFSSDFileinlinevirtual
flush(void)flxFSSDFilevirtual
flxFSSDFile()flxFSSDFileinline
getLastWrite(void)flxFSSDFilevirtual
getNextFilename(void)flxFSSDFilevirtual
isDirectory(void)flxFSSDFilevirtual
isValid(void)flxFSSDFilevirtual
name(void)flxFSSDFilevirtual
openNextFile(void)flxFSSDFilevirtual
read(uint8_t *buf, size_t size)flxFSSDFilevirtual
size(void)flxFSSDFilevirtual
stream(void)flxFSSDFilevirtual
write(const uint8_t *buf, size_t size)flxFSSDFilevirtual