SparkFun PiServoHat Initialise the qwiic_pca9685 python module at address with i2c_driver.
More...
|
| def | __init__ (self, address=None, debug=None, min_pt=1, max_pt=2) |
| | This method initializes the class object. More...
|
| |
| def | is_connected (self) |
| | Is an I2C connection established with the device? More...
|
| |
| def | restart (self) |
| | Soft resets the chip and then clears the MODE1 register to restart the PWM functionality. More...
|
| |
| def | get_pwm_frequency (self) |
| | Reads the PWM frequency used on outputs. More...
|
| |
| def | set_pwm_frequency (self, frequency=None) |
| | Configures the PWM frequency used on outputs. More...
|
| |
| def | get_pulse_time (self) |
| | Reads and returns the current min and max pulse times for servo movement. More...
|
| |
| def | set_pulse_time (self, min_pulse_time, max_pulse_time) |
| | Updates the minimum and maximum pulse widths for the servos. More...
|
| |
| def | move_servo_position (self, channel, position, swing=None) |
| | Moves servo to specified location in degrees. More...
|
| |
| def | set_duty_cycle (self, channel, duty_cycle) |
| | Moves servo to specified location based on duty-cycle. More...
|
| |
| def | get_servo_position (self, channel, swing=None) |
| | Reads the specified location for the servo in degrees. More...
|
| |
| def | sleep (self) |
| | Set the SLEEP bit to 1, which will unpower the servos. More...
|
| |
| def | wake (self) |
| | Set the SLEEP bit to 0, which will power the servos. More...
|
| |
SparkFun PiServoHat Initialise the qwiic_pca9685 python module at address with i2c_driver.
- Parameters
-
| address | The I2C address to use for the device. If not provided, the default address is used. |
| i2c_driver | An existing i2c driver object. If not provided a driver object is created. |
- Returns
- Bool Constructor Initialization True- Successful False- Issue loading I2C driver
◆ __init__()
| def pi_servo_hat.PiServoHat.__init__ |
( |
|
self, |
|
|
|
address = None, |
|
|
|
debug = None, |
|
|
|
min_pt = 1, |
|
|
|
max_pt = 2 |
|
) |
| |
This method initializes the class object.
If no 'address' or 'i2c_driver' are inputed or 'None' is specified, the method will use the defaults.
- Parameters
-
| address | The I2C address to use for the device. If not provided, the method will default to the first address in the 'available_addresses' list. Default = 0x40 |
| debug | Designated whether or not to print debug statements. 0- Don't print debug statements 1- Print debug statements |
| min_pt | The minimum pulse time of the servos in milliseconds. If not provided, default to 1 ms |
| max_pt | The maximum pulse time of the servos in milliseconds. If not provided, default to 2 ms |
◆ get_pulse_time()
| def pi_servo_hat.PiServoHat.get_pulse_time |
( |
|
self | ) |
|
Reads and returns the current min and max pulse times for servo movement.
Returns: tuple: The minimum and maximum pulse times in milliseconds
◆ get_pwm_frequency()
| def pi_servo_hat.PiServoHat.get_pwm_frequency |
( |
|
self | ) |
|
Reads the PWM frequency used on outputs.
50 Hz is recommended for most servos.
- Returns
- Integer PWM Frequency Range: 24 Hz to 1526 Hz
◆ get_servo_position()
| def pi_servo_hat.PiServoHat.get_servo_position |
( |
|
self, |
|
|
|
channel, |
|
|
|
swing = None |
|
) |
| |
Reads the specified location for the servo in degrees.
- Parameters
-
| channel | Channel of Servo to Control Range: 0 to 15 |
| swing | Range of Servo Movement 90- 90 Degree Servo 180- 180 Degree Servo |
- Returns
- Float Esitmated Position (Degrees)
◆ is_connected()
| def pi_servo_hat.PiServoHat.is_connected |
( |
|
self | ) |
|
Is an I2C connection established with the device?
- Returns
- Bool Device Connection Status True- Connected False- Not Connected
◆ move_servo_position()
| def pi_servo_hat.PiServoHat.move_servo_position |
( |
|
self, |
|
|
|
channel, |
|
|
|
position, |
|
|
|
swing = None |
|
) |
| |
Moves servo to specified location in degrees.
- Parameters
-
| channel | Channel of Servo to Control Range: 0 to 15 |
| position | Position (Degrees) Range: Open, but should between 0 and specified servo 'swing'. The range is not regulated because most servos have extra room for play (i.e. a 90 degree servo may have a +120 degree usable swing). If 'None' is specified, the default setting is 90 degrees. |
| swing | Range of Servo Movement 90- 90 Degree Servo 180- 180 Degree Servo |
◆ restart()
| def pi_servo_hat.PiServoHat.restart |
( |
|
self | ) |
|
Soft resets the chip and then clears the MODE1 register to restart the PWM functionality.
The PWM frequency is returned to the default 50 Hz setting.
◆ set_duty_cycle()
| def pi_servo_hat.PiServoHat.set_duty_cycle |
( |
|
self, |
|
|
|
channel, |
|
|
|
duty_cycle |
|
) |
| |
Moves servo to specified location based on duty-cycle.
- Parameters
-
| channel | Channel of Servo to Control Range: 0 to 15 |
| duty_cycle | Duty-Cycle (Percentage) Float Range: 0 to 100 (%) Resolution: 1/4096 |
◆ set_pulse_time()
| def pi_servo_hat.PiServoHat.set_pulse_time |
( |
|
self, |
|
|
|
min_pulse_time, |
|
|
|
max_pulse_time |
|
) |
| |
Updates the minimum and maximum pulse widths for the servos.
Args: min_pulse_time (float): The new minimum pulse width in ms max_pulse_time (float): The new maximum pulse width in ms
Returns: bool: Returns true if update was successful, false if an error was encountered
◆ set_pwm_frequency()
| def pi_servo_hat.PiServoHat.set_pwm_frequency |
( |
|
self, |
|
|
|
frequency = None |
|
) |
| |
Configures the PWM frequency used on outputs.
50 Hz is the default and recommended for most servos.
- Parameters
-
| frequency | PWM Frequency Range: 24 Hz to 1526 Hz |
- Returns
- Bool Function Operation True- Successful False- Issue in Execution
NOTE: Changing PWM frequency affects timing for servo positioning. Additionally, the servo position needs to be reset for the output control (on all channels). The output on all channels is initially turned off after the frequency change, but is re-enabled after any of the channels is reconfigured. However, the new PWM frequency will be in affect, so the timing of the outputs on the other channels will be off. (i.e. if a PWM frequency is doubled; the timing of that signal may be halfed.)
◆ sleep()
| def pi_servo_hat.PiServoHat.sleep |
( |
|
self | ) |
|
Set the SLEEP bit to 1, which will unpower the servos.
This preserves the life of the servos.
◆ wake()
| def pi_servo_hat.PiServoHat.wake |
( |
|
self | ) |
|
Set the SLEEP bit to 0, which will power the servos.
◆ acAddr
| int pi_servo_hat.PiServoHat.acAddr = 0x70 |
|
static |
◆ address
| pi_servo_hat.PiServoHat.address |
◆ available_addresses
| pi_servo_hat.PiServoHat.available_addresses = _AVAILABLE_I2C_ADDRESS |
|
static |
◆ available_pwm_channels
| pi_servo_hat.PiServoHat.available_pwm_channels |
◆ debug
| pi_servo_hat.PiServoHat.debug |
◆ device_name
| pi_servo_hat.PiServoHat.device_name = _DEFAULT_NAME |
|
static |
◆ frequency
| pi_servo_hat.PiServoHat.frequency = _DEFAULT_SERVO_FREQUENCY |
|
static |
◆ gcAddr
| int pi_servo_hat.PiServoHat.gcAddr = 0x00 |
|
static |
◆ maximum_pulse_width
| pi_servo_hat.PiServoHat.maximum_pulse_width |
◆ minimum_pulse_width
| pi_servo_hat.PiServoHat.minimum_pulse_width |
◆ PCA9685
| pi_servo_hat.PiServoHat.PCA9685 |
◆ subAddr_1
| int pi_servo_hat.PiServoHat.subAddr_1 = 0x71 |
|
static |
◆ subAddr_2
| int pi_servo_hat.PiServoHat.subAddr_2 = 0x72 |
|
static |
◆ subAddr_3
| int pi_servo_hat.PiServoHat.subAddr_3 = 0x74 |
|
static |
The documentation for this class was generated from the following file: