|
| def | __init__ (self, address=None, i2c_driver=None) |
| | Constructor. More...
|
| |
| def | is_connected (self) |
| | Determines if this device is connected. More...
|
| |
| def | begin (self) |
| | Initializes this device with default parameters. More...
|
| |
| def | set_range (self, range) |
| | There are two varieties of this sensor (1) FS3000-1005 (0-7.23 m/sec) and (2) FS3000-1015 (0-15 m/sec) More...
|
| |
| def | checksum (self, data_in) |
| | CHECKSUM Check to see that the CheckSum is correct, and data is good Return true if all is good, return false if something is off
The entire response from the FS3000 is 5 bytes. More...
|
| |
| def | read_raw (self) |
| | Read from sensor, checksum, return raw data (409-3686) More...
|
| |
| def | read_meters_per_second (self) |
| | Read from sensor, checksum, return m/s (0-7.23) More...
|
| |
| def | read_miles_per_hour (self) |
| | Read from sensor, checksum, return mph (0-33ish) More...
|
| |
◆ __init__()
| def qwiic_fs3000.QwiicFS3000.__init__ |
( |
|
self, |
|
|
|
address = None, |
|
|
|
i2c_driver = None |
|
) |
| |
Constructor.
- Parameters
-
| int,optional | address: The I2C address to use for the device If not provided, the default address is used |
| I2CDriver,optional | i2c_driver: An existing i2c driver object If not provided, a driver object is created |
◆ begin()
| def qwiic_fs3000.QwiicFS3000.begin |
( |
|
self | ) |
|
Initializes this device with default parameters.
- Returns
- bool Returns
True if successful, otherwise False
◆ checksum()
| def qwiic_fs3000.QwiicFS3000.checksum |
( |
|
self, |
|
|
|
data_in |
|
) |
| |
CHECKSUM Check to see that the CheckSum is correct, and data is good Return true if all is good, return false if something is off
The entire response from the FS3000 is 5 bytes.
[0]Checksum [1]data high [2]data low [3]generic checksum data [4]generic checksum data
- Parameters
-
| list | data_in: The data to check |
- Returns
- bool Returns
True if successful, otherwise False
◆ is_connected()
| def qwiic_fs3000.QwiicFS3000.is_connected |
( |
|
self | ) |
|
Determines if this device is connected.
- Returns
- bool
True if connected, otherwise False
◆ read_meters_per_second()
| def qwiic_fs3000.QwiicFS3000.read_meters_per_second |
( |
|
self | ) |
|
Read from sensor, checksum, return m/s (0-7.23)
- Returns
- float The air velocity value in meters per second (or -1 on error)
◆ read_miles_per_hour()
| def qwiic_fs3000.QwiicFS3000.read_miles_per_hour |
( |
|
self | ) |
|
Read from sensor, checksum, return mph (0-33ish)
- Returns
- float The air velocity value in miles per hour (or -1 on error)
◆ read_raw()
| def qwiic_fs3000.QwiicFS3000.read_raw |
( |
|
self | ) |
|
Read from sensor, checksum, return raw data (409-3686)
- Returns
- int The raw value from the sensor (or -1 on error)
◆ set_range()
| def qwiic_fs3000.QwiicFS3000.set_range |
( |
|
self, |
|
|
|
range |
|
) |
| |
There are two varieties of this sensor (1) FS3000-1005 (0-7.23 m/sec) and (2) FS3000-1015 (0-15 m/sec)
Valid input arguments are: AIRFLOW_RANGE_7_MPS AIRPLOW_RANGE_15_MPS
Note, this also sets the datapoints (from the graphs in the datasheet pages 6 and 7). These datapoints are used to convert from raw values to m/sec - and then mph.
- Parameters
-
| int | range: The range of the sensor |
- Returns
- bool Returns
True if successful, otherwise False
◆ address
| qwiic_fs3000.QwiicFS3000.address |
◆ available_addresses
| qwiic_fs3000.QwiicFS3000.available_addresses = _AVAILABLE_I2C_ADDRESS |
|
static |
◆ device_name
| qwiic_fs3000.QwiicFS3000.device_name = _DEFAULT_NAME |
|
static |
◆ kAirflowRange15Mps
| int qwiic_fs3000.QwiicFS3000.kAirflowRange15Mps = 1 |
|
static |
◆ kAirflowRange7Mps
| int qwiic_fs3000.QwiicFS3000.kAirflowRange7Mps = 0 |
|
static |
◆ connected
The documentation for this class was generated from the following file: