![]() |
SparkFun Pulsed Coherent Radar Sensor
v2.0.0-3-g4d2d89c
Library for the SparkFun Pulsed Coherent Radar Sensor
|
#include <SparkFun_Qwiic_XM125_Arduino_Library.h>
Public Member Functions | |
| SparkFunXM125PresenceV1 () | |
| bool | begin (uint8_t deviceAddress=SFE_XM125_I2C_ADDRESS, TwoWire &wirePort=Wire) |
| Sets up Arduino I2C driver using the specified I2C address then calls the super class begin. More... | |
| bool | isConnected () |
| Checks if the device is connected. More... | |
| sfTkError_t | begin (sfTkII2C *theBus=nullptr) |
| Initializes the Presence detector device. More... | |
| sfTkError_t | presenceDetectorStart (uint32_t start=1000, uint32_t end=5000) |
| This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing. More... | |
| sfTkError_t | getPresenceDistanceValuemm (uint32_t &presenceVal) |
| This function returns the presence value of the register with all the checks in place as per the I2C Datasheet. More... | |
| sfTkError_t | getPresenceDetectorVersion (uint32_t &major, uint32_t &minor, uint32_t &patch) |
| This function returns the RSS version number. More... | |
| sfTkError_t | getPresenceDetectorError (uint32_t &error) |
| This function returns the protocol state error. More... | |
| sfTkError_t | getPresenceMeasureCounter (uint32_t &counter) |
| This function returns the measure counter; the number of measurements performed since restart. More... | |
| sfTkError_t | getPresenceDetectorStatus (uint32_t &status) |
| This function returns the detector status flags. See page 17, section 6.2.4 Detector Status. More... | |
| sfTkError_t | getPresenceDetectorErrorStatus (uint32_t &status) |
| This function returns the error status according to the bit mask value for the presence devices errors and busy bit. More... | |
| sfTkError_t | getPresenceDetectorPresenceDetected (uint32_t &detected) |
| This function returns if there was presence detected. More... | |
| sfTkError_t | getPresenceDetectorPresenceStickyDetected (uint32_t &sticky) |
| This function returns if there was presence detected, sticky bit with clear on read. More... | |
| sfTkError_t | getPresenceDetectorRegError (uint32_t &error) |
| This function returns the indication that the presence detector failed. More... | |
| sfTkError_t | getPresenceTemperature (uint32_t &temp) |
| This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements. More... | |
| sfTkError_t | getPresenceDistance (uint32_t &distance) |
| This function returns the distance, in millimeters, for the detected presence. More... | |
| sfTkError_t | getPresenceIntraPresenceScore (uint32_t &intra) |
| This function returns the measure of amount of fast motion detected. More... | |
| sfTkError_t | getPresenceInterPresenceScore (uint32_t &inter) |
| This function returns the measure of amount of slow motion detected. More... | |
| sfTkError_t | getPresenceSweepsPerFrame (uint32_t &sweeps) |
| This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More... | |
| sfTkError_t | setPresenceSweepsPerFrame (uint32_t sweeps) |
| This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More... | |
| sfTkError_t | getPresenceInterFramePresenceTimeout (uint32_t &time) |
| Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More... | |
| sfTkError_t | setPresenceInterFramePresenceTimeout (uint32_t time) |
| Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More... | |
| sfTkError_t | getPresenceInterPhaseBoostEnabled (bool &en) |
| This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More... | |
| sfTkError_t | setPresenceInterPhaseBoostEnabled (bool en) |
| This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More... | |
| sfTkError_t | getPresenceIntraDetectionEnabled (bool &en) |
| This function returns the bit to enable to detect faster movements inside frames. Default Value: true. More... | |
| sfTkError_t | setPresenceInterDetectionEnabled (bool en) |
| This function returns the bit to enable to detect slower movements between frames. Default Value: true. More... | |
| sfTkError_t | getPresenceFrameRate (uint32_t &rate) |
| This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More... | |
| sfTkError_t | setPresenceFrameRate (uint32_t rate) |
| This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More... | |
| sfTkError_t | getPresenceIntraDetectionThreshold (uint32_t &thresh) |
| This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More... | |
| sfTkError_t | setPresenceIntraDetectionThreshold (uint32_t thresh) |
| This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More... | |
| sfTkError_t | getPresenceInterDetectionThreshold (uint32_t &thresh) |
| This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More... | |
| sfTkError_t | setPresenceInterDetectionThreshold (uint32_t thresh) |
| This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More... | |
| sfTkError_t | getPresenceInterFrameDeviationTime (uint32_t &time) |
| This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More... | |
| sfTkError_t | setPresenceInterFrameDeviationTime (uint32_t time) |
| This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More... | |
| sfTkError_t | getPresenceInterFrameFastCutoff (uint32_t &cut) |
| This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More... | |
| sfTkError_t | setPresenceInterFrameFastCutoff (uint32_t cut) |
| This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More... | |
| sfTkError_t | getPresenceInterFrameSlowCutoff (uint32_t &cut) |
| This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More... | |
| sfTkError_t | setPresenceInterFrameSlowCutoff (uint32_t cut) |
| This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More... | |
| sfTkError_t | getPresenceIntraFrameTimeConst (uint32_t &time) |
| This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More... | |
| sfTkError_t | setPresenceIntraFrameTimeConst (uint32_t time) |
| This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More... | |
| sfTkError_t | getPresenceIntraOutputTimeConst (uint32_t &time) |
| This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More... | |
| sfTkError_t | setPresenceIntraOutputTimeConst (uint32_t time) |
| This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More... | |
| sfTkError_t | getPresenceInterOutputTimeConst (uint32_t &time) |
| This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More... | |
| sfTkError_t | setPresenceInterOutputTimeConst (uint32_t time) |
| This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More... | |
| sfTkError_t | getPresenceAutoProfileEn (bool &en) |
| This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true. More... | |
| sfTkError_t | setPresenceAutoProfileEn (bool en) |
| This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true. More... | |
| sfTkError_t | getPresenceAutoStepLengthEn (bool &en) |
| This function returns the Enable/Disable automatic selection of step length based on the profile. More... | |
| sfTkError_t | setPresenceAutoStepLengthEn (bool en) |
| This function Enables/Disables automatic selection of step length based on the profile. More... | |
| sfTkError_t | getPresenceManualProfile (uint32_t &prof) |
| This function returns the profile in use. The profile will only be used if profile auto selection was disabled. More... | |
| sfTkError_t | setPresenceManualProfile (uint32_t prof) |
| This function sets the profile to use. The profile will only be used if profile auto selection was disabled. More... | |
| sfTkError_t | getPresenceManualStepLength (uint32_t &length) |
| THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More... | |
| sfTkError_t | setPresenceManualStepLength (uint32_t length) |
| THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More... | |
| sfTkError_t | getPresenceStart (uint32_t &start) |
| This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More... | |
| sfTkError_t | setPresenceStart (uint32_t start) |
| This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More... | |
| sfTkError_t | getPresenceEnd (uint32_t &end) |
| This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More... | |
| sfTkError_t | setPresenceEnd (uint32_t end) |
| This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More... | |
| sfTkError_t | getPresenceResetFilters (bool &reset) |
| This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true. More... | |
| sfTkError_t | setPresenceResetFilters (bool reset) |
| This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true. More... | |
| sfTkError_t | getPresenceHWAAS (uint32_t &avg) |
| This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32. More... | |
| sfTkError_t | setPresenceHWAAS (uint32_t avg) |
| This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32. More... | |
| sfTkError_t | getPresenceDetectionOnGPIO (uint32_t &detected) |
| This function returns the output presence detection on generic GPIO. More... | |
| sfTkError_t | setPresenceDetectionOnGPIO (uint32_t detected) |
| This function sets the output presence detection on generic GPIO. More... | |
| sfTkError_t | setPresenceCommand (uint32_t cmd) |
| This function sets the execute command. More... | |
| sfTkError_t | presenceApplyConfiguration () |
| This function applies the configuration to the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | presenceStart () |
| This function starts the device by writing the defined start value to the presence command register. More... | |
| sfTkError_t | presenceStop () |
| This function stops the device by writing the defined stop value to the presence command register. More... | |
| sfTkError_t | presenceEnableUartLogs () |
| This function enables the uart logs of the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | presenceDisableUartLogs () |
| This function disables the uart logs of the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | presenceLogConfiguration () |
| This function enables the configuration log of the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | presenceReset () |
| This function resets the presence detector settings of the device. More... | |
| sfTkError_t | getPresenceBusy (uint32_t &busy) |
| This function returns the busy bit of the presence status register. More... | |
| sfTkError_t | presenceBusyWait () |
| Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone. More... | |
| sfTkError_t | detectorStart (uint32_t start=1000, uint32_t end=5000) |
| This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing. More... | |
| sfTkError_t | getDistanceValuemm (uint32_t &presenceVal) |
| This function returns the presence value of the register with all the checks in place as per the I2C Datasheet. More... | |
| sfTkError_t | getDetectorVersion (uint32_t &major, uint32_t &minor, uint32_t &patch) |
| This function returns the RSS version number. More... | |
| sfTkError_t | getDetectorError (uint32_t &error) |
| This function returns the protocol state erorr. More... | |
| sfTkError_t | getMeasureCounter (uint32_t &counter) |
| This function returns the measure counter; the number of measurements performed since restart. More... | |
| sfTkError_t | getDetectorStatus (uint32_t &status) |
| This function returns the detector status flags. See page 17, section 6.2.4 Detector Status. More... | |
| sfTkError_t | getDetectorErrorStatus (uint32_t &status) |
| This function returns the error status according to the bit mask value for the presence devices errors and busy bit. More... | |
| sfTkError_t | getDetectorPresenceDetected (uint32_t &detected) |
| This function returns if there was presence detected. More... | |
| sfTkError_t | getDetectorPresenceStickyDetected (uint32_t &sticky) |
| This function returns if there was presence detected, sticky bit with clear on read. More... | |
| sfTkError_t | getDetectorRegError (uint32_t &error) |
| This function returns the indication that the presence detector failed. More... | |
| sfTkError_t | getTemperature (uint32_t &temp) |
| This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements. More... | |
| sfTkError_t | getDistance (uint32_t &distance) |
| This function returns the distance, in millimeters, for the detected presence. More... | |
| sfTkError_t | getIntraPresenceScore (uint32_t &intra) |
| This function returns the measure of amount of fast motion detected. More... | |
| sfTkError_t | getInterPresenceScore (uint32_t &inter) |
| This function returns the measure of amount of slow motion detected. More... | |
| sfTkError_t | getSweepsPerFrame (uint32_t &sweeps) |
| This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More... | |
| sfTkError_t | setSweepsPerFrame (uint32_t sweeps) |
| This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds. More... | |
| sfTkError_t | getInterFramePresenceTimeout (uint32_t &time) |
| Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More... | |
| sfTkError_t | setInterFramePresenceTimeout (uint32_t time) |
| Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds. More... | |
| sfTkError_t | getInterPhaseBoostEnabled (bool &en) |
| This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More... | |
| sfTkError_t | setInterPhaseBoostEnabled (bool en) |
| This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data. More... | |
| sfTkError_t | getIntraDetectionEnabled (bool &en) |
| This function returns the bit to enable to detect faster movements inside frames. Default Value: true. More... | |
| sfTkError_t | setInterDetectionEnabled (bool en) |
| This function returns the bit to enable to detect slower movements between frames. Default Value: true. More... | |
| sfTkError_t | getFrameRate (uint32_t &rate) |
| This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More... | |
| sfTkError_t | setFrameRate (uint32_t rate) |
| This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz. More... | |
| sfTkError_t | getIntraDetectionThreshold (uint32_t &thresh) |
| This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More... | |
| sfTkError_t | setIntraDetectionThreshold (uint32_t thresh) |
| This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300. More... | |
| sfTkError_t | getInterDetectionThreshold (uint32_t &thresh) |
| This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More... | |
| sfTkError_t | setInterDetectionThreshold (uint32_t thresh) |
| This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000. More... | |
| sfTkError_t | getInterFrameDeviationTime (uint32_t &time) |
| This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More... | |
| sfTkError_t | setInterFrameDeviationTime (uint32_t time) |
| This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms. More... | |
| sfTkError_t | getInterFrameFastCutoff (uint32_t &cut) |
| This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More... | |
| sfTkError_t | setInterFrameFastCutoff (uint32_t cut) |
| This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz. More... | |
| sfTkError_t | getInterFrameSlowCutoff (uint32_t &cut) |
| This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More... | |
| sfTkError_t | setInterFrameSlowCutoff (uint32_t cut) |
| This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz. More... | |
| sfTkError_t | getIntraFrameTimeConst (uint32_t &time) |
| This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More... | |
| sfTkError_t | setIntraFrameTimeConst (uint32_t time) |
| This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms. More... | |
| sfTkError_t | getIntraOutputTimeConst (uint32_t &time) |
| This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More... | |
| sfTkError_t | setIntraOutputTimeConst (uint32_t time) |
| This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms. More... | |
| sfTkError_t | getInterOutputTimeConst (uint32_t &time) |
| This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More... | |
| sfTkError_t | setInterOutputTimeConst (uint32_t time) |
| This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms. More... | |
| sfTkError_t | getAutoProfileEn (bool &en) |
| This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true. More... | |
| sfTkError_t | setAutoProfileEn (bool en) |
| This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true. More... | |
| sfTkError_t | getAutoStepLengthEn (bool &en) |
| This function returns the Enable/Disable automatic selection of step length based on the profile. More... | |
| sfTkError_t | setAutoStepLengthEn (bool en) |
| This function Enables/Disables automatic selection of step length based on the profile. More... | |
| sfTkError_t | getManualProfile (uint32_t &prof) |
| This function returns the profile in use. The profile will only be used if profile auto selection was disabled. More... | |
| sfTkError_t | setManualProfile (uint32_t prof) |
| This function sets the profile to use. The profile will only be used if profile auto selection was disabled. More... | |
| sfTkError_t | getManualStepLength (uint32_t &length) |
| THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More... | |
| sfTkError_t | setManualStepLength (uint32_t length) |
| THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72. More... | |
| sfTkError_t | getStart (uint32_t &start) |
| This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More... | |
| sfTkError_t | setStart (uint32_t start) |
| This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm. More... | |
| sfTkError_t | getEnd (uint32_t &end) |
| This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More... | |
| sfTkError_t | setEnd (uint32_t end) |
| This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500. More... | |
| sfTkError_t | getResetFilters (bool &reset) |
| This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true. More... | |
| sfTkError_t | setResetFilters (bool reset) |
| This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true. More... | |
| sfTkError_t | getHWAAS (uint32_t &avg) |
| This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32. More... | |
| sfTkError_t | setHWAAS (uint32_t avg) |
| This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32. More... | |
| sfTkError_t | getDetectionOnGPIO (uint32_t &detected) |
| This function returns the output presence detection on generic GPIO. More... | |
| sfTkError_t | setDetectionOnGPIO (uint32_t detected) |
| This function returns the output presence detection on generic GPIO. More... | |
| sfTkError_t | setCommand (uint32_t cmd) |
| This function sets the execute command. More... | |
| sfTkError_t | applyConfiguration () |
| This function applies the configuration to the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | start () |
| This function starts the device by writing the defined start value to the presence command register. More... | |
| sfTkError_t | stop () |
| This function stops the device by writing the defined stop value to the presence command register. More... | |
| sfTkError_t | enableUartLogs () |
| This function enables the uart logs of the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | disableUartLogs () |
| This function disables the uart logs of the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | logConfiguration () |
| This function enables the configuration log of the device by writing the defined value to the presence command register. More... | |
| sfTkError_t | reset () |
| This function resets the presence detector settings of the device. More... | |
| sfTkError_t | getBusy (uint32_t &busy) |
| This function returns the busy bit of the presence status register. More... | |
| sfTkError_t | busyWait () |
| Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone. More... | |
| sfTkError_t | init (sfTkII2C *theBus=nullptr) |
| This function begins the examples/communication. More... | |
Protected Attributes | |
| sfTkII2C * | _theBus |
|
inline |
|
inherited |
This function applies the configuration to the device by writing the defined value to the presence command register.
|
inlineinherited |
Initializes the Presence detector device.
This function sets up the I2C communication and performs initial checks to ensure the device is ready for operation.
| theBus | Pointer to the I2C bus object. If nullptr, the default bus is used. |
|
inline |
Sets up Arduino I2C driver using the specified I2C address then calls the super class begin.
| deviceAddress | Address of the I2C device. Default is SFE_XM125_I2C_ADDRESS. |
| wirePort | Wire port of the I2C device. Default is Wire. |
|
inherited |
Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone.
|
inherited |
This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing.
| start | Start value for presence sensing in mm - default value is 1000 |
| end | End value for presence sensing in mm - default value is 5000 |
|
inherited |
This function disables the uart logs of the device by writing the defined value to the presence command register.
|
inherited |
This function enables the uart logs of the device by writing the defined value to the presence command register.
|
inherited |
This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true.
| en | enable/disable selection |
|
inherited |
This function returns the Enable/Disable automatic selection of step length based on the profile.
| en | Enable/disable selection |
|
inherited |
This function returns the busy bit of the presence status register.
| busy | Device busy or not |
|
inherited |
This function returns the output presence detection on generic GPIO.
| detected | Output presence detected |
|
inherited |
This function returns the protocol state erorr.
| state | Error code for device 0 = Protocol state error 1 = Packet length error 2 = Address error 3 = Write failed 4 = Write to read only |
|
inherited |
This function returns the error status according to the bit mask value for the presence devices errors and busy bit.
| status | Error status of device (see function for exact error) |
|
inherited |
This function returns if there was presence detected.
| detected | Presence Detected |
|
inherited |
This function returns if there was presence detected, sticky bit with clear on read.
| sticky | Sticky Presence Detected |
|
inherited |
This function returns the indication that the presence detector failed.
| calibrate | Indication of sensor calibration |
|
inherited |
This function returns the detector status flags. See page 17, section 6.2.4 Detector Status.
| status | Status detector flag |
|
inherited |
This function returns the RSS version number.
| version | Version number |
| patch | Patch version number |
|
inherited |
This function returns the distance, in millimeters, for the detected presence.
| distance | distance in mm |
|
inherited |
This function returns the presence value of the register with all the checks in place as per the I2C Datasheet.
|
inherited |
This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.
| end | End point of measurement in mm |
|
inherited |
This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.
| rate | Frame rate, in mHz |
|
inherited |
This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32.
| avg | average samples |
|
inherited |
This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.
| thresh | threshold for faster movements |
|
inherited |
This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.
| time | time in ms |
|
inherited |
This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.
| cut | cutoff frequency in mHz |
|
inherited |
Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.
| time | Number of seconds |
|
inherited |
This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.
| cut | cutoff frequency in mHz |
|
inherited |
This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.
| time | time const in ms |
|
inherited |
This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.
| en | Enables increased detection Default Value: false |
|
inherited |
This function returns the measure of amount of slow motion detected.
| inter | Measure of slow motion |
|
inherited |
This function returns the bit to enable to detect faster movements inside frames. Default Value: true.
| en | Enables faster detection |
|
inherited |
This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.
| thresh | threshold for faster movements |
|
inherited |
This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.
| time | time const in ms |
|
inherited |
This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.
| time | time const in ms |
|
inherited |
This function returns the measure of amount of fast motion detected.
| intra | Measure of fast motion |
|
inherited |
This function returns the profile in use. The profile will only be used if profile auto selection was disabled.
| prof | Profile to use (enum) |
|
inherited |
THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.
| length | number of steps |
|
inherited |
This function returns the measure counter; the number of measurements performed since restart.
| counter | number of measurements |
|
inlineinherited |
This function returns if enable/disable for the automatic selection of profile based on start point of measurement. Default Value: true.
| en | enable/disable selection |
|
inlineinherited |
This function returns the Enable/Disable automatic selection of step length based on the profile.
| en | Enable/disable selection |
|
inlineinherited |
This function returns the busy bit of the presence status register.
| busy | Device busy or not |
|
inlineinherited |
This function returns the output presence detection on generic GPIO.
| detected | Output presence detected |
|
inlineinherited |
This function returns the protocol state error.
| state | Error code for device 0 = Protocol state error 1 = Packet length error 2 = Address error 3 = Write failed 4 = Write to read only |
|
inlineinherited |
This function returns the error status according to the bit mask value for the presence devices errors and busy bit.
| status | Error status of device (see function for exact error) |
|
inlineinherited |
This function returns if there was presence detected.
| detected | Presence Detected |
|
inlineinherited |
This function returns if there was presence detected, sticky bit with clear on read.
| sticky | Sticky Presence Detected |
|
inlineinherited |
This function returns the indication that the presence detector failed.
| calibrate | Indication of sensor calibration |
|
inlineinherited |
This function returns the detector status flags. See page 17, section 6.2.4 Detector Status.
| status | Status detector flag |
|
inlineinherited |
This function returns the RSS version number.
| version | Version number |
| patch | Patch version number |
|
inlineinherited |
This function returns the distance, in millimeters, for the detected presence.
| distance | distance in mm |
|
inlineinherited |
This function returns the presence value of the register with all the checks in place as per the I2C Datasheet.
|
inlineinherited |
This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.
| end | End point of measurement in mm |
|
inlineinherited |
This function returns the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.
| rate | Frame rate, in mHz |
|
inlineinherited |
This function returns the hardware accelerated average sampled (HWAAS). Default Value: 32.
| avg | average samples |
|
inlineinherited |
This function returns the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.
| thresh | threshold for faster movements |
|
inlineinherited |
This function returns the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.
| time | time in ms |
|
inlineinherited |
This function returns the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.
| cut | cutoff frequency in mHz |
|
inlineinherited |
Returns the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.
| time | Number of seconds |
|
inlineinherited |
This function returns the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.
| cut | cutoff frequency in mHz |
|
inlineinherited |
This function returns time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.
| time | time const in ms |
|
inlineinherited |
This function returns the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.
| en | Enables increased detection Default Value: false |
|
inlineinherited |
This function returns the measure of amount of slow motion detected.
| inter | Measure of slow motion |
|
inlineinherited |
This function returns the bit to enable to detect faster movements inside frames. Default Value: true.
| en | Enables faster detection |
|
inlineinherited |
This function returns the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.
| thresh | threshold for faster movements |
|
inlineinherited |
This functions returns time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.
| time | time const in ms |
|
inlineinherited |
This function returns time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.
| time | time const in ms |
|
inlineinherited |
This function returns the measure of amount of fast motion detected.
| intra | Measure of fast motion |
|
inlineinherited |
This function returns the profile in use. The profile will only be used if profile auto selection was disabled.
| prof | Profile to use (enum) |
|
inlineinherited |
THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.
| length | number of steps |
|
inlineinherited |
This function returns the measure counter; the number of measurements performed since restart.
| counter | number of measurements |
|
inlineinherited |
This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true.
| reset | enabled/disabled |
|
inlineinherited |
This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.
| start | measured start interval in mm |
|
inlineinherited |
This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.
| sweeps | Number of sweeps |
|
inlineinherited |
This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements.
| temp | Relative temperature |
|
inherited |
This function returns if the device is enabled/disabled for the reset of the presence filters during start/restart. Default Value: true.
| reset | enabled/disabled |
|
inherited |
This function returns the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.
| start | measured start interval in mm |
|
inherited |
This function returns the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.
| sweeps | Number of sweeps |
|
inherited |
This function returns the temperature in sensor during measurement (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements.
| temp | Relative temperature |
|
inherited |
This function begins the examples/communication.
|
inline |
Checks if the device is connected.
|
inherited |
This function enables the configuration log of the device by writing the defined value to the presence command register.
|
inlineinherited |
This function applies the configuration to the device by writing the defined value to the presence command register.
|
inlineinherited |
Completes a busy wait loop while the device is uploading information by waiting for the status. Checks the error status register to wait until errors are completed/gone.
|
inlineinherited |
This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing.
| start | Start value for presence sensing in mm - default value is 1000 |
| end | End value for presence sensing in mm - default value is 5000 |
|
inlineinherited |
This function disables the uart logs of the device by writing the defined value to the presence command register.
|
inlineinherited |
This function enables the uart logs of the device by writing the defined value to the presence command register.
|
inlineinherited |
This function enables the configuration log of the device by writing the defined value to the presence command register.
|
inlineinherited |
This function resets the presence detector settings of the device.
|
inlineinherited |
This function starts the device by writing the defined start value to the presence command register.
|
inlineinherited |
This function stops the device by writing the defined stop value to the presence command register.
|
inherited |
This function resets the presence detector settings of the device.
|
inherited |
This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true.
| en | enable/disable selection |
|
inherited |
This function Enables/Disables automatic selection of step length based on the profile.
| en | Enable/disable selection |
|
inherited |
This function sets the execute command.
| cmd | command to send to device |
|
inherited |
This function returns the output presence detection on generic GPIO.
| detected | Output presence detected |
|
inherited |
This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.
| end | End point of measurement in mm |
|
inherited |
This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.
| rate | Frame rate, in mHz |
|
inherited |
This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32.
| avg | average samples |
|
inherited |
This function returns the bit to enable to detect slower movements between frames. Default Value: true.
| en | Enables faster detection |
|
inherited |
This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.
| thresh | threshold for faster movements |
|
inherited |
This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.
| time | time in ms |
|
inherited |
This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.
| cut | cutoff frequency in mHz |
|
inherited |
Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.
| time | Number of seconds |
|
inherited |
This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.
| cut | cutoff frequency in mHz |
|
inherited |
This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.
| time | time const in ms |
|
inherited |
This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.
| en | Enables increased detection Default Value: false |
|
inherited |
This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.
| thresh | threshold for faster movements |
|
inherited |
This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.
| time | time const in ms |
|
inherited |
This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.
| time | time const in ms |
|
inherited |
This function sets the profile to use. The profile will only be used if profile auto selection was disabled.
| prof | Profile to use (enum) |
|
inherited |
THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.
| length | number of steps |
|
inlineinherited |
This function enables/disables the automatic selection of profile based on start point of measurement. Default Value: true.
| en | enable/disable selection |
|
inlineinherited |
This function Enables/Disables automatic selection of step length based on the profile.
| en | Enable/disable selection |
|
inlineinherited |
This function sets the execute command.
| cmd | command to send to device |
|
inlineinherited |
This function sets the output presence detection on generic GPIO.
| detected | Output presence detected |
|
inlineinherited |
This function returns the end point of measurement interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 2500.
| end | End point of measurement in mm |
|
inlineinherited |
This function sets the presence detector frame rate. Note: This value is a factor 1000 larger than the RSS value Default Value: 12000 mHz.
| rate | Frame rate, in mHz |
|
inlineinherited |
This function sets the hardware accelerated average sampled (HWAAS). Default Value: 32.
| avg | average samples |
|
inlineinherited |
This function returns the bit to enable to detect slower movements between frames. Default Value: true.
| en | Enables faster detection |
|
inlineinherited |
This function sets the threshold for detecting slower movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1000.
| thresh | threshold for faster movements |
|
inlineinherited |
This function sets the time constant of the low pass filter for the inter-frame deviation between fast and slow. Note: This value is a factor 1000 larger than the RSS value Default Value: 500 ms.
| time | time in ms |
|
inlineinherited |
This function sets the cutoff frequency of the low pass filter for the fast filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 6000 mHz.
| cut | cutoff frequency in mHz |
|
inlineinherited |
Sets the number of seconds the inter-frame presence score needs to decrease before exponential scaling starts for faster decline. Should be between 0 and 30 where 0 means no timeout. Default Value: 3 seconds.
| time | Number of seconds |
|
inlineinherited |
This function sets the cutoff frequency of the low pass filter for the slow filtered absolute sweep mean. Note: This value is a factor 1000 larger than the RSS value Default Value: 200 mHz.
| cut | cutoff frequency in mHz |
|
inlineinherited |
This function sets the time constant for the output in the inter-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 2000ms.
| time | time const in ms |
|
inlineinherited |
This function sets the enable to increase detection of slow motions by utilizing the phase information in the Sparse IQ data.
| en | Enables increased detection Default Value: false |
|
inlineinherited |
This function sets the threshold for detecting faster movements inside frames. Note: This value is a factor 1000 larger than the RSS value Default Value: 1300.
| thresh | threshold for faster movements |
|
inlineinherited |
This functions sets time constant for the depthwise filtering in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 150ms.
| time | time const in ms |
|
inlineinherited |
This function sets the time constant for the output in the intra-frame part Note: This value is a factor 1000 larger than the RSS value Default Value: 300ms.
| time | time const in ms |
|
inlineinherited |
This function sets the profile to use. The profile will only be used if profile auto selection was disabled.
| prof | Profile to use (enum) |
|
inlineinherited |
THis function returns the number of steps between each data point. NOTE: The manual step length will only be used if step length auto selection was disabled Default Value: 72.
| length | number of steps |
|
inlineinherited |
This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true.
| reset | enabled/disabled |
|
inlineinherited |
This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.
| start | measured start interval in mm |
|
inlineinherited |
This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.
| sweeps | Number of sweeps |
|
inherited |
This function sets if the device is enabled/disabled for the reset of the presence filters during start/restart . Default Value: true.
| reset | enabled/disabled |
|
inherited |
This function sets the start of measured interval in mm. Note: This value is a factor 1000 larger than the RSS value Default Value: 300mm.
| start | measured start interval in mm |
|
inherited |
This function sets the number of sweeps that will be captured in each frame (measurement). Default Value: 16 seconds.
| sweeps | Number of sweeps |
|
inherited |
This function starts the device by writing the defined start value to the presence command register.
|
inherited |
This function stops the device by writing the defined stop value to the presence command register.
|
protectedinherited |