![]() |
SparkFun Pulsed Coherent Radar Sensor
v2.0.0-3-g4d2d89c
Library for the SparkFun Pulsed Coherent Radar Sensor
|
#include <sfDevXM125Distance.h>
Public Member Functions | |
| sfTkError_t | begin (sfTkII2C *theBus=nullptr) |
| Initializes the distance detector device. More... | |
| sfTkError_t | distanceSetup (uint32_t start=sfe_xm125_distance_start_default, uint32_t end=sfe_xm125_distance_end_default) |
| This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing. More... | |
| sfTkError_t | detectorReadingSetup () |
| This function does all the required checks and busy waits to make sure the device is ready for distance readings. More... | |
| sfTkError_t | getDetectorVersion (uint32_t &major, uint32_t &minor, uint32_t &patch) |
| This function returns the version number of the device structure: major.minor.patch. More... | |
| sfTkError_t | getDetectorError (uint32_t &error) |
| This function returns if there was an error from the protocol status register. More... | |
| sfTkError_t | getDetectorErrorStatus (uint32_t &status) |
| This function returns the error status according to the bit mask value for the distance devices errors and busy bit. More... | |
| sfTkError_t | getMeasureCounter (uint32_t &counter) |
| This function returns the measure counter, the number of measurements performed since restart. More... | |
| sfTkError_t | getDetectorStatus (uint32_t &status) |
| This function returns the status of the device if there are any issues with any of the status's listed defined. More... | |
| sfTkError_t | getNumberDistances (uint32_t &distance) |
| This function returns the number of detected distances. More... | |
| sfTkError_t | getNearStartEdge (uint32_t &edge) |
| This function returns the indication that there might be an object near the start point of the measured range. More... | |
| sfTkError_t | getCalibrationNeeded (uint32_t &calibrate) |
| This function returns the indication of a sensor calibration needed. More... | |
| sfTkError_t | getMeasureDistanceError (uint32_t &error) |
| This function returns if the measure command failed. More... | |
| sfTkError_t | getTemperature (int16_t &temperature) |
| This function returns the temperature in sensor during measurements (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements. More... | |
| sfTkError_t | getPeakDistance (uint8_t num, uint32_t &peak) |
| This function returns the distance to peak num Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak0Distance (uint32_t &peak) |
| This function returns the distance to peak 0 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak1Distance (uint32_t &peak) |
| This function returns the distance to peak 1 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak2Distance (uint32_t &peak) |
| This function returns the distance to peak 2 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak3Distance (uint32_t &peak) |
| This function returns the distance to peak 3 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak4Distance (uint32_t &peak) |
| This function returns the distance to peak 4 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak5Distance (uint32_t &peak) |
| This function returns the distance to peak 5 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak6Distance (uint32_t &peak) |
| This function returns the distance to peak 6 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak7Distance (uint32_t &peak) |
| This function returns the distance to peak 7 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak8Distance (uint32_t &peak) |
| This function returns the distance to peak 8 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak9Distance (uint32_t &peak) |
| This function returns the distance to peak 9 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeakStrength (uint8_t num, int32_t &peak) |
| This function returns the strength to peak num Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak0Strength (int32_t &peak) |
| This function returns the strength of peak 0 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak1Strength (int32_t &peak) |
| This function returns the strength of peak 1 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak2Strength (int32_t &peak) |
| This function returns the strength of peak 2 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak3Strength (int32_t &peak) |
| This function returns the strength of peak 3 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak4Strength (int32_t &peak) |
| This function returns the strength of peak 4 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak5Strength (int32_t &peak) |
| This function returns the strength of peak 5 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak6Strength (int32_t &peak) |
| This function returns the strength of peak 6 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak7Strength (int32_t &peak) |
| This function returns the strength of peak 7 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak8Strength (int32_t &peak) |
| This function returns the strength of peak 8 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getPeak9Strength (int32_t &peak) |
| This function returns the strength of peak 9 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getStart (uint32_t &startVal) |
| This function returns the start of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 250. More... | |
| sfTkError_t | setStart (uint32_t start) |
| This function sets the start of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 250. More... | |
| sfTkError_t | getEnd (uint32_t &end) |
| This function returns the end of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 3000. More... | |
| sfTkError_t | setEnd (uint32_t end) |
| This function sets the end of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 3000. More... | |
| sfTkError_t | getMaxStepLength (uint32_t &length) |
| This function returns the used to limit step length. If set to 0 (default), the step length is calculated based on profile. Default Value: 0. More... | |
| sfTkError_t | setMaxStepLength (uint32_t length) |
| This function sets the used to limit step length. If set to 0 (default), the step length is calculated based on profile. Default Value: 0. More... | |
| sfTkError_t | getCloseRangeLeakageCancellation (bool &range) |
| This function reads if the close range leakage cancellation logic is enabled. Default Value: true. More... | |
| sfTkError_t | setCloseRangeLeakageCancellation (bool range) |
| This function sets the close range leakage cancellation logic. Default Value: true. More... | |
| sfTkError_t | getSignalQuality (uint32_t &signal) |
| This function returns the high signal quality in a better SNR (because of higher HWAAS) and higher power consumption. Note: This value is a factor 1000 larger than the RSS value Default Value: 15000. More... | |
| sfTkError_t | setSignalQuality (uint32_t signal) |
| This function sets the high signal quality in a better SNR (because of higher HWAAS) and higher power consumption. Note: This value is a factor 1000 larger than the RSS value Default Value: 15000. More... | |
| sfTkError_t | getMaxProfile (uint32_t &profile) |
| This function returns the max profile of the device. Default value = PROFILE5. More... | |
| sfTkError_t | setMaxProfile (uint32_t profile) |
| This function sets the max profile of the device Default value = PROFILE5. More... | |
| sfTkError_t | getThresholdMethod (uint32_t &method) |
| This function returns the threshold method. More... | |
| sfTkError_t | setThresholdMethod (uint32_t method) |
| This function sets the threshold method. More... | |
| sfTkError_t | getPeakSorting (uint32_t &peak) |
| This function returns the peak sorting method. More... | |
| sfTkError_t | setPeakSorting (uint32_t peak) |
| This function sets the peak sorting method. More... | |
| sfTkError_t | getNumFramesRecordedThreshold (uint32_t &thresh) |
| This function returns the number frames to use for recorded threshold. Default Value: 100. More... | |
| sfTkError_t | setNumFramesRecordedThreshold (uint32_t thresh) |
| This function sets the number frames to use for recorded threshold. Default Value: 100. More... | |
| sfTkError_t | getFixedAmpThreshold (uint32_t &thresh) |
| This function returns the fixed amplitude threshold value. Note: This value is a factor 1000 larger than the RSS value Default Value: 100000. More... | |
| sfTkError_t | setFixedAmpThreshold (uint32_t thresh) |
| This function sets the fixed amplitude threshold value. Note: This value is a factor 1000 larger than the RSS value Default Value: 100000. More... | |
| sfTkError_t | getThresholdSensitivity (uint32_t &thresh) |
| This function returns the threshold sensitivity (0 <= sensitivity <= 1000) Note: This value is a factor 1000 larger than the RSS value Default Value: 500. More... | |
| sfTkError_t | setThresholdSensitivity (uint32_t thresh) |
| This function sets the threshold sensitivity (0 <= sensitivity <= 1000) Note: This value is a factor 1000 larger than the RSS value Default Value: 500. More... | |
| sfTkError_t | getReflectorShape (uint32_t &shape) |
| This function returns the reflector shape Default Value: GENERIC. More... | |
| sfTkError_t | setReflectorShape (uint32_t shape) |
| This function sets the reflector shape Default Value: GENERIC. More... | |
| sfTkError_t | getFixedStrengthThresholdValue (int32_t &thresh) |
| This function returns the fixed strength threshold value. Default Value: 0 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | setFixedStrengthThresholdValue (int32_t thresh) |
| This function sets the fixed strength threshold value. Default Value: 0 Note: This value is a factor 1000 larger than the RSS value. More... | |
| sfTkError_t | getMeasureOneWakeup (bool &measure) |
| This function returns the measure on wakeup status. Default Value: false. More... | |
| sfTkError_t | setMeasureOneWakeup (bool measure) |
| This function sets the measure on wakeup status. Default Value: false. More... | |
| sfTkError_t | setCommand (uint32_t command) |
| This function sets the specific execute command as defined in the datasheet on Page 25, Section 6.2.40 Command. More... | |
| sfTkError_t | applyConfiguration () |
| This function applies the configuration to the device by writing the defined value to the distance command register. More... | |
| sfTkError_t | start () |
| This function starts the device by writing the defined start value to the distance command register. More... | |
| sfTkError_t | stop () |
| This function stops the device by writing the defined stop value to the distance command register. More... | |
| sfTkError_t | calibrate () |
| This function calibrates the device by writing the defined calibration value to the distance command register. More... | |
| sfTkError_t | recalibrate () |
| This function recalibrates the device by writing the defined recalibrate value to the distance command register. More... | |
| sfTkError_t | enableUartLogs () |
| This function enables the uart logs of the device by writing the defined value to the distance command register. More... | |
| sfTkError_t | disableUartLogs () |
| This function disables the uart logs of the device by writing the defined value to the distance command register. More... | |
| sfTkError_t | logConfiguration () |
| This function enables the configuration log of the device by writing the defined value to the distance command register. More... | |
| sfTkError_t | reset () |
| This function resets the distance detector settings of the device. More... | |
| sfTkError_t | busyWait () |
| Completes a busy wait loop while the device is uploading information by waiting for the status. More... | |
| sfTkError_t | init (sfTkII2C *theBus=nullptr) |
| This function begins the examples/communication. More... | |
Protected Attributes | |
| sfTkII2C * | _theBus |
| sfTkError_t sfDevXM125Distance::applyConfiguration | ( | ) |
This function applies the configuration to the device by writing the defined value to the distance command register.
| sfTkError_t sfDevXM125Distance::begin | ( | sfTkII2C * | theBus = nullptr | ) |
Initializes the distance detector device.
This function sets up the I2C communication and performs initial checks to ensure the device is ready for operation.
| theBus | Pointer to the I2C bus object. If nullptr, the default bus is used. |
| sfTkError_t sfDevXM125Distance::busyWait | ( | ) |
Completes a busy wait loop while the device is uploading information by waiting for the status.
| sfTkError_t sfDevXM125Distance::calibrate | ( | ) |
This function calibrates the device by writing the defined calibration value to the distance command register.
| int32_t sfDevXM125Distance::detectorReadingSetup | ( | ) |
This function does all the required checks and busy waits to make sure the device is ready for distance readings.
| sfTkError_t sfDevXM125Distance::disableUartLogs | ( | ) |
This function disables the uart logs of the device by writing the defined value to the distance command register.
| int32_t sfDevXM125Distance::distanceSetup | ( | uint32_t | start = sfe_xm125_distance_start_default, |
| uint32_t | end = sfe_xm125_distance_end_default |
||
| ) |
This function sets all the beginning values for a basic I2C example to be run on the device for presence sensing.
| sfTkError_t sfDevXM125Distance::enableUartLogs | ( | ) |
This function enables the uart logs of the device by writing the defined value to the distance command register.
| sfTkError_t sfDevXM125Distance::getCalibrationNeeded | ( | uint32_t & | calibrate | ) |
This function returns the indication of a sensor calibration needed.
| calibrate | Flag to indicate calibration required |
| sfTkError_t sfDevXM125Distance::getCloseRangeLeakageCancellation | ( | bool & | range | ) |
This function reads if the close range leakage cancellation logic is enabled. Default Value: true.
| sfTkError_t sfDevXM125Distance::getDetectorError | ( | uint32_t & | error | ) |
This function returns if there was an error from the protocol status register.
| sfTkError_t sfDevXM125Distance::getDetectorErrorStatus | ( | uint32_t & | status | ) |
This function returns the error status according to the bit mask value for the distance devices errors and busy bit.
| status | Error status of device (see function for exact error) |
| sfTkError_t sfDevXM125Distance::getDetectorStatus | ( | uint32_t & | status | ) |
This function returns the status of the device if there are any issues with any of the status's listed defined.
| sfTkError_t sfDevXM125Distance::getDetectorVersion | ( | uint32_t & | major, |
| uint32_t & | minor, | ||
| uint32_t & | patch | ||
| ) |
This function returns the version number of the device structure: major.minor.patch.
| sfTkError_t sfDevXM125Distance::getEnd | ( | uint32_t & | end | ) |
This function returns the end of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 3000.
| sfTkError_t sfDevXM125Distance::getFixedAmpThreshold | ( | uint32_t & | thresh | ) |
This function returns the fixed amplitude threshold value. Note: This value is a factor 1000 larger than the RSS value Default Value: 100000.
| thresh | Fixed amplitude threshold value |
| sfTkError_t sfDevXM125Distance::getFixedStrengthThresholdValue | ( | int32_t & | thresh | ) |
This function returns the fixed strength threshold value. Default Value: 0 Note: This value is a factor 1000 larger than the RSS value.
| thresh | fixed threshold strength value |
| sfTkError_t sfDevXM125Distance::getMaxProfile | ( | uint32_t & | profile | ) |
This function returns the max profile of the device. Default value = PROFILE5.
| sfTkError_t sfDevXM125Distance::getMaxStepLength | ( | uint32_t & | length | ) |
This function returns the used to limit step length. If set to 0 (default), the step length is calculated based on profile. Default Value: 0.
| sfTkError_t sfDevXM125Distance::getMeasureCounter | ( | uint32_t & | counter | ) |
This function returns the measure counter, the number of measurements performed since restart.
| sfTkError_t sfDevXM125Distance::getMeasureDistanceError | ( | uint32_t & | error | ) |
This function returns if the measure command failed.
| error | Flag to indicate measure command error |
| sfTkError_t sfDevXM125Distance::getMeasureOneWakeup | ( | bool & | measure | ) |
This function returns the measure on wakeup status. Default Value: false.
| measure | Measure on wakeup occurrence |
| sfTkError_t sfDevXM125Distance::getNearStartEdge | ( | uint32_t & | edge | ) |
This function returns the indication that there might be an object near the start point of the measured range.
| edge | Flag to determine object in range |
| sfTkError_t sfDevXM125Distance::getNumberDistances | ( | uint32_t & | distance | ) |
This function returns the number of detected distances.
| distance | Number of detected distances |
| sfTkError_t sfDevXM125Distance::getNumFramesRecordedThreshold | ( | uint32_t & | thresh | ) |
This function returns the number frames to use for recorded threshold. Default Value: 100.
| thresh | Number of frames |
| sfTkError_t sfDevXM125Distance::getPeak0Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 0 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak0Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 0 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak1Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 1 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak1Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 1 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak2Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 2 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak2Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 2 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak3Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 3 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak3Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 3 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak4Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 4 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak4Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 4 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak5Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 5 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak5Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 5 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak6Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 6 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak6Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 6 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak7Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 7 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak7Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 7 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak8Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 8 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak8Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 8 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak9Distance | ( | uint32_t & | peak | ) |
This function returns the distance to peak 9 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeak9Strength | ( | int32_t & | peak | ) |
This function returns the strength of peak 9 Note: This value is a factor 1000 larger than the RSS value.
| sfTkError_t sfDevXM125Distance::getPeakDistance | ( | uint8_t | num, |
| uint32_t & | peak | ||
| ) |
This function returns the distance to peak num Note: This value is a factor 1000 larger than the RSS value.
| num | Peak number to get distance (0-9) |
| peak | Distance to peak num |
| sfTkError_t sfDevXM125Distance::getPeakSorting | ( | uint32_t & | peak | ) |
This function returns the peak sorting method.
| peak | Peak sorting method |
| sfTkError_t sfDevXM125Distance::getPeakStrength | ( | uint8_t | num, |
| int32_t & | peak | ||
| ) |
This function returns the strength to peak num Note: This value is a factor 1000 larger than the RSS value.
| num | Peak number to get strength (0-9) |
| peak | strength to peak num |
| sfTkError_t sfDevXM125Distance::getReflectorShape | ( | uint32_t & | shape | ) |
This function returns the reflector shape Default Value: GENERIC.
| shape | Generic or planar reflection |
| sfTkError_t sfDevXM125Distance::getSignalQuality | ( | uint32_t & | signal | ) |
This function returns the high signal quality in a better SNR (because of higher HWAAS) and higher power consumption. Note: This value is a factor 1000 larger than the RSS value Default Value: 15000.
| sfTkError_t sfDevXM125Distance::getStart | ( | uint32_t & | startVal | ) |
This function returns the start of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 250.
| sfTkError_t sfDevXM125Distance::getTemperature | ( | int16_t & | temperature | ) |
This function returns the temperature in sensor during measurements (in degree Celsius). Note that it has poor absolute accuracy and should only be used for relative temperature measurements.
| temperature | Relative temperature of device |
| sfTkError_t sfDevXM125Distance::getThresholdMethod | ( | uint32_t & | method | ) |
This function returns the threshold method.
| sfTkError_t sfDevXM125Distance::getThresholdSensitivity | ( | uint32_t & | thresh | ) |
This function returns the threshold sensitivity (0 <= sensitivity <= 1000) Note: This value is a factor 1000 larger than the RSS value Default Value: 500.
| thresh& | Threshold sensitivity |
|
inherited |
This function begins the examples/communication.
| sfTkError_t sfDevXM125Distance::logConfiguration | ( | ) |
This function enables the configuration log of the device by writing the defined value to the distance command register.
| sfTkError_t sfDevXM125Distance::recalibrate | ( | ) |
This function recalibrates the device by writing the defined recalibrate value to the distance command register.
| sfTkError_t sfDevXM125Distance::reset | ( | ) |
This function resets the distance detector settings of the device.
| sfTkError_t sfDevXM125Distance::setCloseRangeLeakageCancellation | ( | bool | range | ) |
This function sets the close range leakage cancellation logic. Default Value: true.
| sfTkError_t sfDevXM125Distance::setCommand | ( | uint32_t | command | ) |
This function sets the specific execute command as defined in the datasheet on Page 25, Section 6.2.40 Command.
| apply | Enable configuration and calibrate |
| sfTkError_t sfDevXM125Distance::setEnd | ( | uint32_t | end | ) |
This function sets the end of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 3000.
| sfTkError_t sfDevXM125Distance::setFixedAmpThreshold | ( | uint32_t | thresh | ) |
This function sets the fixed amplitude threshold value. Note: This value is a factor 1000 larger than the RSS value Default Value: 100000.
| thresh | Fixed amplitude threshold value |
| sfTkError_t sfDevXM125Distance::setFixedStrengthThresholdValue | ( | int32_t | thresh | ) |
This function sets the fixed strength threshold value. Default Value: 0 Note: This value is a factor 1000 larger than the RSS value.
| thresh | fixed threshold strength value |
| sfTkError_t sfDevXM125Distance::setMaxProfile | ( | uint32_t | profile | ) |
This function sets the max profile of the device Default value = PROFILE5.
| sfTkError_t sfDevXM125Distance::setMaxStepLength | ( | uint32_t | length | ) |
This function sets the used to limit step length. If set to 0 (default), the step length is calculated based on profile. Default Value: 0.
| sfTkError_t sfDevXM125Distance::setMeasureOneWakeup | ( | bool | measure | ) |
This function sets the measure on wakeup status. Default Value: false.
| measure | Measure on wakeup occurrence |
| sfTkError_t sfDevXM125Distance::setNumFramesRecordedThreshold | ( | uint32_t | thresh | ) |
This function sets the number frames to use for recorded threshold. Default Value: 100.
| thresh | Number of frames |
| sfTkError_t sfDevXM125Distance::setPeakSorting | ( | uint32_t | peak | ) |
This function sets the peak sorting method.
| peak | Peak sorting method |
| sfTkError_t sfDevXM125Distance::setReflectorShape | ( | uint32_t | shape | ) |
This function sets the reflector shape Default Value: GENERIC.
| shape | Generic or planar reflection |
| sfTkError_t sfDevXM125Distance::setSignalQuality | ( | uint32_t | signal | ) |
This function sets the high signal quality in a better SNR (because of higher HWAAS) and higher power consumption. Note: This value is a factor 1000 larger than the RSS value Default Value: 15000.
| sfTkError_t sfDevXM125Distance::setStart | ( | uint32_t | start | ) |
This function sets the start of measured interval in millimeters. Note: This value is a factor 1000 larger than the RSS value Default Value: 250.
| sfTkError_t sfDevXM125Distance::setThresholdMethod | ( | uint32_t | method | ) |
This function sets the threshold method.
| method | Threshold method (enum) |
| sfTkError_t sfDevXM125Distance::setThresholdSensitivity | ( | uint32_t | thresh | ) |
This function sets the threshold sensitivity (0 <= sensitivity <= 1000) Note: This value is a factor 1000 larger than the RSS value Default Value: 500.
| thresh | Threshold sensitivity |
| sfTkError_t sfDevXM125Distance::start | ( | ) |
This function starts the device by writing the defined start value to the distance command register.
| sfTkError_t sfDevXM125Distance::stop | ( | ) |
This function stops the device by writing the defined stop value to the distance command register.
|
protectedinherited |