flux sdk  v01.05.00-6-g190c94c
Embedded C++ SDK
Loading...
Searching...
No Matches
_flxPropertyContainer Class Reference

#include <flxCoreProps.h>

Inheritance diagram for _flxPropertyContainer:
flxObject flxOperation flxContainer< flxOperation > flxAction flxDevice flxActionType< _flxClock > flxActionType< flxApplication > flxActionType< flxFSSDCard > flxActionType< flxFSSDMMCard > flxActionType< flxFileRotate > flxActionType< flxIoTArduino > flxActionType< flxLogger > flxActionType< flxOptExtSerial > flxActionType< flxOptInterruptEvent > flxActionType< flxSetWifiCredentials > flxActionType< flxSettingsSave > flxActionType< flxSettingsSerial > flxActionType< flxSysFirmware > flxActionType< flxSystem > flxActionType< flxTimer > flxContainer< flxAction > flxActionType< T > flxContainer< flxDevice > flxDeviceGPIOType< flxDevAnalogPin > flxDeviceGPIOType< flxDevSerial > flxDeviceGPIOType< flxDevSoilMoisture > flxDeviceI2CType< flxDevACS37800 > flxDeviceI2CType< flxDevADS1015 > flxDeviceI2CType< flxDevADS122C04 > flxDeviceI2CType< flxDevAHT20 > flxDeviceI2CType< flxDevAMG8833 > flxDeviceI2CType< flxDevAS7265X > flxDeviceI2CType< flxDevAS7331 > flxDeviceI2CType< flxDevAS7343 > flxDeviceI2CType< flxDevBME280 > flxDeviceI2CType< flxDevBME68x > flxDeviceI2CType< flxDevBMI270 > flxDeviceI2CType< flxDevBMP384 > flxDeviceI2CType< flxDevBMP581 > flxDeviceI2CType< flxDevBMV080 > flxDeviceI2CType< flxDevBioHub > flxDeviceI2CType< flxDevButton > flxDeviceI2CType< flxDevCCS811 > flxDeviceI2CType< flxDevENS160 > flxDeviceI2CType< flxDevFS3000 > flxDeviceI2CType< flxDevGNSS > flxDeviceI2CType< flxDevLPS25HB > flxDeviceI2CType< flxDevMAX17048 > flxDeviceI2CType< flxDevMCP9600 > flxDeviceI2CType< flxDevMS5637 > flxDeviceI2CType< flxDevMS8607 > flxDeviceI2CType< flxDevMicroPressure > flxDeviceI2CType< flxDevNAU7802 > flxDeviceI2CType< flxDevOPT4048 > flxDeviceI2CType< flxDevPASCO2V01 > flxDeviceI2CType< flxDevRV8803 > flxDeviceI2CType< flxDevSCD30 > flxDeviceI2CType< flxDevSCD40 > flxDeviceI2CType< flxDevSDP3X > flxDeviceI2CType< flxDevSEN54 > flxDeviceI2CType< flxDevSGP30 > flxDeviceI2CType< flxDevSGP40 > flxDeviceI2CType< flxDevSHTC3 > flxDeviceI2CType< flxDevST25DV > flxDeviceI2CType< flxDevSTC31 > flxDeviceI2CType< flxDevSTHS34PF80 > flxDeviceI2CType< flxDevTMF882X > flxDeviceI2CType< flxDevTMP117 > flxDeviceI2CType< flxDevTwist > flxDeviceI2CType< flxDevVCNL4040 > flxDeviceI2CType< flxDevVEML6075 > flxDeviceI2CType< flxDevVEML7700 > flxDeviceI2CType< flxDevVL53L1X > flxDeviceI2CType< flxDevVL53L5 > flxDevISM330Base flxDevMMC5983Base flxDeviceGPIOType< T > flxDeviceI2CType< T, B > flxDeviceSPIType< T, B >

Public Member Functions

 _flxPropertyContainer ()
 
void addProperty (flxProperty *newProperty)
 
void addProperty (flxProperty &newProperty)
 
void removeProperty (flxProperty *rmProp)
 
bool containsProperty (flxProperty *prop)
 
void removeProperty (flxProperty &rmProp)
 
flxPropertyList & getProperties (void)
 
uint nProperties (void)
 
bool saveProperties (flxStorageBlock *stBlk)
 
bool restoreProperties (flxStorageBlock *stBlk)
 
size_t propertySaveSize ()
 
void hideProperty (flxProperty &theProp)
 

Constructor & Destructor Documentation

◆ _flxPropertyContainer()

_flxPropertyContainer::_flxPropertyContainer ( )
inline

Member Function Documentation

◆ addProperty() [1/2]

void _flxPropertyContainer::addProperty ( flxProperty &  newProperty)
inline

◆ addProperty() [2/2]

void _flxPropertyContainer::addProperty ( flxProperty *  newProperty)
inline

◆ containsProperty()

bool _flxPropertyContainer::containsProperty ( flxProperty *  prop)
inline

◆ getProperties()

flxPropertyList & _flxPropertyContainer::getProperties ( void  )
inline

◆ hideProperty()

void _flxPropertyContainer::hideProperty ( flxProperty &  theProp)
inline

◆ nProperties()

uint _flxPropertyContainer::nProperties ( void  )
inline

◆ propertySaveSize()

size_t _flxPropertyContainer::propertySaveSize ( )
inline

◆ removeProperty() [1/2]

void _flxPropertyContainer::removeProperty ( flxProperty &  rmProp)
inline

◆ removeProperty() [2/2]

void _flxPropertyContainer::removeProperty ( flxProperty *  rmProp)
inline

◆ restoreProperties()

bool _flxPropertyContainer::restoreProperties ( flxStorageBlock *  stBlk)
inline

◆ saveProperties()

bool _flxPropertyContainer::saveProperties ( flxStorageBlock *  stBlk)
inline

The documentation for this class was generated from the following file: