SparkFun Optical Tracking Odometry Sensor  v1.0.2-11-gb69b326
Library for the SparkFun Optical Tracking Odometry Sensor
Loading...
Searching...
No Matches
Class List
Here are the classes, structs, unions and interfaces with brief descriptions:
 CQwiicOTOSArduino class for the SparkFun Qwiic Optical Tracking Odometry Sensor (OTOS)
 CsfDevOTOSClass for the SparkFun Qwiic Optical Tracking Odometry Sensor (OTOS). Includes methods to communicate with the sensor, such as getting the tracked location, configuring the sensor, etc. This class is a base class that must be derived to implement the delay function and I2C communication bus
 Csfe_otos_pose2d_t2D pose structure, including x and y coordinates and heading angle
 Csfe_otos_self_test_config_tSelf test register bit fields
 Csfe_otos_signal_process_config_tSignal process config register bit fields
 Csfe_otos_status_tStatus register bit fields
 Csfe_otos_version_tVersion register bit fields