![]() |
SparkFun Optical Tracking Odometry Sensor
v1.0.2-11-gb69b326
Library for the SparkFun Optical Tracking Odometry Sensor
|
▼CsfDevOTOS | Class for the SparkFun Qwiic Optical Tracking Odometry Sensor (OTOS). Includes methods to communicate with the sensor, such as getting the tracked location, configuring the sensor, etc. This class is a base class that must be derived to implement the delay function and I2C communication bus |
CQwiicOTOS | Arduino class for the SparkFun Qwiic Optical Tracking Odometry Sensor (OTOS) |
Csfe_otos_pose2d_t | 2D pose structure, including x and y coordinates and heading angle |
Csfe_otos_self_test_config_t | Self test register bit fields |
Csfe_otos_signal_process_config_t | Signal process config register bit fields |
Csfe_otos_status_t | Status register bit fields |
Csfe_otos_version_t | Version register bit fields |