flux sdk  v01.02.02-3-g292b3a7
Embedded C++ SDK
Loading...
Searching...
No Matches
flxDevSTHS34PF80 Class Reference

#include <flxDevSTHS34PF80.h>

Inheritance diagram for flxDevSTHS34PF80:
flxDeviceI2CType< flxDevSTHS34PF80 > flxDevice flxOperation flxObject _flxParameterContainer flxPersist _flxPropertyContainer flxDescriptor

Public Member Functions

 flxDevSTHS34PF80 ()
 
bool onInitialize (TwoWire &)
 
- Public Member Functions inherited from flxDeviceI2CType< flxDevSTHS34PF80 >
virtual uint8_t getDefaultAddress (void)
 
bool initialize (TwoWire &wirePort)
 
bool initialize (flxBusI2C &i2cDriver)
 
bool initialize (void)
 
bool initialize (uint8_t address)
 
virtual bool onInitialize (TwoWire &)
 
flxTypeID getType (void)
 
bool isType (flxTypeID type)
 
flxDeviceKind_t getKind (void)
 
- Public Member Functions inherited from flxDevice
 flxDevice ()
 
virtual ~flxDevice ()
 
virtual bool execute (void)
 Virtual method called to run the operation - called before data is retrieved. More...
 
bool initialize ()
 
virtual bool initialize (flxBusI2C &)
 
virtual bool initialize (flxBusSPI &)
 
bool autoload (void)
 
void setAutoload ()
 
void setAddress (uint8_t address)
 
uint8_t address (void)
 
void addAddressToName ()
 
void setIsInitialized (bool isInit)
 
bool isInitialized (void)
 
virtual flxDeviceKind_t getKind (void)
 
- Public Member Functions inherited from flxOperation
virtual flxTypeID getType (void)
 
virtual bool execute (void)
 Virtual method called to run the operation - called before data is retrieved. More...
 
virtual bool onSave (flxStorageBlock *stBlk)
 
virtual bool onRestore (flxStorageBlock *stBlk)
 
- Public Member Functions inherited from flxObject
 flxObject ()
 
virtual ~flxObject ()
 
void setParent (flxObject *parent)
 
void setParent (flxObject &parent)
 
flxObjectparent ()
 
void setHidden (bool bHide=true)
 
bool hidden ()
 
void setIsDirty (bool bDirty=true)
 
bool isDirty (void)
 
virtual bool onSave (flxStorageBlock *stBlk)
 
virtual bool save (flxStorage *pStorage)
 
virtual bool onRestore (flxStorageBlock *stBlk)
 
virtual bool restore (flxStorage *pStorage)
 
virtual flxTypeID getType (void)
 
virtual bool save (flxStorage *)=0
 
virtual bool restore (flxStorage *)=0
 
- Public Member Functions inherited from _flxPropertyContainer
 _flxPropertyContainer ()
 
void addProperty (flxProperty *newProperty)
 
void addProperty (flxProperty &newProperty)
 
void removeProperty (flxProperty *rmProp)
 
void removeProperty (flxProperty &rmProp)
 
flxPropertyListgetProperties (void)
 
uint nProperties (void)
 
bool saveProperties (flxStorageBlock *stBlk)
 
bool restoreProperties (flxStorageBlock *stBlk)
 
size_t propertySaveSize ()
 
void hideProperty (flxProperty &theProp)
 
- Public Member Functions inherited from flxDescriptor
 flxDescriptor ()
 
void setName (const char *new_name)
 Set the Name object - storing the pointer to the provided string No allocation is performed. If the previous name was allocated, it is freed. More...
 
void setName (const char *new_name, const char *new_desc)
 Set the Name object and the Description for the object. Both strings are constants. More...
 
void setName (char *new_name)
 Set the Name object, but makes a copy of the input string since the input is not const. If the previous name was allocated, it is freed. More...
 
const char * name ()
 Return a const char pointer to the name of the object. More...
 
std::string name_ (void)
 Returns a std::string of the name of the object. More...
 
void setDescription (const char *new_desc)
 Set the Description object - the input value is constant and not copied. If the previous description was allocated, it is freed. More...
 
void setDescription (char *new_desc)
 Set the Description object - the input value is not constant and is copied. If the previous description was allocated, it is freed. More...
 
const char * description ()
 Return the constant C string pointer to the description of the object. More...
 
std::string description_ (void)
 Return the description of the object as a std::string. More...
 
void setTitle (const char *title)
 Set the Title object - the title is optional and is used mostly for UX or organizational purposes. The input value is constant and not copied. If the previous title was allocated, it is freed. More...
 
void setTitleAlloc (char *new_title)
 Set the Title of the object , but make an explict copy of the provided string. More...
 
const char * title (void)
 Return the C constant string pointer to the title of the object. More...
 
- Public Member Functions inherited from _flxParameterContainer
void addParameter (flxParameterIn *newParam, bool head=false)
 
void addParameter (flxParameterIn &newParam, bool head=false)
 
void removeParameter (flxParameterIn *rmParam)
 
void removeParameter (flxParameterIn &rmParam)
 
size_t nInputParameters ()
 
void addParameter (flxParameterOut *newParam, bool head=false)
 
void addParameter (flxParameterOut &newParam, bool head=false)
 
void removeParameter (flxParameterOut *rmParam)
 
void removeParameter (flxParameterOut &rmParam)
 
size_t nOutputParameters ()
 
flxParameterOutListgetOutputParameters (void)
 
flxParameterInListgetInputParameters (void)
 

Static Public Member Functions

static bool isConnected (flxBusI2C &i2cDriver, uint8_t address)
 
static flxDeviceConfidence_t connectedConfidence (void)
 
static const char * getDeviceName ()
 
static const uint8_t * getDefaultAddresses ()
 
- Static Public Member Functions inherited from flxDeviceI2CType< flxDevSTHS34PF80 >
static flxTypeID type (void)
 
static flxDeviceKind_t kind (void)
 
- Static Public Member Functions inherited from flxObject
static flxTypeID type (void)
 

Public Attributes

flxParameterOutInt16< flxDevSTHS34PF80, &flxDevSTHS34PF80::read_Presence > presence
 
flxParameterOutInt16< flxDevSTHS34PF80, &flxDevSTHS34PF80::read_Motion > motion
 
flxParameterOutFloat< flxDevSTHS34PF80, &flxDevSTHS34PF80::read_TemperatureC > temperature
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_AverageTObjectNumber, &flxDevSTHS34PF80::set_AverageTObjectNumber > avgTObjectNum
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_AverageTAmbientNumber, &flxDevSTHS34PF80::set_AverageTAmbientNumber > avgTAmbientNum
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_GainMode, &flxDevSTHS34PF80::set_GainMode > gainMode
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_TmosODR, &flxDevSTHS34PF80::set_TmosODR > tmosODR
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_TmosOneShot, &flxDevSTHS34PF80::set_TmosOneShot > tmosOneShot
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_MemoryBank, &flxDevSTHS34PF80::set_MemoryBank > memBank
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfMotionBandwidth, &flxDevSTHS34PF80::set_LpfMotionBandwidth > lpfMotionBandwidth
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfPresenceMotionBandwidth, &flxDevSTHS34PF80::set_LpfPresenceMotionBandwidth > lpfPresenceMotionBandwidth
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfAmbientTempBandwidth, &flxDevSTHS34PF80::set_LpfAmbientTempBandwidth > lpfTempBandwidth
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfPresenceBandwidth, &flxDevSTHS34PF80::set_LpfPresenceBandwidth > lpfPresenceBandwidth
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_TmosRouteInterrupt, &flxDevSTHS34PF80::set_TmosRouteInterrupt > tmosInterruptRoute
 
flxPropertyRWInt32< flxDevSTHS34PF80, &flxDevSTHS34PF80::get_DataReadyMode, &flxDevSTHS34PF80::set_DataReadyMode > dataReady
 
- Public Attributes inherited from flxDevice
flxParameterInVoid< flxDevice, &flxDevice::disable_all_parameters > disableAllParameters
 
flxParameterInVoid< flxDevice, &flxDevice::enable_all_parameters > enableAllParameters
 

Static Public Attributes

static uint8_t defaultDeviceAddress [] = {STHS34PF80_I2C_ADDRESS, kSparkDeviceAddressNull}
 

Additional Inherited Members

- Protected Attributes inherited from flxDescriptor
const char * _name
 
bool _nameAlloc
 
const char * _desc
 
bool _descAlloc
 
const char * _title
 
bool _titleAlloc
 

Constructor & Destructor Documentation

◆ flxDevSTHS34PF80()

flxDevSTHS34PF80::flxDevSTHS34PF80 ( )

Member Function Documentation

◆ connectedConfidence()

static flxDeviceConfidence_t flxDevSTHS34PF80::connectedConfidence ( void  )
inlinestatic

◆ getDefaultAddresses()

static const uint8_t * flxDevSTHS34PF80::getDefaultAddresses ( )
inlinestatic

◆ getDeviceName()

static const char * flxDevSTHS34PF80::getDeviceName ( )
inlinestatic

◆ isConnected()

bool flxDevSTHS34PF80::isConnected ( flxBusI2C i2cDriver,
uint8_t  address 
)
static

◆ onInitialize()

bool flxDevSTHS34PF80::onInitialize ( TwoWire &  wirePort)
virtual

Member Data Documentation

◆ avgTAmbientNum

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_AverageTAmbientNumber, &flxDevSTHS34PF80::set_AverageTAmbientNumber> flxDevSTHS34PF80::avgTAmbientNum
Initial value:
= {STHS34PF80_AVG_T_1,
{{"8x", STHS34PF80_AVG_T_8},
{"4x", STHS34PF80_AVG_T_4},
{"2x", STHS34PF80_AVG_T_2},
{"1x", STHS34PF80_AVG_T_1}}}

◆ avgTObjectNum

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_AverageTObjectNumber, &flxDevSTHS34PF80::set_AverageTObjectNumber> flxDevSTHS34PF80::avgTObjectNum
Initial value:
= {STHS34PF80_AVG_TMOS_8,
{{"8x", STHS34PF80_AVG_TMOS_8},
{"4x", STHS34PF80_AVG_TMOS_32},
{"2x", STHS34PF80_AVG_TMOS_128},
{"2x", STHS34PF80_AVG_TMOS_256},
{"2x", STHS34PF80_AVG_TMOS_512},
{"2x", STHS34PF80_AVG_TMOS_1024},
{"2x", STHS34PF80_AVG_TMOS_2048},
{"1x", STHS34PF80_AVG_T_1}}}

◆ dataReady

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_DataReadyMode, &flxDevSTHS34PF80::set_DataReadyMode> flxDevSTHS34PF80::dataReady
Initial value:
= {STHS34PF80_DRDY_PULSED,
{{"OR", STHS34PF80_DRDY_PULSED}, {"Interrupt OR", STHS34PF80_DRDY_LATCHED}}}

◆ defaultDeviceAddress

uint8_t flxDevSTHS34PF80::defaultDeviceAddress = {STHS34PF80_I2C_ADDRESS, kSparkDeviceAddressNull}
static

◆ gainMode

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_GainMode, &flxDevSTHS34PF80::set_GainMode> flxDevSTHS34PF80::gainMode
Initial value:
= {
STHS34PF80_GAIN_DEFAULT_MODE, {{"Wide", STHS34PF80_GAIN_WIDE_MODE}, {"Default", STHS34PF80_GAIN_DEFAULT_MODE}}}

◆ lpfMotionBandwidth

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfMotionBandwidth, &flxDevSTHS34PF80::set_LpfMotionBandwidth> flxDevSTHS34PF80::lpfMotionBandwidth
Initial value:
= {STHS34PF80_LPF_ODR_DIV_9,
{{"9", STHS34PF80_LPF_ODR_DIV_9},
{"20", STHS34PF80_LPF_ODR_DIV_20},
{"50", STHS34PF80_LPF_ODR_DIV_50},
{"100", STHS34PF80_LPF_ODR_DIV_100},
{"200", STHS34PF80_LPF_ODR_DIV_200},
{"400", STHS34PF80_LPF_ODR_DIV_400},
{"800", STHS34PF80_LPF_ODR_DIV_800}}}

◆ lpfPresenceBandwidth

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfPresenceBandwidth, &flxDevSTHS34PF80::set_LpfPresenceBandwidth> flxDevSTHS34PF80::lpfPresenceBandwidth
Initial value:
= {STHS34PF80_LPF_ODR_DIV_9,
{{"9", STHS34PF80_LPF_ODR_DIV_9},
{"20", STHS34PF80_LPF_ODR_DIV_20},
{"50", STHS34PF80_LPF_ODR_DIV_50},
{"100", STHS34PF80_LPF_ODR_DIV_100},
{"200", STHS34PF80_LPF_ODR_DIV_200},
{"400", STHS34PF80_LPF_ODR_DIV_400},
{"800", STHS34PF80_LPF_ODR_DIV_800}}}

◆ lpfPresenceMotionBandwidth

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfPresenceMotionBandwidth, &flxDevSTHS34PF80::set_LpfPresenceMotionBandwidth> flxDevSTHS34PF80::lpfPresenceMotionBandwidth
Initial value:
= {STHS34PF80_LPF_ODR_DIV_9,
{{"9", STHS34PF80_LPF_ODR_DIV_9},
{"20", STHS34PF80_LPF_ODR_DIV_20},
{"50", STHS34PF80_LPF_ODR_DIV_50},
{"100", STHS34PF80_LPF_ODR_DIV_100},
{"200", STHS34PF80_LPF_ODR_DIV_200},
{"400", STHS34PF80_LPF_ODR_DIV_400},
{"800", STHS34PF80_LPF_ODR_DIV_800}}}

◆ lpfTempBandwidth

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_LpfAmbientTempBandwidth, &flxDevSTHS34PF80::set_LpfAmbientTempBandwidth> flxDevSTHS34PF80::lpfTempBandwidth
Initial value:
= {STHS34PF80_LPF_ODR_DIV_9,
{{"9", STHS34PF80_LPF_ODR_DIV_9},
{"20", STHS34PF80_LPF_ODR_DIV_20},
{"50", STHS34PF80_LPF_ODR_DIV_50},
{"100", STHS34PF80_LPF_ODR_DIV_100},
{"200", STHS34PF80_LPF_ODR_DIV_200},
{"400", STHS34PF80_LPF_ODR_DIV_400},
{"800", STHS34PF80_LPF_ODR_DIV_800}}}

◆ memBank

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_MemoryBank, &flxDevSTHS34PF80::set_MemoryBank> flxDevSTHS34PF80::memBank
Initial value:
=
{STHS34PF80_MAIN_MEM_BANK,
{{"Main Memory", STHS34PF80_MAIN_MEM_BANK}, {"Embedded Function Memory", STHS34PF80_EMBED_FUNC_MEM_BANK}}}

◆ motion

flxParameterOutInt16<flxDevSTHS34PF80, &flxDevSTHS34PF80::read_Motion> flxDevSTHS34PF80::motion

◆ presence

flxParameterOutInt16<flxDevSTHS34PF80, &flxDevSTHS34PF80::read_Presence> flxDevSTHS34PF80::presence

◆ temperature

flxParameterOutFloat<flxDevSTHS34PF80, &flxDevSTHS34PF80::read_TemperatureC> flxDevSTHS34PF80::temperature

◆ tmosInterruptRoute

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_TmosRouteInterrupt, &flxDevSTHS34PF80::set_TmosRouteInterrupt> flxDevSTHS34PF80::tmosInterruptRoute
Initial value:
= {STHS34PF80_TMOS_INT_OR,
{{"OR", STHS34PF80_TMOS_INT_OR},
{"Data Ready", STHS34PF80_TMOS_INT_DRDY},
{"Interrupt OR", STHS34PF80_TMOS_INT_OR}}}

◆ tmosODR

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_TmosODR, &flxDevSTHS34PF80::set_TmosODR> flxDevSTHS34PF80::tmosODR
Initial value:
= {
STHS34PF80_TMOS_ODR_AT_1Hz,
{{"Off", STHS34PF80_TMOS_ODR_OFF},
{"0.25Hz", STHS34PF80_TMOS_ODR_AT_0Hz25},
{"0.50Hz", STHS34PF80_TMOS_ODR_AT_0Hz50},
{"1Hz", STHS34PF80_TMOS_ODR_AT_1Hz},
{"2Hz", STHS34PF80_TMOS_ODR_AT_2Hz},
{"4Hz", STHS34PF80_TMOS_ODR_AT_4Hz},
{"8Hz", STHS34PF80_TMOS_ODR_AT_8Hz},
{"15Hz", STHS34PF80_TMOS_ODR_AT_15Hz},
{"30Hz", STHS34PF80_TMOS_ODR_AT_30Hz}}}

◆ tmosOneShot

flxPropertyRWInt32<flxDevSTHS34PF80, &flxDevSTHS34PF80::get_TmosOneShot, &flxDevSTHS34PF80::set_TmosOneShot> flxDevSTHS34PF80::tmosOneShot
Initial value:
= {STHS34PF80_TMOS_IDLE_MODE,
{{"Idle", STHS34PF80_TMOS_IDLE_MODE}, {"One Shot", STHS34PF80_TMOS_ONE_SHOT}}}

The documentation for this class was generated from the following files: