SparkFun Qwiic OLED Arduino Library - Hookup Guide
Qwiic OLED (1.3", 128x64)
Initializing search
    sparkfun/SparkFun_Qwiic_OLED_Arduino_Library
    • Hard Copies 🖨️
    • Getting Started
    • Software Setup
    • API Reference
    • Examples
    • Support
    sparkfun/SparkFun_Qwiic_OLED_Arduino_Library
      • Introduction
      • Qwiic Micro OLED (0.66", 64x48)
      • Qwiic OLED (0.91", 128x32)
      • Qwiic Transparent Graphical OLED (1.51", 128x56)
      • Qwiic OLED (1.3", 128x64)
    • Software Setup
      • Device
      • Scrolling
      • Drawing State
      • Graphics
      • Arduino Print
      • Example 1 - Hello
      • Example 2 - Shapes
      • Example 3 - Bitmaps
      • Example 4 - Text
      • Other Examples
      • Troubleshooting
      • Submit Issues
      • Contribute
    • Hard Copies 

    Qwiic OLED (1.3", 128x64)

    The Qwiic OLED 1.3in has its own hook-up guide.

    2026-06-03 2026-06-03
    Kirk D. Benell
    Previous
    Qwiic Transparent Graphical OLED (1.51", 128x56)
    Next
    Software Setup
    Copyright 2023 - SparkFun Electronics®
    6333 Dry Creek Parkway, Niwot, Colorado 80503
    Made with Material for MkDocs

    Cookie consent

    We use cookies to recognize your repeated visits and preferences, as well as to measure the effectiveness of our documentation and whether users find what they're searching for. With your consent, you're helping us to make our documentation better.